Ball Valve, Double Block and Bleed 6DB Series - 15,000 PSI | Product Series

Filter by

    No filters selected

Connection Type

Maximum Operating Pressure (psi)

Maximum Operating Pressure (barg)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ball Valve, Double Block and Bleed 6DB Series - 15,000 PSI

Ball Valve, Double Block and Bleed 6DB Series - 15,000 PSI

Parker Autoclave's 6DB Series high pressure double block and bleed ball valve is capable of operating to15,000 psi (1034 bar) and is available various connections. Standard ball valves are furnished in 316 SS with specials materials available.

Technical Specifications

  • Maximum Operating Temperature: 204 °C, 400 °F
  • Minimum Operating Temperature: -18 °C, 0 °F
Safety Warning

Full Product Description

Parker Autoclave's 6DB Series double block and bleed ball valves have been designed to provide superior quality for maximum performance within a variety of end connections. Some of the more unique design innovations include an integral one-piece trunnion mounted style ball and stem that eliminates the possibility of "stem-turnout" common with other valves designed for similar service. In addition, these specialty ball valves have re-torqueable seat glands that result in longer seat life, and a low friction stem seal that reduces actuation torque and enhances cycle life.

Markets:
• Oil and Gas
• Petrochemical
• Research
• Chemical
• Power

Features/Benefits:
• One piece, trunnion mounted stem design eliminates shear failure and reduces the effects of side loading found in two piece designs.
• Re-torqueable seat glands for longer seat life.
• Carbon filled PEEK seats offer excellent resistance to chemicals, heat and wear/abrasion.
• Vee-stem vent valve.
• Full-port flow path minimizes pressure drop.
• 316 cold worked stainless steel construction.
• Low friction pressure assisted graphite filled PTFE stem seal increases cycle life and reduces operating torque.
• Quarter turn from open to close with positive stop.
• Viton o-rings for operation from 0°F (-17.8°C) to 400°F (204°C).

Applications:
• High Pressure Skid Panels
• Specialty High Pressure Gas Systems
• Research Systems

Related Documents

×
Products Connection Type Maximum Operating Pressure (psi) Maximum Operating Pressure (barg)
6DB10L8P4 SW500 10,000 690
6DB15M6M4 SF375CX20 15,000 1034
6DB15M9M4 SF562CX20 15,000 1034
6DB15M12M4 SF750CX20 15,000 1034
6DB15P4P4 1/4 NPT 15,000 1034
6DB15P6P4 3/8 NPT 15,000 1034
6DB15P8P4 1/2 NPT 15,000 1034

687PDC
687516