19-04-19324-L6303 - Hollow-O Shape Electrically Conductive Elastomer Extruded Gaskets | Parker NA

Hollow-O Shape Electrically Conductive Elastomer Extruded Gaskets | #19-04-19324-L6303

Click to View CAD Model

Hollow-O Shape Electrically Conductive Elastomer Extruded Gaskets | #19-04-19324-L6303

Parker Chomerics CHO-SEAL L6303 is a nickel-graphite filled elastomer EMI shielding gasket in a fluorosilicone binder which offers good shielding and fair corrosion performance.


기술 사양

  • Nominal Dimension B: 0.328 in / 8.33 mm
  • Nominal Dimension A: 0.390 in / 9.91 mm
  • 밀폐재 재료: CHO-SEAL L6303
  • 필러 재료: Nickel-Graphite
  • 탄성체: Fluorosilicone
  • 경도계: 65 Shore A
  • 비중: 2.2
  • 인장 강도: 150 psi, 1.03 MPa
  • 최고 작동 온도: 150 °C
  • 열전도도: 0.8 W/m-K
  • 방음 수준: 100 dB @ 2 GHz
  • 형태: Hollow-O
Safety Warning

품목 정보

Parker Chomerics has developed and enhanced virtually every aspect of conductive elastomer materials technology, from the earliest silver and silver-plated copper filled silicones, to the latest and more cost-effective silver-plated aluminum and nickel-plated graphite composites. Today we offer the most comprehensive selection and highest quality products available.


This item is sold as cord stock and quote cart quantity is in 1-foot (305 mm) increments.


Parker Chomerics Hollow-O Shape Electrically Conductive Elastomer Extruded Gaskets are available in various CHO-SEAL® conductive elastomers, consisting of a silicone, fluorosilicone, EPDM or fluorocarbon-fluorosilicone binder with a filler of pure silver, silver-plated copper, silver-plated aluminum, silver-plated nickel, silver-plated glass, nickel-plated graphite, nickel-plated aluminum or non-plated graphite particles.


CHO-SEAL® Electrically Conductive Elastomer Extruded Gaskets are reliable over the life of the equipment. The same gasket is both an EMI shield and an environmental seal. Elastomer gaskets resist compression set, accommodate low closure force, and help control airflow. Parker Chomerics offers hundreds of standard extruded products, readily lathe-cut into washers, spliced, bonded, kiss-cut, or die-cut to reduce installation labor and to conserve material, resulting in a cost-effective alternative to other methods of EMI shielding and environmental sealing.


Standard Extruded Materials:
•CHO-SEAL 6502 (nickel-aluminum filled silicone)
•CHO-SEAL 6503 (nickel-aluminum filled fluorosilicone)
•CHO-SEAL 1298 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1285 (silver-aluminum filled silicone)
•CHO-SEAL 1287 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1215 (silver-copper filled silicone)
•CHO-SEAL 1217 (silver-copper filled fluorosilicone)
•CHO-SEAL S6305 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL 6308 (nickel-graphite filled silicone)
•CHO-SEAL 6370 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL L6303 (nickel-graphite filled fluorosilicone)
•CHO-SEAL 1350 (silver-glass filled silicone)
•CHO-SEAL 1273 (silver-copper filled silicone) UL 94 V-0
•CHO-SEAL 1401 (silver filled silicone)
•CHO-SEAL 6452 (nickel-graphite filled EPDM)


Parker Chomerics Hollow-O Shape Electrically Conductive Elastomer Extruded Gaskets Standard Tolerances (in):
• <0.200: ± 0.005
• 0.200 to 0.349: ± 0.008
• 0.350 to 0.500: ± 0.010
• >0.500: ± 3% Nominal Dimension


Features/Benefits:
• Superior reliability
• Cost effective
• Flexible design
• Co-extruded (with weather seals) options available


Typical Applications:
• Defense
• Aerospace
• Consumer electronics
• Telecom
• Industrial
• Automotive
• Life science

자세히 읽기 간단히 표시

CAD 도면 + 파일


관련 문서

×

수량:
견적 요청

품목이 정상적으로 견적문의 되었습니다. 견적 문의 리스트보기

x

대리점 찾기

구매처 안내

현지 연락처

PARKER CHOMERICS SHANGHAI

280 YUNQIAO ROAD

JIN QIAO EXPORT PROCESSING ZN

SHANGHAI

CHINA

전화

+86 21 2899 5000

팩스

+86 21 2899 5146

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.

687PDC
179336