Directional Control Valve - D1VW Series(AP) | Product Series

Filter by

    No filters selected

Spool Code

Spool Position

Material - Seals

Input Voltage

Connection Type

Product Series

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Directional Control Valve - D1VW Series(AP)

Directional Control Valve - D1VW Series(AP)

The D1VW in NG06 (CETOP 03) is an on/off valve which provides high functional limits in combination with a very low, energy-saving pressure drop. It is optionally available with soft shift option

Technical Specifications

  • Product Type: Directional spool valve
  • Actuation Type: Solenoid
  • Size: DIN NG06 / CETOP 03 / NFPA D03 nom
  • Interface Type: DIN 24340 A6 / ISO 4401 / CETOP RP 121-H / NFPA D03
  • Maximum Operating Pressure: P, A, B: 350; T: 210(DC), T: 140(AC) bar
  • Maximum Flow Rate: 80 (depending on spool, see shift limits) L/min
  • Connection Type: Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W)
  • Ingress Protection Rating: IP65 in accordance with EN 60529 (with correctly mounted plug-in connector)
  • Weight: 2.1(2 solenoids), 1.5(1 solenoid) kg
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: Nitrile, Fluorocarbon
  • Body Material: Gray Iron
Safety Warning

Full Product Description

The directional control valve series D1VW in NG06 (CETOP 03 / NFPA D03) provides high functional limits up to 80 l/min in combination with a very low, energy-saving pressure drop due to optimized flow passages. The maximum pressure is 350 bar.

A wide variety of spools and options allows to design an unlimited number of hydraulic circuits. The D1VW is available with a soft shift option for smooth operation. An additional orifice in the solenoid anchor dampens the shifting time.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics
• Wide range of spools - fits all hydraulic systems
• Shortest lead time - no warehousing necessary
• Optional soft shift option - for smooth operation
• Optional manual override

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Spool Code Spool Position Material - Seals Input Voltage Connection Type Product Series
SD1VW001CNJW 001 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001CNKW 001 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001CNTW 001 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001CNYW 001 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001CVJW 001 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001CVKW 001 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001CVTW 001 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001CVYW 001 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001ENJW 001 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001ENKW 001 E - 2 positions, spring offset in position 0, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001ENTW 001 E - 2 positions, spring offset in position 0, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001EVJW 001 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001EVKW 001 E - 2 positions, spring offset in position 0, operated in position a V - FKM 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001EVTW 001 E - 2 positions, spring offset in position 0, operated in position a V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001FNJW 001 F - 2 positions, Spring offset in position b, operated in position 0 N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001KNJW 001 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001MNJW 001 M - 2 positions, Spring offset in position a, operated in position 0 N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002CNJW 002 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002CNKW 002 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002CNTW 002 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002CNYW 002 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002CVJW 002 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002CVKW 002 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002CVTW 002 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002CVYW 002 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002ENJW 002 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002ENKW 002 E - 2 positions, spring offset in position 0, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002ENTW 002 E - 2 positions, spring offset in position 0, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002EVJW 002 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002EVKW 002 E - 2 positions, spring offset in position 0, operated in position a V - FKM 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002EVTW 002 E - 2 positions, spring offset in position 0, operated in position a V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002FNJW 002 F - 2 positions, Spring offset in position b, operated in position 0 N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002KNJW 002 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002MNJW 002 M - 2 positions, Spring offset in position a, operated in position 0 N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004CNJW 004 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004CNKW 004 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004CNTW 004 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004CNYW 004 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004CVJW 004 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004CVKW 004 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004CVTW 004 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004CVYW 004 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004ENJW 004 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004KNJW 004 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004EVJW 004 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004KVJW 004 K - 2 positions, spring offset in position 0, operated in position b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW006CNJW 006 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW006CVJW 006 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW006KNJW 006 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW006KVJW 006 K - 2 positions, spring offset in position 0, operated in position b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008CNJW 008 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008CNKW 008 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008CNTW 008 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008CNYW 008 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008CVJW 008 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008CVKW 008 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008CVTW 008 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008CVYW 008 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008ENJW 008 E - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008FNJW 008 F - 2 positions, spring offset in position a, operated in position 0 N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008KNJW 008 K - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008EVJW 008 E - 2 positions, spring offset in position 0, operated in position b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008FVJW 008 F - 2 positions, spring offset in position a, operated in position 0 V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008KVJW 008 K - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW009CNJW 009 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW009KNJW 009 K - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW009CVJW 009 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW009KVJW 009 K - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW011CNJW 011 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW011CVJW 011 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020BNJW 020 B - 2 positions, spring offset in position b, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020BNKW 020 B - 2 positions, spring offset in position b, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020BNTW 020 B - 2 positions, spring offset in position b, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020BNYW 020 B - 2 positions, spring offset in position b, operated in position a N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020BVJW 020 B - 2 positions, spring offset in position b, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020BVKW 020 B - 2 positions, spring offset in position b, operated in position a V - FKM 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020BVTW 020 B - 2 positions, spring offset in position b, operated in position a V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020BVYW 020 B - 2 positions, spring offset in position b, operated in position a V - FKM 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020DNJW 020 D - 2 positions, operated in position a or b, no center or offset position N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020DNTW 020 D - 2 positions, operated in position a or b, no center or offset position N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020DNYW 020 D - 2 positions, operated in position a or b, no center or offset position N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020DVJW 020 D - 2 positions, operated in position a or b, no center or offset position V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020DVTW 020 D - 2 positions, operated in position a or b, no center or offset position V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020DVYW 020 D - 2 positions, operated in position a or b, no center or offset position V - FKM 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020HNJW 020 H - 2 positions, spring offset in position a, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020HVJW 020 H - 2 positions, spring offset in position a, operated in position b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020HNTW 020 H - 2 positions, spring offset in position a, operated in position b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020HNYW 020 H - 2 positions, spring offset in position a, operated in position b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW022CNJW 022 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW026BNJW 026 B - 2 positions, spring offset in position b, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW026BVJW 026 B - 2 positions, spring offset in position b, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW030BNJW 030 B - 2 positions, spring offset in position b, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW030BNTW 030 B - 2 positions, spring offset in position b, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW030BVJW 030 B - 2 positions, spring offset in position b, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW030BVTW 030 B - 2 positions, spring offset in position b, operated in position a V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001CNJJ 001 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as DT04-2P “Deutsch" (code J) S Series
SD1VW001KVJW 001 K - 2 positions, spring offset in position 0, operated in position b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW003CNJW 003 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004FNJW 004 F - 2 positions, Spring offset in position b, operated in position 0 N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW006ENJW 006 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW009CNKW 009 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW010CNJW 010 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW015CNJW 015 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020DNKW 020 D - 2 positions, operated in position a or b, no center or offset position N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW026HNJW 026 H - 2 positions, spring offset in position a, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW026HVJW 026 H - 2 positions, spring offset in position a, operated in position b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW030HNJW 030 H - 2 positions, spring offset in position a, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW034CNJW 034 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
D1VW001CNKWXC005 001 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW001CVJWXC005 001 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW001ENKWXC005 001 E - 2 positions, spring offset in position 0, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW001KNJWXC005 001 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW001KNKWXC005 001 K - 2 positions, spring offset in position 0, operated in position b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW002CNKWXC005 002 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW002CVJWXC005 002 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW002ENKWXC005 002 E - 2 positions, spring offset in position 0, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW002KNJWXC005 002 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW002KNKWXC005 002 K - 2 positions, spring offset in position 0, operated in position b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW003CNJWXC005 003 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW003KNJWXC005 003 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW004CNKWXC005 004 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW004CVJWXC005 004 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW004ENJWXC005 004 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW004ENKWXC005 004 E - 2 positions, spring offset in position 0, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW004KNJWXC005 004 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW004KNKWXC005 004 K - 2 positions, spring offset in position 0, operated in position b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW006CNJWXC005 006 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW006CNKWXC005 006 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW006CVJWXC005 006 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW006ENJWXC005 006 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW006ENKWXC005 006 E - 2 positions, spring offset in position 0, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW006KNJWXC005 006 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW006KNKWXC005 006 K - 2 positions, spring offset in position 0, operated in position b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW008CVJWXC005 008 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW008ENKWXC005 008 E - 2 positions, spring offset in position 0, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW008EVJWXC005 008 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW008KNJWXC005 008 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW009CNJWXC005 009 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW009CVJWXC005 009 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW009ENJWXC005 009 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW009ENKWXC005 009 E - 2 positions, spring offset in position 0, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW009EVJWXC005 009 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW009KNJWXC005 009 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW011CNJWXC005 011 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW011CNKWXC005 011 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW011CVJWXC005 011 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW014CNJWXC005 014 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW015CNJWXC005 015 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW015KNJWXC005 015 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW020DNJWXC005 020 D - 2 positions, operated in position a or b, no center or offset position N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW020HNKWXC005 020 H - 2 positions, spring offset in position a, operated in position b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW026BNJWXC005 026 B - 2 positions, spring offset in position b, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW026BNKWXC005 026 B - 2 positions, spring offset in position b, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW026HNJWXC005 026 H - 2 positions, spring offset in position a, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW026HNKWXC005 026 H - 2 positions, spring offset in position a, operated in position b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW030BNKWXC005 030 B - 2 positions, spring offset in position b, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW030HNJWXC005 030 H - 2 positions, spring offset in position a, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D1VW030HNKWXC005 030 H - 2 positions, spring offset in position a, operated in position b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
SD1VW001FNTW 001 F - 2 positions, Spring offset in position b, operated in position 0 N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001FVJW 001 F - 2 positions, Spring offset in position b, operated in position 0 V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001KNTW 001 K - 2 positions, spring offset in position 0, operated in position b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW001KNYW 001 K - 2 positions, spring offset in position 0, operated in position b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002ENYW 002 E - 2 positions, spring offset in position 0, operated in position a N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002FNYW 002 F - 2 positions, Spring offset in position b, operated in position 0 N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002KNKW 002 K - 2 positions, spring offset in position 0, operated in position b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002KNTW 002 K - 2 positions, spring offset in position 0, operated in position b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002KNYW 002 K - 2 positions, spring offset in position 0, operated in position b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW002KVJW 002 K - 2 positions, spring offset in position 0, operated in position b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW003KNJW 003 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004ENTW 004 E - 2 positions, spring offset in position 0, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004KNKW 004 K - 2 positions, spring offset in position 0, operated in position b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004KNTW 004 K - 2 positions, spring offset in position 0, operated in position b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW004KNYW 004 K - 2 positions, spring offset in position 0, operated in position b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW005CNJW 005 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW005KNJW 005 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW006CNTW 006 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW006CNYW 006 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW006FNJW 006 F - 2 positions, Spring offset in position b, operated in position 0 N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW006KVTW 006 K - 2 positions, spring offset in position 0, operated in position b V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW007CNJW 007 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW007CNTW 007 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW007CNYW 007 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW007ENJW 007 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008ENTW 008 E - 2 positions, spring offset in position 0, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW008EVTW 008 E - 2 positions, spring offset in position 0, operated in position a V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW009CNTW 009 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW009CNYW 009 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW009CVTW 009 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW009ENJW 009 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW009ENKW 009 E - 2 positions, spring offset in position 0, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW010CNTW 010 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW010CVTW 010 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW010KNJW 010 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW011CNTW 011 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW011CNYW 011 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW014CNJW 014 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW014CNKW 014 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW014CNTW 014 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW014CNYW 014 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW014ENJW 014 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW014ENTW 014 E - 2 positions, spring offset in position 0, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW014EVJW 014 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW014EVTW 014 E - 2 positions, spring offset in position 0, operated in position a V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW015CNTW 015 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW015ENJW 015 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW015ENTW 015 E - 2 positions, spring offset in position 0, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW015EVJW 015 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW015EVTW 015 E - 2 positions, spring offset in position 0, operated in position a V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW016KNJW 016 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW020BNJJ 020 B - 2 positions, spring offset in position b, operated in position a N - NBR 24 VDC Connector as DT04-2P “Deutsch" (code J) S Series
SD1VW020HNJJ 020 H - 2 positions, spring offset in position a, operated in position b N - NBR 24 VDC Connector as DT04-2P “Deutsch" (code J) S Series
SD1VW020HNKW 020 H - 2 positions, spring offset in position a, operated in position b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW021CNJW 021 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW021CNTW 021 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW021CVTW 021 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW022CNTW 022 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW022ENJW 022 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW022ENTW 022 E - 2 positions, spring offset in position 0, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW026BNTW 026 B - 2 positions, spring offset in position b, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW026HNKW 026 H - 2 positions, spring offset in position a, operated in position b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW026HNTW 026 H - 2 positions, spring offset in position a, operated in position b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW030BNKW 030 B - 2 positions, spring offset in position b, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW030DNJW 030 D - 2 positions, operated in position a or b, no center or offset position N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW030DNTW 030 D - 2 positions, operated in position a or b, no center or offset position N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW030DVJW 030 D - 2 positions, operated in position a or b, no center or offset position V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW030DVTW 030 D - 2 positions, operated in position a or b, no center or offset position V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW030HNKW 030 H - 2 positions, spring offset in position a, operated in position b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW030HNTW 030 H - 2 positions, spring offset in position a, operated in position b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD1VW083BNJW 083 B - 2 positions, spring offset in position b, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series

687PDC
K38849