Field Attachable Hydraulic Hose Fitting - 30 Series Fittings | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Shape

Materials of Construction

Product Style

Port Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Field Attachable Hydraulic Hose Fitting - 30 Series Fittings

Field Attachable Hydraulic Hose Fitting - 30 Series Fittings

Parker's 30 series fittings are a two-piece field attachable style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools.

Technical Specifications

  • Connection Size: View Part Details.
  • Shape: Straight, Elbow 45°, Elbow 90°
  • Application: Hydraulics
  • Connection Type: See Part Technical Specs.
  • Hose Inside Diameter: 4.76 to 50.8 mm, -3 to -32 (Size), 3/16 to 2 inch
  • Maximum Operating Pressure: Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification.
  • Maximum Operating Temperature: Refer to Part for Detailed Specification.
  • Port Size: 1/8 to 2 inch
  • Product Style: Multiple Styles Available
  • Materials of Construction: Steel, Stainless Steel
Safety Warning

Full Product Description

Parker's 30 series fittings are a two-piece field attachable style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 30 series fittings are compatible with hydraulic industry standard hose, 302. The 30 series fittings are available from 3/16” to 2” in a wide variety of end configurations.

Markets:
• Transportation
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Machine Tool
• Material Handling

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Hoses:
• 302

Related Documents

Literature and Reference Materials
CrimpSource
Product Demos & Tutorials
Identifying Hydraulic Hose Fittings
×
Products Hose I.D. (inch) Shape Materials of Construction Product Style Port Connection
20130-2-4 1/4" Straight Steel Male NPTF Pipe - Rigid 1/8"
20130-4-4 1/4" Straight Steel Male NPTF Pipe - Rigid 1/4"
20130-6-6 3/8" Straight Steel Male NPTF Pipe - Rigid 3/8"
20130-8-8 1/2" Straight Steel Male NPTF Pipe - Rigid 1/2"
20130-12-12 3/4" Straight Steel Male NPTF Pipe - Rigid 3/4"
20130-16-16 1" Straight Steel Male NPTF Pipe - Rigid 1"
21330-6-6 3/8" Straight Steel Male NPTF Pipe - Swivel 3/8"
21330-8-8 1/2" Straight Steel Male NPTF Pipe - Swivel 1/2"
20330-4-4 1/4" Straight Steel Male JIC 37° - Rigid 1/4"
20330-6-6 3/8" Straight Steel Male JIC 37° - Rigid 3/8"
20330-8-8 1/2" Straight Steel Male JIC 37° - Rigid 1/2"
20330-10-10 5/8" Straight Steel Male JIC 37° - Rigid 5/8"
20330-12-12 3/4" Straight Steel Male JIC 37° - Rigid 3/4"
20630-4-4 1/4" Straight Steel Female JIC 37° - Swivel 1/4"
20630-4-4C 1/4" Straight Stainless Steel Female JIC 37° - Swivel 1/4"
20630-5-4 1/4" Straight Steel Female JIC 37° - Swivel 5/16"
20630-6-4 1/4" Straight Steel Female JIC 37° - Swivel 3/8"
20630-6-6 3/8" Straight Steel Female JIC 37° - Swivel 3/8"
20630-8-6 3/8" Straight Steel Female JIC 37° - Swivel 1/2"
20630-8-8 1/2" Straight Steel Female JIC 37° - Swivel 1/2"
20630-8-8C 1/2" Straight Stainless Steel Female JIC 37° - Swivel 1/2"
20630-10-8 1/2" Straight Steel Female JIC 37° - Swivel 5/8"
20630-10-10 5/8" Straight Steel Female JIC 37° - Swivel 5/8"
20630-16-16 1" Straight Steel Female JIC 37° - Swivel 1"
20630-20-20 1-1/4" Straight Steel Female JIC 37° - Swivel 1-1/4"
23730-12-12 3/4" Elbow 45° - Short Drop Steel Female JIC 37° - Swivel 3/4"
23930-6-6 3/8" Elbow 90° - Short Drop Steel Female JIC 37° - Swivel 3/8"
23930-8-8 1/2" Elbow 90° - Short Drop Steel Female JIC 37° - Swivel 1/2"
2JS30-4-4 1/4" Straight - Long Steel Female Seal-Lok® - Swivel 1/4"
2JS30-6-6 3/8" Straight - Long Steel Female Seal-Lok® - Swivel 3/8"
2JS30-8-8 1/2" Straight - Long Steel Female Seal-Lok® - Swivel 1/2"
2JS30-12-12 3/4" Straight - Long Steel Female Seal-Lok® - Swivel 3/4"
2J930-4-4 1/4" Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel 1/4"
2J930-8-8 1/2" Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel 1/2"

687PDC
687583