Hyperchill - Industrial Process Chillers for Precision Cooling | #ICE230A4003502P30FF000LW0


LOADING IMAGES
ICE230A4003502P30FF000LW0

Hyperchill - Industrial Process Chillers for Precision Cooling | #ICE230A4003502P30FF000LW0

Chillers designed to provide precise and accurate temperature control for a wide variety of industrial applications, with cooling capacities from 76 kW to 360 kW @ 25°C ambient temperature.


Technical Specifications

  • Water Sensor Option: Low Water
  • Maximum Cooling Capacity: 228 kW @ 25°C (63°F)
  • Cooling Method: Air Cooled / Axial Fans
  • Output Water Temperature Range: Without Close Control
  • Hydraulic Circuit: With Tank
  • Power Supply Voltage: 400V/3Ph/50Hz
  • Additional Protection Included: Without Antifreeze
  • Pump Type: Dual Pump 3 bar
  • Operating Environment: No Low Ambient
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Thermal and Power Management
  • Application: Precision Cooling of Low Viscosity Industrial Cooling Fluids
  • Product Type: Production Process Water Chiller
  • Product Style: Open Hydraulic Circuit, Pressurized Closed Hydraulic Circuit
  • Product Series: Hyperchill
  • Industry: Food & Beverage, Plastics, Electronics, Pharmaceuticals, Hospital/Medical, Wine, Biogas, Laser and Metal, Industrial Printing
  • Ingress Protection Rating: IP54
  • Specifications Met: PED 97/23/EC, Machinery Directive 2006/42/EC, Electromagnetic Directive 2004/108/EC
  • Port Size: 2-1/2 inch
  • Port Type: Threaded
  • Number of Axial Fans: 3
  • Refrigerant Type: R407C
  • Tank Capacity: 1000 L
  • Compressor Included: Hermetic Scroll Compressor
  • Noise Level: 64 dBA
  • Height: 2298 mm, 90.5 inch
  • Width: 1287 mm, 50.7 inch
  • Depth: 3260 mm, 128.3 inch
  • Weight: 2100 kg
Safety Warning

Item Information

Extremely compact and easy to use, Hyperchill ensures an accurate control of water temperature. Each model is designed for safe and reliable operation in the most varied working conditions, thanks to the modern technical solutions used and the availability of a wide range of accessories and options. Each individual Hyperchill unit is extensively tested to guarantee efficient operation and reliability in all working conditions.

Product Features

Complete solution, easy to install and manage
• Hydraulic circuit: water tank, immersed evaporator, pump with bypass provide a compact and easy to install solution.

• Electronic controllers with proprietary software provide access to all the parameters of the units and allow special management for any specific need.

• Available with remote monitoring.

• Completely configurable with many options and kits to fit many industrial applications needs.

• Condenser filters

• Independent condensing plenum.

• Full access and easy service design.

High reliability and back-up eliminate downtime
• Large water tanks allow minimum compressor cycling and precise temperature control.

• Double independent fridge circuits.

• 2 compressors from ICE076 and 4 compressors from ICE150 with automatic rotation.

• Double stand-by water pumps available.

• Maximum ambient temperature up to 45°C.

Lowest energy consumption in the market
• Oversized condensers and evaporators.

• Use of compliant scroll compressors.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

Part Number
ICE230A4003502P30FF000LW0 STP

Ok

x

Related Documents

Literature and Reference Materials
User Manual - Hyperchillers ICE076-116 (50Hz) 398H271838 - REV05 - (Multi_Language)
User Manual - Hyperchillers ICE150-230 (50Hz) 398H271839 - REV06 - (Multi_Language)
User Manual - Hyperchillers ICE310-360 (50Hz) 398H271841 - REV08 - (Multi_Language)
User Manual - Hyperchillers Plus ICE310-360 (50Hz) 398H271841 - REV03 - Multi Language
User Manual - Hyperchillers Plus ICEP002-005 (50Hz) 398H271685 - REV23
User Manual - Hyperchillers Plus ICEP007-030 (50Hz) 398H271686 - REV26
Brochure - Parker GSFE 4 Year Extended Warranty - (English)
Product Bulletin - Hyperchill - Industrial Process Chillers for Precision Cooling - (English)
User Manual - Hyperchill ICE 076-116 (50Hz) 398H271644_Rev33 (multi language)
User Manual - Hyperchill ICE 076-116 (50Hz) 398H271644_Rev34/35 (multi language)
User Manual - Hyperchill ICE 076-116 (50Hz) 398H271838_Rev00 pCO5 (multi language)
User Manual - Hyperchill ICE 076-116 CPT (50Hz) 398H271676_Rev31 (multi language)
User Manual - Hyperchill ICE 076-116 CPT (50Hz) 398H271676_Rev32/33 (multi language)
User Manual - Hyperchill ICE 150-230 (50Hz) 398H271650_Rev30 (multi language)
User Manual - Hyperchill ICE 150-230 (50Hz) 398H271650_Rev31/32 (multi language)
User Manual - Hyperchill ICE 150-230 (50Hz) 398H271839_Rev00 pCO5 (multi language)
User Manual - Hyperchill ICE 150-230 CPT (50Hz) 398H271684_Rev28 (multi language)
User Manual - Hyperchill ICE 150-230 CPT (50Hz) 398H271684_Rev29/30 (multi language)
User Manual - Hyperchill ICE 310-360 (50Hz) 398H271677_Rev26 (multi language)
User Manual - Hyperchill ICE 310-360 (50Hz) 398H271677_Rev27/28 (multi language)
User Manual - Hyperchillers ICE076-116 (50Hz) 398H271838 - REV00 - Multi Language
User Manual - Hyperchillers ICE150-230 (50Hz) 398H271839 - REV00 - Multi Language
User Manual - Hyperchillers ICE310-360 (50Hz) 398H271841 - REV00 - Multi Language
×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066