Insert for Parker Tube Fitting | #TIZ 10 (6)-B


LOADING IMAGES
TIZ 10 (6)-B TIZ 10 (6)-B TIZ 10 (6)-B TIZ 10 (6)-B

Insert for Parker Tube Fitting | #TIZ 10 (6)-B

Brass 10 MM Tube O.D. x 6 MM Tube I.D. Insert for Parker Tube Fitting to be used with soft plastic tubing


Technical Specifications

  • Options: n/a
  • Tube Outside Diameter: 10 mm (O.D.)
  • Tube Wall Thickness: 2 mm
  • Materials of Construction: Brass
  • Brand: Parker
  • Tube Inside Diameter: 6 mm
  • Product Type: Insert for Parker Tube Fitting
  • Product Style: Insert for Parker Tube Fitting
  • Shape: Straight
  • Operating Pressure: n/a
  • Minimum Operating Temperature: -
  • Maximum Operating Temperature: -
  • For Fluid Type: Gases, Liquid
  • Length: n/a
  • Technology: Process Control
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Installations
  • Division: Instrumentation Products Division
Safety Warning

Item Information

10 MM Tube O.D. x 6 MM I.D. Insert allows Parker Tube Fitting to be used with soft plastic tubing.

Industries:
• Laboratories
• Research Labs

Features/Benefits:
• Brass construction
• For use with soft plastic tubing

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations

Read More Show Less

CAD Drawings + Files

Part Number
TIZ 10 (6)-B STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516