European Interchange, High Flow, Quick Connect Air Couplings - Rectus 25 Series | Product Series

Filter by

    No filters selected

Coupling Half

Body Size (inch)

Connection Type

Hose I.D. (inch)

Thread Style

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
European Interchange, High Flow, Quick Connect Air Couplings - Rectus 25 Series

European Interchange, High Flow, Quick Connect Air Couplings - Rectus 25 Series

Parker's high flow quick connect air couplers and nipples are ideal for use across a spectrum of applications where low pressure air or fluid lines require fast and easy connection and disconnection.

Technical Specifications

  • Brand: Rectus
  • Interchange Type: European High Flow
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Pressure: 300 psi, 20 bar
  • Media: Low Pressure Fluids, Compressed Air
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb, Push-Lok Hose Barb
  • Application: Air
  • Valve Type: Valved, No Valve
  • Vacuum Pressure Rating: No
  • Plating Type: Nickel-plated (Couplers only) (Couplers)
  • Lock Type: Locking Balls
  • Seal Material: Nitrile
  • Sleeve Type: Push-to-Connect
  • Body Size: 1/4 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

25 Rectus Series Quick Connect Air Couplings, up to 300 psi, are interchangeable with common High Flow European couplings. Parker's rapid flow couplers are push-to-connect and single shut off.

Rectus 25 Series functionally interchanges with CEJN 320.

Flow rates on the 1/4" size are greater than many 3/8" size nipples. The increased flow results in greater tool efficiency and decreased air costs.

High flow nipples are also used on breathing air lines and respirator equipment used in paint booths, chemical laboratories and similar environments.

Technical Characteristics:
• Sizes: 1/4”
• Material: Steel (Nipples), Nickel Plated Brass (Couplers)
• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb, Push-Lok Hose Barb

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation
• Environmental health and safety

Features/Benefits:
• High flow performance. Up to 2-1/2 times larger flow area than standard industrial interchange nipples, resulting in greater tool efficiency and decreased air costs.
• Case hardened steel for durability
• Interchangeable with high flow European profile nipples

Applications:
• Safety equipment, respirators
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Related Documents

×
Products Coupling Half Body Size (inch) Connection Type Hose I.D. (inch) Thread Style Connection Thread Size (inch)
25KAAN13MPN Coupler 1/4 NPTF na Male 1/4 - 18
25KAAN17MPN Coupler NPTF na
25KAIN13MPN Coupler 1/4 NPSF na Female 1/4 - 18
25KAIN17MPN Coupler 1/4 NPSF na Female 3/8 - 18
25KATF06MPN Coupler 1/4 Hose barb 1/4 na na
25KATF10MPN Coupler 1/4 Hose barb 3/8 na na
25KATP06MPN Coupler 1/4 Push-Lok hose barb 1/4 na na
25KATP10MPN Coupler 1/4 Push-Lok hose barb 3/8 na na
25SFAN13SXZ Nipple 1/4 NPTF na Male 1/4 - 18
25SFAN17SXZ Nipple 1/4 NPTF na Male 3/8 - 18
25SFIN13SXZ Nipple 1/4 NPTF na Female 1/4 - 18
25SFIN17SXZ Nipple 1/4 NPTF na Female 3/8 - 18
25SFTF06SXZ Nipple 1/4 Hose barb 1/4 na na
25SFTF10SXZ Nipple 1/4 Hose barb 3/8 na na
25SFTP06SXN Nipple 1/4 Push-Lok hose barb 1/4 na na
25SFTP10SXN Nipple 1/4 Push-Lok hose barb 3/8 na na

687PDC
687539