Other Parker Virginia Products | Product Series

Filter by

    No filters selected

Type

Application

Contains

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Other Parker Virginia Products

Other Parker Virginia Products

Parker Virginia offers a variety of products to protect coils, protect water-cooled equipment, and protect heat exchange surfaces to ensure the full life of HVACR equipment.

Technical Specifications

  • Model Number: Please Configure for Model Number
  • Materials of Construction: n/a, Safer, Propylene Glycol, Spray-On Coating
  • Cleaning Features: Controls Mold, Mildew, Bacterial Growth, Clinging Thick Liquid for Fittings & Joints, N/A, Condensate Self Rinsing, Coil Freshener
  • Protection Mode: n/a, Fast-Acting, Corrosion Inhibited, Coil Protection
  • Operating Temperature: n/a, Protects to -100 °F
  • Application: Spray Bottle, Easy Pour Gallon, Dauber, Hydrometer, Aerosol, Microorganisms/Mold, Gas Leak Locator, Anti-Freeze, Anti-Freeze Hydrometer, Evaporator/Condenser Coil Corrosion Inhibitor
  • Product Type: Odor Eliminator, Leak Locator, Leak Detector, Anti-Freeze, Test Kit, Coating
  • Contains: 8 oz, 18 oz, 32 oz, 1 gal, 55 gal, n/a
Safety Warning

Full Product Description

Parker Virginia offers a variety of products to protect coils, protect water-cooled equipment, and protect heat exchange surfaces to ensure the full life of HVACR equipment.



Pipe Saver provides safe and effective freeze protection for water systems during severe winter months. Pipe Saver's unique formulation includes corrosion inhibitors to maintain system integrity. Maintaining proper freeze protection is easily achieved with the Pipe Saver Hydrometer and routine inspection and testing.



Coat-A-Coil is easily sprayed onto clean coil surfaces to maintain coil cleanliness and reduce energy efficiency robbing corrosion. Coat-A-Coil also extends the life of the coil and ensures system capacity.



Markets:



• Residential & Commercial HVAC

• Food Service Refrigeration

• Commercial Refrigeration

• Specialty & Ultra-low Temperature Refrigeration

• Transportation Air-conditioning and Refrigeration



Features and Benefits:



• Enhanced coil protection and system efficiency/capacity

• Improved water-cooled equipment performance

• Superior indoor air quality



Applications:



• Heat Pumps

• Air Conditioning – Residential, Commercial, Chillers

• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers

• Transportation

Related Documents

×
Products Type Application Contains
475025 Odor Eliminator Microorganisms/Mold 32 oz
475019 Odor Eliminator Microorganisms/Mold 1 gal
475053 Leak Locator Gas Leak Locator 8 oz
475054 Leak Detector Gas Leak Locator 32 oz
475055 Leak Detector Gas Leak Locator 1 gal
475000 Anti-Freeze Anti-Freeze 1 gal
475004 Anti-Freeze Anti-Freeze 55 gal
475009 Test Kit Anti-Freeze Hydrometer N/A
475285 Coating Evaporator/Condenser Coil Corrosion Inhibitor 18 oz

687PDC
687382