Parker 2-Way Normally Closed, 1/4" General Purpose Solenoid Valves | #E121K65-4270-481000C2


LOADING IMAGES
E121K65-4270-481000C2 E121K65-4270-481000C2
Click to View CAD Model

Parker 2-Way Normally Closed, 1/4" General Purpose Solenoid Valves | #E121K65-4270-481000C2

Parkers' 2-Way Normally Closed G 1/4" Solenoid Valves provide operating pressures up to 200 bar and flow factors up to 2.16 m3/h. They offer multiple body and sealing materials for all general purpose fluid control applications.


Technical Specifications

  • Body Material: Brass
  • Voltage (V): 24VDC
  • Orifice 1 Size (mm): 1.2
  • Flow Factor 1 (l/min): 0.85
  • Power (Watts): 8
  • Coil Type: Coil with screw terminal, 40 mm
  • Seal Material: Ruby
  • Product Series: General Purpose Solenoid Valves
  • Valve Type: 2-Way
  • Function: Normally Closed
  • Port Size: 1/4 inch
  • Input Voltage: 24VDC
  • Body Material: Brass
  • Seal Material: Ruby
  • Orifice 1 Size: 1.2 mm
  • Flow Coefficient 1: 0.05 m3/hour, 0.85 L/min
  • Power Consumption: 8 W
  • Coil Type: Coil with screw terminal, 40 mm
  • Maximum Pressure Differential: 43 bar
  • Minimum Pressure Differential: 0 bar
  • Number of Ports: 2
  • Actuation Type: Direct Operated
  • Media: Fluids Air, Fluids Oil
  • Port Type: BSP
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Fluid Temperature: n/a
  • Maximum Fluid Temperature: n/a
  • Coil Specifications Met: IP44
Safety Warning

Item Information

Parkers' 2-Way  Normally Closed G 1/4" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities.



Markets:

• Beverage

• Industrial Equipment

• Life Science





Features/Benefits:

• Best performances for minimum and maximum operating pressure differential

• Modular concept: a wide range of electrical parts increases the versatility of this product

• Robust design: areas under mechanical stress have been studied and oversized

• Manual override control option: valve can be easil activated also when there’s no energy supply

• Easy access to internal parts, to permit easy and quick maintenance

• Media: Air, gases, water and light oil





Applications:

• Compressors

• Water dispensing & purification

• Cooling systems

• Sterilizers

• Analyzers and diagnostic equipment

• Medical and dental devices

• Welding equipment

• Lubrication equipment

• Beverage dispensing & vending machines

• Oil burners

• Humidification and misting equipment

• Mobile equipment

• Textile and dry cleaning machines

• Irrigation

Read More Show Less

CAD Drawings + Files


Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
A18171