二通插装阀 - CE, CP 系列 | #CE032S08U00V


LOADING IMAGES
CE032S08U00V
Click to View CAD Model

二通插装阀 - CE, CP 系列 | #CE032S08U00V

2-way slip-in cartridge valves series CE and CP are hydraulically controlled seat valves which are universally applicable. The complete modular system covers all sizes.


技术规格:

  • 标记: Standard
  • 端口连接: NG32
  • 功能: Directional function
  • 提升阀设计: Closed, with poppet sealing
  • 提升面积比: Poppet area ratio AA 60 % from AC / poppet area ratio AB 40 % from AC
  • 开启压力: 4 BAR
  • 孔口类型: Plug
  • 阀芯样式: Poppet area ratio with dampening
  • 密封材料: FPM
  • 安装类型: 二通插装阀插件
  • 启动类型: Hydraulically
  • 产品序列: 座阀
  • 重量: 1.1 kg
  • 最大流速: 800 L/min
  • 最大运行压力: 420 bar
  • 最高运行温度: 60 °C
  • 最低运行温度: -20 °C
  • 密封材料: FPM
  • 配置: With Orifice
  • 流速: n/a
  • 与流体类型共同使用: Water-Glycol
  • 功能: Pressure Function
  • 运行类型: n/a
  • 最大压力设置: n/a
  • 阀体材料: Steel
  • 应用: Industrial Hydraulic
  • 品牌: Parker
  • 技术: Hydraulics
  • 分部: Hydraulic Valve Systems Division Europe
  • 介质: Hydraulic Oil
  • 最大运动粘度: 400
  • 最小运动粘度: 20
  • 最高流体温度: 70
  • 最低流体温度: -20

物品信息

Parker 2-way slip-in cartridge valves series CE and CP are hydraulically controlled, universally applicable seat valves that are designed for compact block installation. The complete modular system covers all sizes. Slip-in cartridge, cover and pilot system are valve elements that permit single and combined functions.

Series CE offers poppet and sleeve combinations for directional functions. Series CP offers a cartridge for pressure functions and has to be combined with corresponding covers.

Markets:
• Industrial
• Molding
• Oil & Gas

Features/Benefits:
• Installation cavity and mounting pattern according to ISO 7368 - proven design
• Complete modular system - allows for tailor-made customizations
• Wide range of variation - therefore universally applicable:
- 5 poppet shapes
- 5 poppet springs
- Optional seal between ports B and C
- Cover with adjustable stroke limitation
- Cover with mounting pattern for pilot valve assembly
- Combinations for complex functions
• Shortest delivery times - no warehousing necessary

Applications:
• General presses
• Die Cast
• Injection Molding

了解更多 显示更少

CAD 图纸 + 文件


相关文档(前身为“产品支持”)

×

数量:
请求报价

物品已成功添加至询价单 转至询价单

x

确定

x

查找经销商

购买地点

当地厂商

派克汉尼汾总部(上海)

上海市金桥出口加工区云桥路280号

201206

电话

+86-21-28995000

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。

687890
687478