吸油滤芯 / 内置过滤器 - SE 系列 | #SE.75361310


LOADING IMAGES
SE.75361310

吸油滤芯 / 内置过滤器 - SE 系列 | #SE.75361310

SE 系列过滤器采用高质量吸油滤芯,其设计流量范围为15 至 500l/min。
配有绝对过滤精度为 125µ 的不锈钢金属丝网滤芯。


Technical Specifications

  • Bypass Valve Pressure Rating: No Bypass
  • Port Type: G2
  • Flow Rate: 130 l/min
  • Length: 199 mm
  • Outside Diameter: 86 mm
  • Micron Rating: 125.0 micron
  • Options: None
  • Mounting Type: Tank Mounted
  • Housing Material: Nylon/Plated mild steel
  • Operating Temperature: -30 to 90 °C
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Hydraulic Filter
  • Industry: • Agriculture
    • Construction
    • Oil and Gas
    • Marine
    • Mining
    • Forestry
  • Application: • Deck and mobile cranes
    • Firefighting equipment
    • Forwarders
    • Hydraulic presses
    • Marine steering units
    • Power packs
    • Waste management, dump and fork lift trucks
    • Excavators
    • Harvesters
    • Waste balers
    • Reach stackers
    • Wheeled loaders
    • Drilling equipment
    • Industrial power units
Safety Warning

Item Information

下拉菜单中带星号*的选项为标准选项。

SE系列过滤器是一种高质量的吸油滤芯,设计用于保护泵和系统免受流体污染。
绝对过滤精度为125µ 的不锈钢金属丝网滤芯在全流量的情况下达到大效率。
延长部件使用寿命,减少故障,使设备持续运行。
SE 系列过滤器在流量15 至 500l/min范围内包含了一系列过滤器。
可选择集成有 0,17 bar 旁通阀的滤芯。

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472