Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The P2M IO-Link Node allows for simple, cost efficient connection to any IO-Link master. It can connect to any Safe Power Supply and connect IO-Link to three of our valve products: Moduflex, H Micro and all 5 sizes of H ISO valves (15407 & 5599)
The P2M IO-Link node is a 24 output module, available in both Class A with Independent auxiliarypower supply or a Class B version.
The value of the P2M IO-Link is as a low cost network connection with easy integration and simple to use diagnostics.
Features / Benefits:
• Local diagnostics available through 4 LED's for communication and output status
• Voltage Monitoring and Cycle Counting is available through the network simplifying diagnostic and allowing predictive maintenance
• Class B version has easy single connection to any Class B IO-Link Master using a standard M12 cable
• Class A version has 2 M12 connectors, one for communication from any IO-Link masters and the second to separately receive its auxiliary power supply for valves
• Class A version is available in 3 auxiliary power connection variants to suit different M12 supplier pin outs.
• The Class A or B “-SPC” version is designed for test pulse (OSSD) compatibility and can be supplied from a safe output following machine directives.
• Connection to Moduflex valves – up to 19 piloted solenoids
• Connection to H Micro & H ISO valves – up to 24 piloted solenoids
Markets:
• Packaging
• In-Plant Automotive
• Factory Automation
Application:
• General Pneumatic Control
| Distributor Support |
|---|
| Network Connectivity Landing Page |
| Products | Fieldbus Protocol | Electrical Connection | Configuration | Features |
|---|---|---|---|---|
| #P2M2HBVL12400A13-SPC | IO-Link Class A | 2x M12 (Com/Pwr) | Aux. Power Pinout - 1 & 3 | SAFE Power Compatible |
| #P2M2HBVL12400A43-SPC | IO-Link Class A | 2x M12 (Com/Pwr) | Aux. Power Pinout - 4 & 3 | SAFE Power Compatible |
| #P2M2HBVL12400A42-SPC | IO-Link Class A | 2x M12 (Com/Pwr) | Aux. Power Pinout - 4 & 2 | SAFE Power Compatible |
| #P2M2HBVL12400B25-SPC | IO-Link Class B | Single M12 (Com+Pwr) | Aux. Power Pinout - 2 & 5 | SAFE Power Compatible |
| #P2M2HBVL12400A13 | IO-Link Class A | 2x M12 (Com/Pwr) | Aux. Power Pinout - 1 & 3 | Standard Module |
| #P2M2HBVL12400A43 | IO-Link Class A | 2x M12 (Com/Pwr) | Aux. Power Pinout - 4 & 3 | Standard Module |
| #P2M2HBVL12400A42 | IO-Link Class A | 2x M12 (Com/Pwr) | Aux. Power Pinout - 4 & 2 | Standard Module |
| #P2M2HBVL12400B25 | IO-Link Class B | Single M12 (Com+Pwr) | Aux. Power Pinout - 2 & 5 | Standard Module |