Instrument clusters - DPS70 | Product Series

Filter by

    No filters selected

Display

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Instrument clusters - DPS70

Instrument clusters - DPS70

Parker's DPS70 is a semi-custom instrument cluster with a 7" LCD touch screen ideal for bus and coach applications. The DPS70 cluster is an innovative user interface that makes complete vehicle information accessible in a single centralized location.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -20 °C
  • Number of Inputs: 21
  • Number of Outputs: 2
  • Ingress Protection Rating: IP69K (front)
  • Electrical Connection: Molex MX150
  • Communication Interface: 3x CAN, Ethernet, USB
Safety Warning

Full Product Description

Parker’s DPS70 (Display Panel Standard with 7" LCD touch screen) instrument cluster is an innovative user interface that makes complete vehicle information accessible in a single centralized location. By incorporating the DPS70 cluster, a wide range of transportation vehicles can be operated more efficiently for greater productivity.

This versatile instrument cluster supports 3 CAN communication channels, as well as Ethernet and USB. The DPS70 has inputs to measure analog, digital and frequency signals and outputs suited for hydraulic control, or general electrical control.
The DPS70 instrument cluster is ideal for various transportation vehicle applications, with 4 backlit gauges, up to 26 positions for status LEDs (tell-tales), and an 800x480 LCD screen with PCAP touch capability. The 5 video inputs provide blind spot monitoring and backup camera feeds. The robust enclosure has environmentally sealed, Molex MX150 type connectors and is designed to be used in rugged environments.

The DPS70 has a software development kit (SDK) that allows customers to develop their own software and the overlay may be customized, making the DPS70 perfect for any application.

Markets:
• Transportation
• Material handling equipment

Features/Benefits:
• Monitors up to 21 inputs - analog, digital or frequency
• 4 gauges supported
• 26 status LEDs
• 7" LCD touch screen
• 3 CAN buses

Applications:
• Bus and coach instrumentation
• Any type of vehicle operator display

Related Documents

×
Products Display
1020002ECD 7" color touch screen

687PDC
936514