Push On Field Attachable Hydraulic Hose Fitting - 82 Series Fittings | Product Series

Filter by

    No filters selected

Hex Type

Port Connection

Hose I.D. (size)

Shape

Materials of Construction

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push On Field Attachable Hydraulic Hose Fitting - 82 Series Fittings

Push On Field Attachable Hydraulic Hose Fitting - 82 Series Fittings

Configure hose assemblies quickly and easily in the field without special tools with Parker’s 82 series one-piece, push-on field-attachable hydraulic fittings.

Technical Specifications

  • Port Size: 1/8 to 1-3/8 inch
  • Materials of Construction: Steel, Brass, Stainless Steel
  • Shape: Straight, Elbow 45°, Elbow 90°
  • Application: Pneumatics
  • Connection Type: See Part Technical Specs.
  • Hose Inside Diameter: 6.35 to 25.40 mm, -4 to -16 (Size), 1/4 to 1 inch
  • Maximum Operating Temperature: Refer to Part for Detailed Specification.
  • Maximum Operating Pressure: Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification.
  • Connection Size: View Part Details.
  • Product Style: Multiple Styles Available
Safety Warning

Full Product Description

Parker No-Skive 82 Series "Push-Lok®" Fittings are push-on, barb-style field-attachable hydraulic fittings that allow users to quickly and easily make hose assemblies right on the job site without special tools. When coupled with Parker’s No-Skive hoses, 82 series fittings deliver convenience and shorter assembly times, as no clamp is required. Reusable 82 Series fittings feature a one-piece construction for reduced complexity and less chance of leakage. Compatible with the Push-Lok family of multipurpose hoses, 82 series fittings can be used with high temperature, dry air, hot water, fire-resistant, and higher pressure hoses. Offered in a wide range of end configurations and in sizes ranging from ¼” to 1”, 82 Series fittings are available in brass or steel with zinc dichromate plating. Applications include pneumatics, petroleum-base fluids, antifreeze, diesel, and phosphate ester.

Markets:
• Construction
• Utility Equipment
• Machine Tool
• Ground Support Equipment
• Industrial
• Automotive

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Pneumatic
• Antifreeze solutions
• Diesel fuels
• Phosphate ester
• Dry air and water

Compatible Hoses:
• 801
• 804
• 821
• 821FR
• 836

Related Documents

×
Products Hex Type Port Connection Hose I.D. (size) Shape Materials of Construction Product Style
30182-2-4 Inch 1/8" -4 Straight Steel Male NPTF Pipe - Rigid
30182-2-4B Inch 1/8" -4 Straight Brass Male NPTF Pipe - Rigid
30182-2-4C Inch 1/8" -4 Straight Stainless Steel Male NPTF Pipe - Rigid
30182-4-4 Inch 1/4" -4 Straight Steel Male NPTF Pipe - Rigid
30182-4-4B Inch 1/4" -4 Straight Brass Male NPTF Pipe - Rigid
30182-4-4C Inch 1/4" -4 Straight Stainless Steel Male NPTF Pipe - Rigid
30182-4-6 Inch 1/4" -6 Straight Steel Male NPTF Pipe - Rigid
30182-4-6B Inch 1/4" -6 Straight Brass Male NPTF Pipe - Rigid
30182-4-6C Inch 1/4" -6 Straight Stainless Steel Male NPTF Pipe - Rigid
30182-4-8 Inch 1/4" -8 Straight Steel Male NPTF Pipe - Rigid
30182-4-8B Inch 1/4" -8 Straight Brass Male NPTF Pipe - Rigid
30182-6-6 Inch 3/8" -6 Straight Steel Male NPTF Pipe - Rigid
30182-6-6B Inch 3/8" -6 Straight Brass Male NPTF Pipe - Rigid
30182-6-6C Inch 3/8" -6 Straight Stainless Steel Male NPTF Pipe - Rigid
30182-6-8 Inch 3/8" -8 Straight Steel Male NPTF Pipe - Rigid
30182-6-8B Inch 3/8" -8 Straight Brass Male NPTF Pipe - Rigid
30182-8-6B Inch 1/2" -6 Straight Brass Male NPTF Pipe - Rigid
30182-8-6C Inch 1/2" -6 Straight Stainless Steel Male NPTF Pipe - Rigid
30182-8-8 Inch 1/2" -8 Straight Steel Male NPTF Pipe - Rigid
30182-8-8B Inch 1/2" -8 Straight Brass Male NPTF Pipe - Rigid
30182-8-8C Inch 1/2" -8 Straight Stainless Steel Male NPTF Pipe - Rigid
30182-8-10 Inch 1/2" -10 Straight Steel Male NPTF Pipe - Rigid
30182-8-10B Inch 1/2" -10 Straight Brass Male NPTF Pipe - Rigid
30182-8-12B Inch 1/2" -12 Straight Brass Male NPTF Pipe - Rigid
30182-12-8B Inch 3/4" -8 Straight Brass Male NPTF Pipe - Rigid
30182-12-10 Inch 3/4" -10 Straight Steel Male NPTF Pipe - Rigid
30182-12-12 Inch 3/4" -12 Straight Steel Male NPTF Pipe - Rigid
30182-12-12B Inch 3/4" -12 Straight Brass Male NPTF Pipe - Rigid
30182-12-12C Inch 3/4" -12 Straight Stainless Steel Male NPTF Pipe - Rigid
30182-16-16B Inch 1" -16 Straight Brass Male NPTF Pipe - Rigid
30182-16-16C Inch 1" -16 Straight Stainless Steel Male NPTF Pipe - Rigid
31382-4-4 Inch 1/4" -4 Straight Steel Male NPTF Pipe - Swivel
31382-6-6 Inch 3/8" -6 Straight Steel Male NPTF Pipe - Swivel
31382-8-8 Inch 1/2" -8 Straight Steel Male NPTF Pipe - Swivel
31382-8-10 Inch 1/2" -10 Straight Steel Male NPTF Pipe - Swivel
31382-8-10B Inch 1/2" -10 Straight Brass Male NPTF Pipe - Swivel
31382-12-12 Inch 3/4" -12 Straight Steel Male NPTF Pipe - Swivel
30282-4-4 Inch 1/4" -4 Straight Steel Female NPTF Pipe - Rigid
30282-4-4B Inch 1/4" -4 Straight Brass Female NPTF Pipe - Rigid
30282-6-6 Inch 3/8" -6 Straight Steel Female NPTF Pipe - Rigid
30282-6-6B Inch 3/8" -6 Straight Brass Female NPTF Pipe - Rigid
30282-8-8B Inch 1/2" -8 Straight Brass Female NPTF Pipe - Rigid
37G82-4-4 Inch 1/4" -4 Straight Steel Female NPSM Pipe - Gasket Joint - Swivel
37G82-4-6 Inch 1/4" -6 Straight Steel Female NPSM Pipe - Gasket Joint - Swivel
37G82-6-6 Inch 3/8" -6 Straight Steel Female NPSM Pipe - Gasket Joint - Swivel
37G82-8-8 Inch 1/2" -8 Straight Steel Female NPSM Pipe - Gasket Joint - Swivel
37G82-8-10 Inch 1/2" -10 Straight Steel Female NPSM Pipe - Gasket Joint - Swivel
37G82-12-12 Inch 3/4" -12 Straight Steel Female NPSM Pipe - Gasket Joint - Swivel
30382-4-4 Inch 1/4" -4 Straight Steel Male JIC 37° - Rigid
30382-6-6 Inch 3/8" -6 Straight Steel Male JIC 37° - Rigid
30382-6-6B Inch 3/8" -6 Straight Brass Male JIC 37° - Rigid
30382-8-8 Inch 1/2" -8 Straight Steel Male JIC 37° - Rigid
30382-12-12 Inch 3/4" -12 Straight Steel Male JIC 37° - Rigid
30682-4-4 Inch 1/4" -4 Straight Steel Female JIC 37° - Swivel
30682-4-4B Inch 1/4" -4 Straight Brass Female JIC 37° - Swivel
30682-4-4C Inch 1/4" -4 Straight Stainless Steel Female JIC 37° - Swivel
30682-5-4 Inch 5/16" -4 Straight Steel Female JIC 37° - Swivel
30682-5-4B Inch 5/16" -4 Straight Brass Female JIC 37° - Swivel
30682-5-6B Inch 5/16" -6 Straight Brass Female JIC 37° - Swivel
30682-6-4B Inch 3/8" -4 Straight Brass Female JIC 37° - Swivel
30682-6-6 Inch 3/8" -6 Straight Steel Female JIC 37° - Swivel
30682-6-6B Inch 3/8" -6 Straight Brass Female JIC 37° - Swivel
30682-6-6C Inch 3/8" -6 Straight Stainless Steel Female JIC 37° - Swivel
30682-6-8 Inch 3/8" -8 Straight Steel Female JIC 37° - Swivel
30682-6-8B Inch 3/8" -8 Straight Brass Female JIC 37° - Swivel
30682-8-6 Inch 1/2" -6 Straight Steel Female JIC 37° - Swivel
30682-8-6B Inch 1/2" -6 Straight Brass Female JIC 37° - Swivel
30682-8-8 Inch 1/2" -8 Straight Steel Female JIC 37° - Swivel
30682-8-8B Inch 1/2" -8 Straight Brass Female JIC 37° - Swivel
30682-8-8C Inch 1/2" -8 Straight Stainless Steel Female JIC 37° - Swivel
30682-10-8B Inch 5/8" -8 Straight Brass Female JIC 37° - Swivel
30682-10-10 Inch 5/8" -10 Straight Steel Female JIC 37° - Swivel
30682-10-10B Inch 5/8" -10 Straight Brass Female JIC 37° - Swivel
30682-10-10C Inch 5/8" -10 Straight Stainless Steel Female JIC 37° - Swivel
30682-12-12 Inch 3/4" -12 Straight Steel Female JIC 37° - Swivel
30682-12-12B Inch 3/4" -12 Straight Brass Female JIC 37° - Swivel
30682-12-12C Inch 3/4" -12 Straight Stainless Steel Female JIC 37° - Swivel
30682-16-16B Inch 1" -16 Straight Brass Female JIC 37° - Swivel
33782-4-4 n/a 1/4" -4 Elbow 45° - Short Drop Steel Female JIC 37° - Swivel
33782-6-6 Inch 3/8" -6 Elbow 45° - Short Drop Steel Female JIC 37° - Swivel
33782-8-8 Inch 1/2" -8 Elbow 45° - Short Drop Steel Female JIC 37° - Swivel
33782-10-10 Inch 5/8" -10 Elbow 45° - Short Drop Steel Female JIC 37° - Swivel
33982-4-4 Inch 1/4" -4 Elbow 90° - Short Drop Steel Female JIC 37° - Swivel
33982-6-6 Inch 3/8" -6 Elbow 90° - Short Drop Steel Female JIC 37° - Swivel
33982-8-8 Inch 1/2" -8 Elbow 90° - Short Drop Steel Female JIC 37° - Swivel
33982-10-10 Inch 5/8" -10 Elbow 90° - Short Drop Steel Female JIC 37° - Swivel
33982-12-12 Inch 3/4" -12 Elbow 90° - Short Drop Steel Female JIC 37° - Swivel
34182-4-4 Inch 1/4" -4 Elbow 90° - Long Drop Steel Female JIC 37° - Swivel
34182-6-6 Inch 3/8" -6 Elbow 90° - Long Drop Steel Female JIC 37° - Swivel
30482-4-4B Inch 1/4" -4 Straight Brass Male SAE 45° - Rigid
30482-5-4B Inch 5/16" -4 Straight Brass Male SAE 45° - Rigid
30482-6-6B Inch 3/8" -6 Straight Brass Male SAE 45° - Rigid
30482-8-8B Inch 1/2" -8 Straight Brass Male SAE 45° - Rigid
30882-4-4 Inch 1/4" -4 Straight Steel Female SAE 45° - Swivel
30882-4-4B Inch 1/4" -4 Straight Brass Female SAE 45° - Swivel
30882-5-4B Inch 5/16" -4 Straight Brass Female SAE 45° - Swivel
30882-6-6 Inch 3/8" -6 Straight Steel Female SAE 45° - Swivel
30882-6-6B Inch 3/8" -6 Straight Brass Female SAE 45° - Swivel
30882-8-6B Inch 1/2" -6 Straight Brass Female SAE 45° - Swivel
30882-8-8 Inch 1/2" -8 Straight Steel Female SAE 45° - Swivel
30882-8-8B Inch 1/2" -8 Straight Brass Female SAE 45° - Swivel
30882-10-10 Inch 5/8" -10 Straight Steel Female SAE 45° - Swivel
30882-10-10B Inch 5/8" -10 Straight Brass Female SAE 45° - Swivel
30882-12-12 Inch 3/4" -12 Straight Steel Female SAE 45° - Swivel
30882-12-12B Inch 3/4" -12 Straight Brass Female SAE 45° - Swivel
37782-6-6 Inch 3/8" -6 Elbow 45° Steel Female SAE 45° - Swivel
37982-4-4 Inch 1/4" -4 Elbow 90° Steel Female SAE 45° - Swivel
37982-6-6 Inch 3/8" -6 Elbow 90° Steel Female SAE 45° - Swivel
32882-3-4 Inch 3/16" -4 Straight Steel Male Inverted SAE 45° - Swivel
32882-4-4 Inch 1/4" -4 Straight Steel Male Inverted SAE 45° - Swivel
32882-5-4 Inch 5/16" -4 Straight Steel Male Inverted SAE 45° - Swivel
32882-6-6 Inch 3/8" -6 Straight Steel Male Inverted SAE 45° - Swivel
32882-8-8 Inch 1/2" -8 Straight Steel Male Inverted SAE 45° - Swivel
36782-6-6 Inch 3/8" -6 Elbow 45° Steel Male Inverted SAE 45° - Swivel
36982-6-6 Inch 3/8" -6 Elbow 90° Steel Male Inverted SAE 45° - Swivel
32982-4-4B Inch 1/4" -4 Straight Brass Female Inverted SAE 45° - Rigid
32982-5-4B Inch 5/16" -4 Straight Brass Female Inverted SAE 45° - Rigid
32982-6-6B Inch 3/8" -6 Straight Brass Female Inverted SAE 45° - Rigid
32982-8-8B Inch 1/2" -8 Straight Brass Female Inverted SAE 45° - Rigid
3JC82-4-4 Inch 1/4" -4 Straight - Short Steel Female Seal-Lok® - Swivel
3JC82-4-4C Inch 1/4" -4 Straight - Short Stainless Steel Female Seal-Lok® - Swivel
3JC82-6-6 Inch 3/8" -6 Straight - Short Steel Female Seal-Lok® - Swivel
3JC82-6-6C Inch 3/8" -6 Straight - Short Stainless Steel Female Seal-Lok® - Swivel
3JC82-8-6 Inch 1/2" -6 Straight - Short Steel Female Seal-Lok® - Swivel
3JC82-8-8 Inch 1/2" -8 Straight - Short Steel Female Seal-Lok® - Swivel
3JC82-8-8C Inch 1/2" -8 Straight - Short Stainless Steel Female Seal-Lok® - Swivel
3JC82-10-10 Inch 5/8" -10 Straight - Short Steel Female Seal-Lok® - Swivel
3JC82-12-12 Inch 3/4" -12 Straight - Short Steel Female Seal-Lok® - Swivel
34982-16-6 n/a 16 mm -6 Straight Steel DIN Metric Banjo
34982-18-8 n/a 18 mm -8 Straight Steel DIN Metric Banjo
3CA82-8-4 Metric M14x1.5 -4 Straight Steel Female Metric L - Swivel (24° Cone with O-Ring)
3CA82-10-6 Metric M16x1.5 -6 Straight Steel Female Metric L - Swivel (24° Cone with O-Ring)
3CA82-12-6 Metric M18x1.5 -6 Straight Steel Female Metric L - Swivel (24° Cone with O-Ring)
3CA82-15-8 Metric M22x1.5 -8 Straight Steel Female Metric L - Swivel (24° Cone with O-Ring)
3CA82-22-12 Metric M30x2.0 -12 Straight Steel Female Metric L - Swivel (24° Cone with O-Ring)
3CF82-12-6 Metric M18x1.5 -6 Elbow 90° Steel Female Metric L - Swivel (24° Cone with O-Ring)
3C482-10-6B Metric M16x1.5 -6 Elbow 45° Brass Female Metric L - Swivel (Ball Nose)
3C582-10-6B Metric M16x1.5 -6 Elbow 90° Brass Female Metric L - Swivel (Ball Nose)
3C582-15-8B Metric M22x1.5 -8 Elbow 90° Brass Female Metric L - Swivel (Ball Nose)
3C382-10-6B Metric M16x1.5 -6 Straight Brass Female Metric L - Swivel (Ball Nose)
3JC82-12-12C Inch 3/4" -12 Straight - Short Stainless Steel Female Seal-Lok® - Swivel
3JC82-16-16B Inch 1" -16 Straight - Short Brass Female Seal-Lok® - Swivel
3JC82-16-16C Inch 1" -16 Straight - Short Stainless Steel Female Seal-Lok® - Swivel
3J782-4-4 Inch 1/4" -4 Elbow 45° Steel Female Seal-Lok® - Swivel
3J782-6-6 Inch 3/8" -6 Elbow 45° Steel Female Seal-Lok® - Swivel
3J782-8-8 Inch 1/2" -8 Elbow 45° Steel Female Seal-Lok® - Swivel
3J982-4-4 Inch 1/4" -4 Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel
3J982-6-6 Inch 3/8" -6 Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel
3J982-6-8 Inch 3/8" -8 Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel
3J982-8-6 Inch 1/2" -6 Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel
3J982-8-8 Inch 1/2" -8 Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel
3J982-10-10 Inch 5/8" -10 Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel
3J982-12-12 Inch 3/4" -12 Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel
33482-4-4B n/a 1/4" -4 Straight Brass Male Standpipe - Rigid
33482-4-4C n/a 1/4" -4 Straight Stainless Steel Male Standpipe - Rigid
33482-6-6B n/a 3/8" -6 Straight Brass Male Standpipe - Rigid
33482-6-6C n/a 3/8" -6 Straight Stainless Steel Male Standpipe - Rigid
33482-8-8B n/a 1/2" -8 Straight Brass Male Standpipe - Rigid
33482-8-8C n/a 1/2" -8 Straight Stainless Steel Male Standpipe - Rigid
33482-10-10B n/a 5/8" -10 Straight Brass Male Standpipe - Rigid
33482-12-12B n/a 3/4" -12 Straight Brass Male Standpipe - Rigid
33482-12-12C n/a 3/4" -12 Straight Stainless Steel Male Standpipe - Rigid
38282-4-4B n/a 1/4" -4 Straight Brass Push-Lok Union
38282-6-6B n/a 3/8" -6 Straight Brass Push-Lok Union
38282-8-8 n/a 1/2" -8 Straight Steel Push-Lok Union
38282-8-8B n/a 1/2" -8 Straight Brass Push-Lok Union
38282-10-10 n/a 5/8" -10 Straight Steel Push-Lok Union
38282-10-10B n/a 5/8" -10 Straight Brass Push-Lok Union
38282-12-12 n/a 3/4" -12 Straight Steel Push-Lok Union
38282-12-12B n/a 3/4" -12 Straight Brass Push-Lok Union
38282-16-16B n/a 1" -16 Straight Brass Push-Lok Union
3D082-6-4 Metric M12x1.5 -4 Straight Steel Male Metric L - Rigid (24° Cone)
3D082-8-4 Metric M14x1.5 -4 Straight Steel Male Metric L - Rigid (24° Cone)
3D082-10-6 Metric M16x1.5 -6 Straight Steel Male Metric L - Rigid (24° Cone)
3D082-12-6 Metric M18x1.5 -6 Straight Steel Male Metric L - Rigid (24° Cone)
31D82-6-4 n/a 6 mm -4 Straight Steel Male Standpipe Metric L - Rigid
31D82-8-4 n/a 8 mm -4 Straight Steel Male Standpipe Metric L - Rigid
31D82-10-6 n/a 10 mm -6 Straight Steel Male Standpipe Metric L - Rigid
31D82-12-6 n/a 12 mm -6 Straight Steel Male Standpipe Metric L - Rigid
31D82-18-10 n/a 18 mm -10 Straight Steel Male Standpipe Metric L - Rigid
31D82-22-12 n/a 22 mm -12 Straight Steel Male Standpipe Metric L - Rigid
39282-4-4 Metric 1/4" -4 Straight Steel Female BSP Parallel Pipe - Swivel (60° Cone)
39282-6-6 Metric 3/8" -6 Straight Steel Female BSP Parallel Pipe - Swivel (60° Cone)
39282-6-6B Metric 3/8" -6 Straight Brass Female BSP Parallel Pipe - Swivel (60° Cone)
39282-8-8 Metric 1/2" -8 Straight Steel Female BSP Parallel Pipe - Swivel (60° Cone)
39282-12-12 Metric 3/4" -12 Straight Steel Female BSP Parallel Pipe - Swivel (60° Cone)
3D982-2-4 Metric 1/8" -4 Straight Steel Male BSP Parallel Pipe - Rigid (60° Cone)
3D982-4-4 Metric 1/4" -4 Straight Steel Male BSP Parallel Pipe - Rigid (60° Cone)
3D982-4-6 Metric 1/4" -6 Straight Steel Male BSP Parallel Pipe - Rigid (60° Cone)
3D982-6-6 Metric 3/8" -6 Straight Steel Male BSP Parallel Pipe - Rigid (60° Cone)
3D982-8-8 Metric 1/2" -8 Straight Steel Male BSP Parallel Pipe - Rigid (60° Cone)
3D982-8-10 Metric 1/2" -10 Straight Steel Male BSP Parallel Pipe - Rigid (60° Cone)
3D982-12-12 Metric 3/4" -12 Straight Steel Male BSP Parallel Pipe - Rigid (60° Cone)
3B282-4-4 Metric 1/4" -4 Elbow 90° Steel Female BSP Parallel Pipe - Swivel (60° Cone)
3B282-6-6 Metric 3/8" -6 Elbow 90° Steel Female BSP Parallel Pipe - Swivel (60° Cone)
3B282-8-8 Metric 1/2" -8 Elbow 90° Steel Female BSP Parallel Pipe - Swivel (60° Cone)
3B282-10-10 Metric 5/8" -10 Elbow 90° Steel Female BSP Parallel Pipe - Swivel (60° Cone)
34982-8-4 n/a 8 mm -4 Straight Steel DIN Metric Banjo
34982-10-4 n/a 10 mm -4 Straight Steel DIN Metric Banjo
34982-12-4 n/a 12 mm -4 Straight Steel DIN Metric Banjo
34982-14-4 n/a 14 mm -4 Straight Steel DIN Metric Banjo
34982-12-6 n/a 12 mm -6 Straight Steel DIN Metric Banjo
34982-14-6 n/a 14 mm -6 Straight Steel DIN Metric Banjo
39182-4-4B Metric 1/4" -4 Straight Brass Male BSP Taper Pipe - Rigid
39182-4-6B Metric 1/4" -6 Straight Brass Male BSP Taper Pipe - Rigid
39182-6-6B Metric 3/8" -6 Straight Brass Male BSP Taper Pipe - Rigid
39182-6-8B Metric 3/8" -8 Straight Brass Male BSP Taper Pipe - Rigid
3C382-10-6 Metric 10 mm -6 Straight Steel Female Metric L - Swivel (Ball Nose)
3C382-12-6 Metric 12 mm -6 Straight Steel Female Metric L - Swivel (Ball Nose)
3C382-15-8 Metric 15 mm -8 Straight Steel Female Metric L - Swivel (Ball Nose)
3C382-18-10 Metric 18 mm -10 Straight Steel Female Metric L - Swivel (Ball Nose)
3C382-22-12 Metric 22 mm -12 Straight Steel Female Metric L - Swivel (Ball Nose)
3C382-6-4 Metric 6 mm -4 Straight Steel Female Metric L - Swivel (Ball Nose)
3C382-8-4 Metric 8 mm -4 Straight Steel Female Metric L - Swivel (Ball Nose)
3C482-10-6 Metric 10 mm -6 Elbow 45° Steel Female Metric L - Swivel (Ball Nose)
3C482-15-8 Metric 15 mm -8 Elbow 45° Steel Female Metric L - Swivel (Ball Nose)
3C582-10-6 Metric 10 mm -6 Elbow 90° Steel Female Metric L - Swivel (Ball Nose)
3C582-12-6 Metric 12 mm -6 Elbow 90° Steel Female Metric L - Swivel (Ball Nose)
3C582-15-8 Metric 15 mm -8 Elbow 90° Steel Female Metric L - Swivel (Ball Nose)
3C582-18-10 Metric 18 mm -10 Elbow 90° Steel Female Metric L - Swivel (Ball Nose)
3C582-22-12 Metric 22 mm -12 Elbow 90° Steel Female Metric L - Swivel (Ball Nose)

687PDC
687583