All Round Pneumatic Cylinders - R32-63 Series / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
All Round Pneumatic Cylinders - R32-63 Series / Parker Pneumatic - Europe

All Round Pneumatic Cylinders - R32-63 Series / Parker Pneumatic - Europe

The R Series actuator in bores Ø32 to Ø63mm is an aluminium round cylinder for standard temperature -10°C to +70°C. Lightweight and available with pneumatic cushioning providing an economical package for a variety of applications.

Technical Specifications

  • Product Series: Pneumatic Cylinders
  • Product Type: Linear Actuator, Cylinder Actuator
  • Technology: Pneumatics
  • Cylinder Type: Non-Guided, Through Rod
  • Cylinder Action: Double Acting
  • Bore Diameter: 32 to 63 mm
  • Maximum Stroke Length: 500 mm, 19.6 inch
  • Extend Stroke Force: 650 to 2500 N at 6 bar
  • Retract Stroke Force: 434 to 1683 N (at 6 bar)
  • Cushioning Type: Pneumatic Adjustable
  • Port Size: G 1/8 to G 3/8
  • Rod End Thread Type: Male
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Operating Temperature: -10 to 70 °C, 14 to 158 °F
  • Position Sensing Type: Optional Bracket
  • Mounting Option: Yes
  • Piston Rod Material: Stainless Steel
  • Body Material: Aluminum
  • End Cap Material: Aluminum
  • Body Type: Round
  • Corrosion Resistance Included: Yes
  • Repairable: Yes
Safety Warning

Full Product Description

The R Series actuator bores Ø32-Ø63mm is a double acting lightweight aluminium round cylinder for standard temperature -10°C to +70°C and offers performance, reliability and long service life. With pneumatic cushioning enabling high speeds and short cycle times providing an economical solution to suit environmental applications in processing, packaging and handling.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Material Handling Equipment
• Miscellaneous Processing

Features/Benefits:
• Aluminium and stainless steel design for corrosion resistance
• Pneumatic cushioning enabling high speeds and short cycle times
• Aluminium construction for lightweight design

Applications:
• Directional control on conveyor systems.
• Packaging
• Handling
• Processing

General Technical Data:
• International standards : N/A
• Bore Sizes : Ø32, Ø40, Ø50 and Ø63mm
• Stroke Length : 1 to 500mm
• Versions :
          - Double acting
          - Double acting with through rod (without cushioning)
• Cushioning : Rubber buffer fixed or adjustable pneumatic
• Position sensing : Cylinders are fitted with a magnet for proximity position sensing. An optional bracket securely fastens anywhere along the cylinder barrel allowing the mounting of electronic type sensors or reed switches that can be supplied with either flying lead or cable plug connector.
• Installation :
          - Directly via threaded end plates.
          - A wide range of steel cylinder mountings with corrosion resistance finishes.
• Mounting position : Any

Operating and Environmental Data:
• Operating Medium : For best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.
• Operating Pressure : 1.0 to 10 bar
• Operating Temperature : Standard  temperature -10°C to +70°C 
• Pre-lubricated : Further lubrication is normally not necessary. If additional lubrication is introduced it must be continued.
• Corrosion Resistance : Good resistance to corrosion.

Material Specification - Cylinder:
• End covers : Aluminium
• Cylinder barrel : Anodised aluminium
• Piston rod : Stainless steel
• Piston rod nut : Zinc plated steel
• Piston rod seal : PUR (Polyurethane)
• Piston : AlCuMgSn (Aluminium alloy)
• O rings : NBR

Related Documents

×

687PDC
A87859