SUPER-FLEX® FL Barrier Fuel Line Hose, Series 397 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SUPER-FLEX® FL Barrier Fuel Line Hose, Series 397

SUPER-FLEX® FL Barrier Fuel Line Hose, Series 397

Super-Flex Barrier Fuel Line Hose is designed for engine fuel supply in applications to 257°F and 100 psi, Series 397

Technical Specifications

  • Cover Material: Chloroprene Rubber (CR)
  • Vacuum Pressure Rating: 10 to 24 inch-Hg, 254 to 610 mm-Hg, 10 to 24
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Application: Engine
  • Specifications Met: EPA, SAE J30R14, Type 2, SAE J30R7
  • Compatible Fitting: 55 Series, HY Series
  • Maximum Operating Pressure: 0.2 to 0.7 MPa, 35 to 100 psi, 2.4 to 6.9 bar
  • Inside Diameter: 3/16 to 3/4 inch, 4.8 to 19.1 mm
  • Hose Reinforcement Material: 1 or 2 Plies of Textile
  • Package Type: Reel
  • Nominal Hose Inside Diameter: 5 to 20 mm
  • Size: -3 to -12
  • Minimum Bend Radius: 1.3 to 6 inch, 33 to 152.4 mm
  • Outside Diameter: 0.438 to 1.125 inch, 11.1 to 28.6 mm
  • Hose Inner Tube Material: Black, Nitrile/Translucent Thermoplastic Barrier
  • Cover Color: Black
  • Cover Structure: Smooth
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Weight: 0.06 to 0.33 lb/ft, 0.08 to 0.49 kg/m
  • Length per Package: 250 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 397 Super-Flex FL Barrier Fuel Line Hose provides excellent service across a wide variety of fuels and multiple engine applications. The thermoplastic liner serves as a barrier to limit permeation of Volatile Organic Compounds (VOC), providing compliance with government and industry regulations. The hose is qualified with permanent crimp couplings for a safe and secure connection. The cover resists oil and high temperatures common to engine compartments, providing maximum performance in challenging applications.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile with translucent thermoplastic barrier for fuel and permeation resistance to 257°F.
• Reinforcement: One textile braid or multiple textile plies for strength and kink resistance.
• Cover: Black CPE for abrasion, heat and oil resistance.
• Couplings: Qualified with crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Biodiesel (to B100 in dedicated and non-dedicated service)
• Diesel
• Ethanol
• Gasoline
• Oil
- usage
• Blowers
• Grinders
• Mowers
• Pressure Washers
• Saws
- settings
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment

Industry Standards:
• CARB 2006/SORE
• EPA
• SAE J30R7/30R14T2 performance

Safety/Technical:
•  Click here to link to Hose & Chemical Guides.
• Do not use in marine fuel applications.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
39703 3/16 100
39704 1/4 100
39705 5/16 100
39706 3/8 100
39708 1/2 100
39710 5/8 35
39712 3/4 35

687PDC
687583