Directional Control Valve - Series D1VW | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Directional Control Valve - Series D1VW

Directional Control Valve - Series D1VW

Parker’s D1VW directional control valves are high performance direct operated hydraulic valves. These are wet armature design solenoid valves in either 2 position or 3 position configurations. The D1VW valve conforms to D03 (NG6) mounting pattern.

Technical Specifications

  • For Fluid Type: Hydraulic Oil
  • Orifice Size: 0.020,0.030, 0.040 inch
  • Weight: 3.5, 4.5 lb
  • Coil Specifications Met: CSA, UL/CSA, CE, CSA+CE, N/A
  • Maximum Operating Temperature: 60 °C
  • Maximum Flow Rate: 22 GPM (Depending on Spool)
  • Configuration: A - Double solenoid, 2 position; no springs, B - Single Solenoi; 2 position, Spring Offset P to A and B to T in Offfset position, C - Double solenoid; 3 position, spring centered, D - Double solenoid; 2 position, detent, E - Single Solenoid; 2 position, spring cetnered, p to B and A to T when energized ,F - Single Solenoid; 2 position; spring offset; energized to center; Positon spool spacer on A , H - Single Solenoid; 2 position; spring offset; P to B and A to T in offset position ,K - Single Solenoid; 2 position; spring centered; P to A and B to T when energized, M - Single Solenoid; 2 position; spring offset; energized to center position. Spool spacer on B side. P to B and A to T in spring offest position, NFPA D03, CETOP 3, NG 6
  • Minimum Operating Temperature: -13 °C
  • Mounting Type: Subplate
  • Actuation Type: Solenoid
  • Maximum Operating Pressure: 3000 psi
  • Function: 001 - 4-way, 3 position; All Ports Blocked,002 - 4-way, 3 position; All Ports Open,003 - 4-way, 3 position; A to T and B and P Blocked,004 - 4-way, 3 position; P Port Blocked,006 - 4-way, 3 position; T Port Blocked,007 - 4-way, 3 position; T Port Blocked,008 - 4-way, 3 position; P to T; A & B Blocked; Closed Crossover,009 - 4-way, 3 position; P to T; A & B Blocked; Open Crossover,011 - 4-way, 3 position; P port Blocked, Metered,015 - 4-way, 3 position; B to T and A and P Ports Blocked,020 - 4-way, 2 position; Closed Crossover,026 - 4-way, 2 postion; B and T Blocked,030 - 4-way, 2 position; Open Crossover,081 - 4-Way, 3 Position; All Ports Blocked; Metered,082 - 4-Way, 3 Position; P Port Blocked; Metered
  • Electrical Part Option: Doide Surge Suppressor, Rectified Coil
  • Additional Options: 4-Pin Micro Manaplug, Spec Wiring w/lights,Manaolug(Micro) w/Lights,Manaplug (Micro), Single Sol 5-pin, w/Lights,Manaplug (Mini) w/ Lights, Manaplug Opposite Normal,Manaplug (Mini) w/ Lights, Manaplug Opposite Normal, Painted Body,Manaplug (Mini) w/Lights,Manaplug (mini), Single Sol 5-pin, w/Lights,Manaplug (mini), Single Sol 5-pin, w/Lights, Manaplug Opposite Normal,N/A,Painted Body,Signal Lights, Painted Body,Signal Lights,Signal Lights, Twist and Lock Override,Twist and Lock Override
  • Coil Type: 6" Flying Leadwire,Deutsch (DT04-2P),DIN w/o Plug,DIN w/Plug,Double Spade,Explosion Proof,Leadwire Conduit Box,Plug-In Conduit Box
  • Input Voltage: 100/60 VAC,100VAC/60 Hz - 100 VAC/560 Hz,12 VDC,120 VDC,120/60 - 110/50 VAC,24 VDC,24/60-24/50 VAC,240/60 - 220/50 VAC,98 VDC, 120/60 - 110/50 VAC; Rectified too 98 VDC
  • Seal Material: Nitrile, Fluorocarbon
  • Body Material: Ductile Iron

Full Product Description

Parker’s D1VW directional control valves are high performance on/off direct operated hydraulic valves. There are 15 solenoid voltage options including DC, DC rectified and true AC voltages. There are 9 basic termination options including DIN, Deutsch, conduit box with wires and conduit box with plug-in coils. The conduit box with plug-in coils also allows for connections including terminal strip, Manaplug (Brad Harrison) and micro connection (M12 connector). D1VW valves are available with other options such as soft shift tubes (4 orifice size options), monitor switches, extended manual over rides and surge suppression diodes. DIN connector and Conduit box connections provide an IP65 (NEMA 4) ingress rating

The D1VW valve is well suited for both the industrial and mobile applications. Painted bodies and Deutsch connectors are offered for tough environment applications.

Markets:
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Machine Tools
• Marine
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Oil & Gas
• Other Natural Resources
• Packaging Machinery
• Plastic Packaging
• Power Generation
• Primary Metal Refining/Process
• Printing and Marking Equipment
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• CSA Approval
• Soft shift available
• AC and DC lights are available
• Extended manual over ride option
• Multiple spool variations available
• Nitrile or Fluorocarbon seals are offered
• Proportional spools for added soft shift capability
• Explosion proof solenoids are available in ATEX, and CSA/UL

Applications:
• Suitable for general hydraulic applications

Related Documents

×

687912
687505