High Pressure Collars | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Collars

High Pressure Collars

High pressure collars are designed to be used with Polyflex fittings.

Technical Specifications

  • Connection Size: 1/4"-28 inch Thread, UNF-LH, 3/8"-24 inch Thread, 1"-14 inch Thread, 9/16"-18 inch Thread, 3/4"-16 inch Thread
  • Shape: Straight
  • Application: Oilfield, Marine
  • Connection Type: Field Attachable
  • Hose Inside Diameter: 1/4 to 1 inch, 6 to 25 mm
  • Maximum Operating Pressure: 4140 bar, 60000 psi, 414 MPa
Safety Warning

Full Product Description

High pressure collars are designed to be used with Polyflex fittings.

Markets:
• Hydraulics
• Industrial
• Oil & Gas


Related Documents

×
Products Maximum Working Pressure (psi) Connection Thread Size
Y2C-4C 20000 psi 1/4"-28 UNF-LH
Y2C-6C 20000 psi 3/8"-24 UNF-LH
Y2C-9C 20000 psi 9/16"-18 UNF-LH
Y2C-12C 20000 psi 3/4"-16 UNF-LH
Y2C-16C 20000 psi 1"-14 UNF-LH
Y4C-4C 60000 psi 1/4"-28 UNF-LH
Y4C-6C 60000 psi 3/8"-24 UNF-LH
Y4C-9C 60000 psi 9/16"-18 UNF-LH

A54675
687563