Bent Axis Variable Motors - Series V12 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bent Axis Variable Motors - Series V12 Bent Axis Variable Motors - Series V12 Bent Axis Variable Motors - Series V12 Bent Axis Variable Motors - Series V12

Bent Axis Variable Motors - Series V12

Parker V12 hydraulic motor series has an operating pressures up to 480 bar (7,000 psi) and speeds up to 7.900 rpm. V12 is a robust design and can be used in numerous applications in both open and closed loop circuits. Sizes 60 - 80 cc.

Technical Specifications

  • Displacement: 3.7 to 4.9 inch3/rev
  • Maximum Operating Pressure: 420 to 480 bar
  • Minimum Operating Pressure: 6100 to 7000 psi
  • Operating Speed: 50 to 7900 RPM
  • Maximum Flow Rate: 246 to 344 L/min
  • Torque Rating: 600 Nm
  • Output Power: 170 to 205 kW
  • Weight: 28 to 33 kg, 62 to 73 lb

Full Product Description

The Series V12 is a Bent Axis, Variable Displacement Motor. This renowned series of impressively engineered motors is intended for both open and closed circuits has been specifically designed for the most demanding mobile applications. However the V12 can also be utilized in a wide variety of other applications. Available in 2 sizes in ISO, SAE and Cartridge versions. The small envelope size makes for a clean and cost-effective installation.

Rigorous product testing and continuous product development help to ensure our hydraulic pumps operate at optimum efficiency and can perform in the most demanding environments.

Markets:
• Mobile
• Natural Resources
• Government

Features/Benefits:
• Displacement 60 cc and 80 cc
• High operating speeds thanks to low weight pistons
• Wide displacement ration (5:1)
• Broad range of controls for most applications
• ISO, SAE and Cartridge versions
• High overall efficiency throughout the entire displacement range
• The 9-piston design provides high start-up torque and smooth operation
• Small envelop size and a high power-to-weight ratio
• Low noise levels due to a very compact and sturdy design with smooth fluid passages
• Long service life and proven reliability

Applications:
• Construction Equipment
• Mining
• Oil & Gas
• Defense

For detailed technical information on V12 motors please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.  

* Made in Sweden

Related Documents

×

687463
687925