Bent Axis Variable Motors - Series V16 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bent Axis Variable Motors - Series V16 Bent Axis Variable Motors - Series V16 Bent Axis Variable Motors - Series V16 Bent Axis Variable Motors - Series V16

Bent Axis Variable Motors - Series V16

Parker V16 hydraulic motor series has an operating pressures up to 550 bar (7,577 psi) and speeds up to 4950 rpm. It is designed for both open and closed circuit transmissions with focus on high performance machines. Sizes from 220 - 270cc.

Technical Specifications

  • Operating Speed: 50 to 5500 RPM
  • Weight: 488 to 555 kg
  • Displacement: 220 to 270 cm3/rev
  • Maximum Flow Rate: 650 to 740 L/min
  • Maximum Operating Pressure: 450 to 550 bar, 6525 to 7577 psi

Full Product Description

The Series V16 is a Bent Axis, Variable Displacement Motor. Parker’s renowned V16 motor series is impressively engineered and intended for both open and closed circuits transmissions with focus on high performance machines. The compact envelope size makes for a clean and cost-effective installation.

Rigorous product testing and continuous product development help to ensure our hydraulic pumps operate at optimum efficiency and can perform in the most demanding environments.

Markets:
• Mobile
• Natural Resources
• Government

Features/Benefits:
• Displacement 220 cc and 270 cc
• High operating speeds thanks to low weight pistons
• Wide displacement ration (5,5:1)
• Broad range of controls for most applications
• High overall efficiency throughout the entire displacement range
• The 9-piston design provides high start-up torque and smooth operation
• Small envelope size and a high power-to-weight ratio
• Low noise levels due to a very compact and sturdy design with smooth fluid passages
• Long service life and proven reliability

Applications:
• Construction Equipment
• Mining
• Oil & Gas
• Defense
• Agriculture

For detailed technical information on V16 motors please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support

* Made in Sweden

Related Documents

×

687463
688058