Bent Axis Variable Motors - Series V14 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bent Axis Variable Motors - Series V14 Bent Axis Variable Motors - Series V14 Bent Axis Variable Motors - Series V14 Bent Axis Variable Motors - Series V14

Bent Axis Variable Motors - Series V14

Parker V14 hydraulic motor series has an operating pressures up to 480 bar (7,000 psi) and speeds up to 6.500 rpm. It is designed for both open and closed circuit transmissions with focus on high performance machines. Sizes from 110 - 160 cc.

Technical Specifications

  • Displacement: 6.7 to 9.8 inch3/rev
  • Maximum Operating Pressure: 420 to 480 bar, 6100 to 7000 psi
  • Operating Speed: 50 to 6500 RPM
  • Maximum Flow Rate: 375 to 550 L/min
  • Weight: 54 to 68 kg, 119 to 150 lb
  • Output Power: 262 to 335 kW

Full Product Description

The Series V14 is a Bent Axis, Variable Displacement Motor. Parker’s renowned V14 motor series is impressively engineered and intended for both open and closed circuits transmissions with focus on high performance machines. Available in 2 sizes in ISO, SAE and Cartridge versions. The compact envelope size makes for a clean and cost-effective installation.

Rigorous product testing and continuous product development help to ensure our hydraulic pumps operate at optimum efficiency and can perform in the most demanding environments.

Markets:
• Mobile
• Natural Resources
• Government

Features/Benefits:
• Displacement 110 cc and 160 cc
• High operating speeds thanks to low weight pistons
• Wide displacement ration (5:1)
• Broad range of controls for most applications
• ISO, SAE and Cartridge versions
• High overall efficiency throughout the entire displacement range
• The 9-piston design provides high start-up torque and smooth operation
• Small envelop size and a high power-to-weight ratio
• Low noise levels due to a very compact and sturdy design with smooth fluid passages
• Long service life and proven reliability

Applications:
• Construction Equipment
• Mining
• Oil & Gas
• Defense

For detailed technical information on V14 motors please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.  

* Made in Sweden

Related Documents

×

687463
687925