Ferrous Proximity Sensor - FP | Product Series

Filter by

    No filters selected

Sense Air Gap Min (mm)

Sensing Surface

Switch Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ferrous Proximity Sensor - FP

Ferrous Proximity Sensor - FP

Parker's Ferrous Proximity Sensors use back-biased reed switch technology non-contacting technology to detect the presence of ferrous targets. Because they are non-contacting with no moving external components they are well suited for many applications.

Technical Specifications

  • Contact Rating: 10 W, 3 W, 45 W
  • Maximum Switching Voltage: 12 to 100 VDC
  • Maximum Switching Current: 0.2 to 5 A
  • Ingress Protection Rating: 67
  • Electrical Connection: DTM04-2P, DT04-4P, DTM04-4P
  • Housing Material: Glass-filled Nylon
  • Mounting Hole Diameter: 6.0 mm (x2), 7.0 mm (x1), Slotted (x1), 6.4 mm (x3)
  • Release Air Gap: 11.4 mm, 17.8 mm, 7.2 mm, 9.9 mm, 17.4 mm, 17 mm
  • Model Number: FP2000, FP3000, FP4000
  • Sensor Type: Proximity
  • Sense Air Gap: 5.1 mm, 5.6 mm, 11.9 mm

Full Product Description

Parker's Ferrous Proximity Sensors deliver non-contacting proximity sensing to detect nearby ferrous metal.  Because the magnet is internal to the sensor, there is no need for an actuator reducing assembly cost and time.

They are available with multiple sensing air gaps and with two different sense surfaces.  The sensors have a glass-filled nylon housing for strength and corrosion resistance and extra large mounting holes for easl alignment.

A sealed Deutsch connector combined with potted electronics gives the sensor excellent protection for exposed outdoor applications.

Markets:
• Industrial
• Mobile

Features/Benefits:
• Seperate actuator magnet not required.
• Glass filled nylon housing for corrosion resistance.
• Multiple air gap options
• Two sensing surface options
• Normally open or normally closed operation.
• IP67 rating

Applications:
• Home, extend, and retract positions
• Limit switch:  booms, outriggers
• Safety interlock: doors, lap bar, panels

Related Documents

×
Products Sense Air Gap Min (mm) Sensing Surface Switch Type
01695ECD 5.1 Site A NO
01038ECD 5.6 Site B NO
01699ECD 11.4 Site A NO
01062ECD 11.9 Site A NC
01778ECD 11.9 Site B NO
01703ECD 6.4 Site A NO and NC

687463
936514