Proximity Sensor - PS | Product Series

Filter by

    No filters selected

Switch Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Proximity Sensor - PS

Proximity Sensor - PS

Parker's Proximity Sensors use non-contacting technology to detect the presence of a magnet target. Designed using reed switch technology and potted electronics, they are very robust and well suited for applications where large air gaps are required.

Technical Specifications

  • Contact Rating: 5 W
  • Maximum Switching Voltage: 100 VDC
  • Maximum Switching Current: 0.3 A
  • Maximum Operating Temperature: 105 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: 67
  • Electrical Connection: DTM
  • Housing Material: Aluminum
  • Mounting Type: M8-1.25 Thread, 1/4"-20 UNC-2A
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Model Number: PS65, Magnet Target
  • Sensor Type: Proximity

Full Product Description

Parker's PS proximity sensor delivers non-contacting proximity sensing to detect nearby objects.  The sensor may be combined with our complementary magnet target or any other supplied magnet.

They have a threaded aluminim construction which allows for variation during the mechanical assembly of the end application.  Switch activation is a function of the strength of the actuator (magnet), how close it is to other ferrous objects, and the alignment between the sensor and the actuator.  

A sealed Deutsch connector combined with potted electronics gives the sensor excellent protection for exposed outdoor applications.

Markets:
• Industrial
• Mobile

Features/Benefits:
• Aluminum housing for corrosion resistance.
• 1/2" air gap with optional magnet, large gaps possible with other magnt
• M8-1.25 threads for adjustability
• IP67 rating

Applications:
• Home, extend, and retract positions
• Limit switch:  booms, outriggers
• Safety interlock: doors, lap bar, panels

Related Documents

×
Products Switch Type
154482ECD Normally Closed Switch
01143ECD Actuator

687463
936514