OBSOLETE: Electronic throttle pedal - IQAN-LF1 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Electronic throttle pedal - IQAN-LF1

OBSOLETE: Electronic throttle pedal - IQAN-LF1 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -40 °C
  • Power Supply Voltage: 5 VDC

Full Product Description

Parker’s IQAN-LF1 is a legacy electronic accelerator pedal that offers correct ergonomics and a good looking environment in the cab. The activation force has been carefully selected for operator comfort. The IQAN-LF1 is perfect for speed control of older mobile machine engines with an electric engine speed actuator, E-gas. The IQAN-LF1 pedal may also be combined with an IQAN controller to proportionally control a hydrostatic transmission.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Other mobile

Features/Benefits:
• Pedal frame and plate are made of black-anodized sheet metal for rugged construction
• The plate is rubber coated to prevent foot from slipping
• Potentiometer is located under the pedal to protect against mechanical damage
• The pedal has a mechanical bottom stop so no external forces can reach the potentiometer.
• The pedal potentiometer has a built in neutral indicator switch

Applications:
• Engine throttle control on older mobile machine engines
• Brake pedal
• Inch pedal

Related Documents

×
Products Model Number
5010011 IQAN-LF1

687463
936514