Mini analog, Hall-Effect joystick - IQAN-LC6-X05 | Product Series

Filter by

    No filters selected

Handle

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mini analog, Hall-Effect joystick - IQAN-LC6-X05

Mini analog, Hall-Effect joystick - IQAN-LC6-X05

Parker's IQAN-LC6-X05 is a small, analog, coordinate joystick. The base has 2 proportional axis and the handle can provide up to 2 additional axis. The IQAN-LC6-X05 is designed to withstand aggressive conditions in mobile equipment.

Technical Specifications

  • Electrical Connection: Molex Micro-Fit 3.0 6 pin, Molex Micro-Fit 3.0 6 pin + 8 pin
  • Ingress Protection Rating: IP67 (above flange with sealed handle and bellow), IP67 (not including connectors)
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -40 °C
  • Power Supply Voltage: 5 VDC, 5 VDC
  • Function: 2 Proportional, 3 Proportional, 4 Proportional

Full Product Description

Parker’s IQAN-LC6-X05 is a mini coordinate joystick that incorporates compactness, functionality, light weight, and has high flexibility for mobile market applications. The unit is extremely robust, able to withstand aggressive conditions during outdoor use and in outdoor installations. The potted electronics give it IP67 protection. The IQAN-LC6-X05 features a compact ergonomic design making it ideal for armrest and panel installations in mobile equipment.

The ergonomic handle has a unique, patent pending, rotary knob function that adds a fourth proportional function integrated in the handle, this makes the LC6 ideal for repetitive, precise motion control during extended periods in mobile applications.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Other mobile

Features/Benefits:
• Dual Hall-effect sensors provide redundancy
• Industry standard 0-5 V signal range
• Potted electronics for IP67 protection
• Design allows control of all joystick proportional functions without changing your grip on the handle

Applications:
• Boom and swivel control
• Roto-tilt control
• Articulated steering control

The previous generation of ICM4 joysticks may be replaced with IQAN-LC6-X05 versions.

Related Documents

×
Products Handle
20077757 No handle
20077758 H1R1K0 handle
20077759 H1R1K1 handle

687463
936514