Large analog, Hall Effect, 2-axis Joystick - IQAN-LC5-X05 | Product Series

Filter by

    No filters selected

Handle

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Large analog, Hall Effect, 2-axis Joystick - IQAN-LC5-X05

Large analog, Hall Effect, 2-axis Joystick - IQAN-LC5-X05

Parker’s IQAN-LC5-X05 is a large, analog joystick for the mobile market. The ergonomic MP handle option provides a variety of control interfaces. Combinations of buttons, thumb wheels, and trigger are available.

Technical Specifications

  • Electrical Connection: Deutsch DTM 6 pin, Deutsch DTM 6 pin + 6 pin, Deutsch DTM 6 pin + 12 pin
  • Ingress Protection Rating: IP65 (above flange with sealed bellow and handle), IP65 (above flange with sealed handle and bellow), IP65 (above flange)
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Power Supply Voltage: 5 VDC
  • Function: 2 Proportional, 2 Proportional, 2 Buttons, 2 Proportional, 2 Buttons, Trigger, 2 Proportional, 4 Buttons, 2 Proportional, 4 Buttons, Trigger, 2 Proportional, Trigger, 4 Proportional, 2 Buttons, 4 Proportional, 2 Buttons, Trigger, 3 Proportional, 4 Buttons

Full Product Description

Parker’s IQAN-LC5-X05 is a large, coordinate joystick that incorporates ruggedness, functionality, light weight, and has high flexibility for mobile market applications. The unit is extremely robust, able to withstand aggressive conditions during outdoor use and in outdoor installations, including EMI, vibrations and a wide temperature range. The IQAN-LC5-X05 features a compact ergonomic design making it ideal for armrest and panel installations in mobile equipment.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Other mobile

Features/Benefits:
• Dual Hall-effect sensors provide redundancy
• Industry standard 0-5 V signal range
• Built-in drainage will protect the electronics in case of a damaged bellow
• Wide variety of faceplate options put all functions in 1 handle

Applications:
• Boom and swivel control
• Plow and spreader control
• Excavator control

The previous generation of ICL4 joysticks may be replaced with IQAN-LC5-X05 versions.

Related Documents

×
Products Handle
20076317 No handle
20076318 No handle, bellow included
20076319 Ball knob
20077692 N2 handle
20077695 N2T handle
20077699 N4 handle
20077694 N4T handle
20077721 MPB0W0T0 handle
20077722 MPB0W0T1 handle
20076320 MPB2W0T0 handle
20076321 MPB2W0T1 handle
20076322 MPB2W2T0 handle
20076323 MPB2W2T1 handle
20076324 MPB4W0T0 handle
20076325 MPB4W0T1 handle
20076326 MPB4W1T0 handle
20076327 MPB4W1T1 handle
20076328 MPB8W0T0 handle
20076329 MPB8W0T1 handle
20077753 G handle

687463
936514