Large CANbus, Hall Effect, 2-axis Joystick - IQAN-LC5-C0x | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Large CANbus, Hall Effect, 2-axis Joystick - IQAN-LC5-C0x

Large CANbus, Hall Effect, 2-axis Joystick - IQAN-LC5-C0x

This product is not recommended for new designs. Parker’s IQAN-LC5-C0x is a large, CANbus joystick for the mobile market. Combinations of buttons, thumb wheels, and trigger are available.

Technical Specifications

  • Electrical Connection: Deutsch DTM 6 Pin
  • Ingress Protection Rating: IP65 (above flange with sealed bellow and handle), IP65 (above flange with sealed handle and bellow), IP65 (above flange)
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Power Supply Voltage: 12 VDC, 24 VDC
  • Function: 2 Proportional, 3 Proportional, 2 Proportional, No Buttons, 2 Proportional, No Buttons, Trigger, 2 Proportional, 2 Buttons, 2 Proportional, 2 Buttons, Trigger, 4 Proportional, 2 Buttons, 4 Proportional, 2 Buttons, Trigger, 2 Proportional, 4 Buttons, 2 Proportional, 4 Buttons, Trigger

Full Product Description

Parker’s IQAN-LC5-C0x is not recommended for new designs. It is a large, coordinate joystick that incorporates ruggedness, functionality, light weight, and has high flexibility for mobile market applications. The unit is extremely robust, able to withstand aggressive conditions during outdoor use and in outdoor installations, including EMI, vibrations and a wide temperature range. The IQAN-LC5-C0x features a compact ergonomic design making it ideal for armrest and panel installations in mobile equipment.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Other mobile

Features/Benefits:
• Dual Hall-effect sensors provide redundancy
• CAN bus communication simplifies installation and increases noise immunity
• Built-in drainage will protect the electronics in case of a damaged bellow
• wide operating voltage range allows use in 12 VDC and 24 VDC systems
• Extra inputs in the base for external signals

Applications:
• Boom and swivel control
• Plow and spreader control
• Excavator control

The IQAN-LC5-C01 has a high I/O count and the ability to support up to 5 axes in IQANdesign platform applications.
The previous generation of IQAN-LL joysticks are easily replaced with IQAN-LC5-C02 or -C03 versions and a short adapter cable.

Related Documents

×
Products Model Number
20076330 IQAN-LC5-C01-U1
20076331 IQAN-LC5-C01-U2
20077750 IQAN-LC5-C01-G
20077723 IQAN-LC5-C01-MPB0W0T0
20077724 IQAN-LC5-C01-MPB0W0T1
20076996 IQAN-LC5-C01-MPB2W0T0
20076997 IQAN-LC5-C01-MPB2W0T1
20076998 IQAN-LC5-C01-MPB2W2T0
20076999 IQAN-LC5-C01-MPB2W2T1
20077000 IQAN-LC5-C01-MPB4W0T0
20077001 IQAN-LC5-C01-MPB4W0T1
20077002 IQAN-LC5-C01-MPB4W1T0
20077003 IQAN-LC5-C01-MPB4W1T1
20077004 IQAN-LC5-C01-MPB8W0T0
20077005 IQAN-LC5-C01-MPB8W0T1
20076333 IQAN-LC5-C02-U1
20076334 IQAN-LC5-C02-U2
20077752 IQAN-LC5-C03-G
20077690 IQAN-LC5-C02-N2
20077685 IQAN-LC5-C02-N2T
20077688 IQAN-LC5-C02-N4
20077686 IQAN-LC5-C02-N2E
20077687 IQAN-LC5-C02-N4T
20077644 IQAN-LC5-C02-U3
20077718 IQAN-LC5-C02-MPB4W0T0
20077728 IQAN-LC5-C02-MPB2W0T0
20077716 IQAN-LC5-C02-MPB4W0T1

687463
936514