Master controllers - IQAN-MC41/MC42/MC43 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Master controllers - IQAN-MC41/MC42/MC43

Master controllers - IQAN-MC41/MC42/MC43

Parker's IQAN-MC4x is a family of master controllers. The 3 sizes are perfectly scaled for: MC41 for cost efficient task oriented control, MC42 mid-size applications and I/O distribution, and MC43 large space-saving centralized control.

Technical Specifications

  • Number of Inputs: 18, 50
  • Number of Outputs: 8, 16, 36
  • Ingress Protection Rating: IP65, IP69K
  • Specifications Met: CE, E-mark
  • Electrical Connection: Molex MX123
  • Output Current Rating: 2500 mA
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Marine, Material Handling, Mining, Transportation
  • Communication Interface: 2x CAN, 3x CAN, 5x CAN, Ethernet
  • Software: IQANdesign platform
  • Controller Type: Master Controller, Master Safety Controller, Master Controller, Master Safety Controller

Full Product Description

Parker’s IQAN-MC41, -MC42 and -MC43 are rugged master controllers that are designed as the ideal solution for hydraulic control systems in mobile hydraulic vehicles and machinery. Parker IQAN® master controllers enables optimized system architectures speeding development which improves OEM revenues.



The 3 sizes of the MC4x family of master controllers have varying amounts of local I/O for input/output use and multiple CAN bus controllers for diagnostic and CAN gateway capability. The robust aluminum enclosure has sealed automotive connectors and is designed for harsh outdoor environments.



Machine applications for the MC4x master controllers are simple to create with the easy-to-use IQAN programming tools. This makes the IQAN-MC41, -MC42 and -MC43 master controllers a perfect fit for any mobile machine application.



Markets:

• Construction equipment

• Agriculture machinery

• Mining

• Material handling equipment



Features and Benefits:

• Standard and SIL2 safety versions

• 3 controller sizes to meet any system need, small to large

• Pulse Width Modulation outputs for proportional control of hydraulic valves

• Supports wide range of input types; 0-5V, 0-10V, 4-20mA, PWM, digital and frequency

• Easy-to-use programming tools

• Sealed for outdoor use

• Multiple CAN buses



Applications:

• Crane control

• Excavator control

• Telehandler control

• Underground hard rock mine equipment



There are 2 versions of the MC4x family

• The Performance version is optimized for calculation speed

• The SIL2 rated version denoted FS, is for functional safety implementation

The IQAN-MC4xFS controllers are designed to IEC 61508 SIL2.

Related Documents

×
Products Model Number
20085111 IQAN-MC41
20085112 IQAN-MC42
20085113 IQAN-MC43
20085121 IQAN-MC41FS
20085122 IQAN-MC42FS
20085123 IQAN-MC43FS
20085211 IQAN-MC41-M24
20085212 IQAN-MC42-M24
20085213 IQAN-MC43-M24
20085221 IQAN-MC41FS-M24
20085222 IQAN-MC42FS-M24
20085223 IQAN-MC43FS-M24

687463
936514