OBSOLETE: Expansion controllers - IQAN-XC10 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Expansion controllers -  IQAN-XC10

OBSOLETE: Expansion controllers - IQAN-XC10 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -30 °C
  • Number of Inputs: 30
  • Number of Outputs: 20
  • Ingress Protection Rating: IP66
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP Superseal
  • Output Current Rating: 2500 mA
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Controller Type: Slave/expansion module, Slave/Expansion Module

Full Product Description

Parker’s IQAN-XC10 is a module in a collection of expansion (slave) controllers that can be added to an IQAN system. The rugged XC10 has digital outputs designed for driving on-off solenoids in a hydraulic system. The outputs can also be used for driving other types of loads, such as LEDs. Some of the outputs can be configured as non-regulated PWM outputs, for less demanding proportional hydraulic functions when temperature compensation is not needed.

The IQAN-XC10 has inputs capable of measuring analog, digital and frequency signals. The I/O may be flexibly configured to meet any system need. IQAN-XC10 communicates with IQAN master displays or controllers over a CAN bus. Its function is defined in the IQAN master unit’s program with the easy-to-use IQAN programming tools.  

Equipped with an aluminum housing and 2 environmentally sealed, 35-pin connectors, this controller is designed for the outdoor environment.
This makes the IQAN-XC10 expansion controller a perfect addition to expand the I/O for any mobile machine application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 30 inputs - analog, digital or frequency
• Pulse Width Modulation for proportional control of up to 4 valve sections
• Slave unit requires no programming
• Sealed for outdoor use
• CAN communication

Applications:
• Crane control
• Telehandler control
• Excavator control
• Auxiliary hydraulics control

Related Documents

×
Products Model Number
20077638 IQAN-XC10

687463
936514