Standalone Task Oriented Controller - IQAN-TOC2 Valve Driver | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Standalone Task Oriented Controller - IQAN-TOC2 Valve Driver

Standalone Task Oriented Controller - IQAN-TOC2 Valve Driver OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 4
  • Number of Outputs: 2 (dual)
  • Ingress Protection Rating: IP65
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP/Tyco Junior Power Timer
  • Output Current Rating: 3000 mA
  • Housing Material: Plastic
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: RS232
  • Software: Preconfigured
  • Controller Type: Standalone controller, Standalone Controller

Full Product Description

Parker’s IQAN-TOC2 hydraulic valve driver is a task-oriented controller that can replace valve driver modules and cards for a wide variety of proportional valves or other devices.

The IQAN-TOC2 solenoid valve driver can control two bi-directional valve sections or two cartridge solenoids simultaneously using current regulated PWM outputs for proportional valve control. The TOC2 inputs can communicate with joysticks and switches.

The IQAN-TOC2 has a simple mechanical interface for calibration. With a preloaded personality from the factory, setup can be easily performed on the machine using a screwdriver. Adjustments possible include threshold, maximum output, and slopes. The IQAN-TOC2 may also be connected to a PC and programmed using IQANdevelop software to change the functionality of the electronic controller. This advanced feature allows the IQAN-TOC2 to be used in more demanding applications.

With its rugged, but light housing and sealed automotive connector for the outdoor environment, the IQAN-TOC2 is the perfect valve driver for small systems or to replace older industrial style driver cards in mobile equipment.

Markets:
• Construction equipment
• Forestry equipment
• Material handling equipment

Features and Benefits:
• Can be tuned with a screwdriver
• Pulse Width Modulation for proportional control of up to 2 valve sections
• Pre-loaded software matched to Parker valve specifications
• Easy-to-use programming tools
• Sealed for outdoor use

Applications:
• Truck-mounted crane control
• Log loader control
• Excavator control

Related Documents

×
Products Model Number
5010028 IQAN-TOC2 standard 100 Hz
2810024 IQAN-TOC2 Pulsar 75 Hz
2810025 IQAN-TOC2 Gresen 50 Hz
2810027 IQAN-TOC2 cartridge 200 Hz
2810028 IQAN-TOC2 Pulsar 33 Hz

687463
936514