OBSOLETE: Expansion controllers - IQAN-XT2 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Expansion controllers - IQAN-XT2

OBSOLETE: Expansion controllers - IQAN-XT2 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -30 °C
  • Number of Inputs: 10
  • Number of Outputs: 8
  • Ingress Protection Rating: IP65
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP/Tyco Power Timer
  • Output Current Rating: 1800 mA
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Controller Type: Slave/expansion module, Slave/Expansion Module

Full Product Description

Parker’s IQAN-XT2 module is a legacy module in a collection of expansion (slave) controllers that can be added to an IQAN system. The rugged XT2 has 2 bidirectional, regulated current outputs for controlling proportional valves. It also has 6 digital outputs for on-off valves which can be configured as 6 single, or 3 bidirectional PWM (pulse width modulation) outputs for non-regulated control of proportional valves and devices. The IQAN-XT2 has inputs capable of measuring analog, digital and frequency signals. The I/O may be flexibly configured to meet any system need.

The XT2 has an additional CAN hub designed to interface with J1939 diesel engines on mobile machinery and has a dedicated output for electronic throttle control.  Its function is defined in the IQAN master unit’s program with the easy-to-use IQAN programming tools. IQAN-XT2 communicates with IQAN master displays or controllers over a CAN bus. Equipped with an aluminum housing and an environmentally sealed, 42-pin connector, this controller is designed for the outdoor environment.

With no programming required the IQAN-XT2 legacy expansion controller is perfect for field service replacement in existing equipment.
The IQAN-XT2 is in phase out status and is not recommended for new applications.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 10 inputs - analog, digital or frequency
• Pulse Width Modulation for proportional control of up to 5 valve sections
• Slave unit requires no programming
• Sealed for outdoor use
• CAN communication

Applications:
• Crane control
• Telehandler control
• Excavator control
• Auxiliary hydraulics control

Related Documents

×
Products Model Number
5010018 IQAN-XT2

687463
936514