In-Line Gauge Isolator Valve – GF Series | Product Series

Filter by

    No filters selected

Connection Type

Connection Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
In-Line Gauge Isolator Valve – GF Series

In-Line Gauge Isolator Valve – GF Series

Parker’s GF series valves isolate gages from damage and inaccurate readings caused by line pressure surges and hydraulic hammer.

Technical Specifications

  • Weight: 1.3 lb
  • Flow Rate: N/A
  • Connection Size: 1/4, SAE 4
  • Maximum Flow Rate: N/A
  • Minimum Operating Temperature: N/A
  • Mounting Type: Inline
  • Actuation Type: Hydraulic
  • Connection Type: NPT, SAE, BSP
  • Maximum Pressure Setting: N/A
  • Body Material: Steel
  • Seal Material: N/A
  • Maximum Operating Pressure: 3000 psi
  • Maximum Operating Temperature: 207 °F
  • Brand: Colorflow
  • Media: Oil

Full Product Description

Parker’s GF Series valve uses a capillary orifice to smooth out line pulsations and surges without the use of any moving parts. Featuring one piece construction and requires no adjustment or maintenance.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• One piece construction
• Requires no adjustment or maintenance

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Connection Type Connection Size
GF400S NPT 1/4
9GF400S BSPP 1/4
GF420S SAE 4

687852
687505