In-line Flow Control Valve – F Series | Product Series

Filter by

    No filters selected

Maximum Flow Rate

Minimum Operating Temperature

Maximum Operating Temperature

Configuration

Poppet Style

Seal Material

Maximum Operating Pressure (psi)

Function

Actuation Type

Connection Type

Needle

Connection Size

Knob Option

Body Material

Cracking Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
In-line Flow Control Valve – F Series

In-line Flow Control Valve – F Series

The Colorflow F series of hydraulic flow control valves permits free flow in one direction and metered flow in the reverse direction. This flow control valve is used in air and oil applications.

Technical Specifications

  • Maximum Operating Pressure: 500, 2000, 3000, 5000 psi
  • Maximum Flow Rate: 15, 25, 40, 8, 3, 5, 70, 100, 150 gal/min, 57, 95, 151, 30, 11, 19, 265, 379, 568 L/min
  • Configuration: In-Line
  • Maximum Operating Temperature: 250, 400 °F, 121, 205 °C
  • Actuation Type: Manual
  • Minimum Operating Temperature: -40, -15 °F, -40, -26 °C
  • Function: Flow Control
  • Connection Type: NPT, SAE, BSPT, BSPP
  • Connection Size: 1/8", 1/4", #4 SAE, 3/8", #6 SAE, 1/2", #8 SAE, #10 SAE, 3/4", #12 sAE, 1", #16 SAE, 1 1/4", # 20 SAE, 1 1 /2", #24 SAE, 2", #32 SAE
  • Brand: Colorflow
  • Body Material: Brass, Steel, Stainless Steel
  • Media: Hydraulic Oil and Air
  • Seal Material: Nitrile, Fluorocarbon
  • Flow Rate: N/A

Full Product Description

Parker’s F Series in-line flow control valves have either fine or standard metering needles for flow control and a fully guided poppet for free flow in reverse direction. Our superior, fully guided poppet design eliminates wobble and erratic travel that can commonly occur with less durable ball check type construction. The standard soft seat poppet on these check valves provide near zero leakage and come standard in sizes up to 1/2”. Options include oil and air metering valves for hydraulic and pneumatic application.



Markets:

• Factory Automation

• Machine Tools

• Marine

• Material Handling

• Mining

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Molding

• Oil &Gas

• Power Generation

• Vehicle Assembly Facilities



Features/Benefits:

• Port options include ISO 6149, NPT, BSPP, BSPT and SAE

• Material offerings are brass, steel and stainless steel

• Tamperproof option available

• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

• Set screw locks the valve on a desired setting



Applications:

• Suitable for general hydraulic applications

Related Documents

×
Products Maximum Flow Rate Minimum Operating Temperature Maximum Operating Temperature Configuration Poppet Style Seal Material Maximum Operating Pressure (psi) Function Actuation Type Connection Type Needle Connection Size Knob Option Body Material Cracking Pressure (psi)
8F1200S 25 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual BSPT Standard 3/4" Standard Steel 5
8F200S 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPT Standard 1/8" Standard Steel 5
8F200S4 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPT Fine Metering 1/8" Standard Steel 5
8F200S4T 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPT Fine Metering 1/8" Tamperproof Steel 5
8F200S-V 3 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual BSPT Standard 1/8" Standard Steel 5
8F400S 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPT Standard 1/4" Standard Steel 5
8F400S4T 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPT Fine Metering 1/4" Tamperproof Steel 5
8F600S 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPT Standard 3/8" Standard Steel 5
8F800S 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPT Standard 1/2 Standard Steel 5
9F1200B 25 -40 +250 InLine Metal Nitrile 2000 Flow Control Manual BSPP Standard 3/4" Standard Brass 5
9F1200BF-V 25 -15 +400 InLine Metal Fluorocarbon 2000 Flow Control Manual BSPP Standard 3/4" Finger Screw Brass 5
9F1200B-V 25 -15 +400 InLine Metal Fluorocarbon 2000 Flow Control Manual BSPP Standard 3/4" Standard Brass 5
9F1200S 25 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual BSPP Standard 3/4" Standard Steel 5
9F1200SF 25 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual BSPP Standard 3/4" Finger Screw Steel 5
9F1200SF-V 25 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual BSPP Standard 3/4" Finger Screw Steel 5
9F1200ST 25 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual BSPP Standard 3/4" Tamperproof Steel 5
9F1200S-V 25 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual BSPP Standard 3/4" Standard Steel 5
9F1600B 40 -40 +250 InLine Metal Nitrile 2000 Flow Control Manual BSPP Standard 1" Standard Brass 5
9F1600S 40 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual BSPP Standard 1" Standard Steel 5
9F1600SF 40 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual BSPP Standard 1" Finger Screw Steel 5
9F1600SF-V 40 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual BSPP Standard 1" Finger Screw Steel 5
9F1600S-V 40 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual BSPP Standard 1" Standard Steel 5
9F2000S 70 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual BSPP Standard 1-1/4" Standard Steel 5
9F2000SF 70 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual BSPP Standard 1-1/4" Finger Screw Steel 5
9F2000SF-V 70 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual BSPP Standard 1-1/4" Finger Screw Steel 5
9F200B 3 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual BSPP Standard 1/8" Standard Brass 5
9F200B4 3 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual BSPP Fine Metering 1/8" Standard Brass 5
9F200B4F 3 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual BSPP Fine Metering 1/8" Finger Screw Brass 5
9F200BF 3 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual BSPP Standard 1/8" Finger Screw Brass 5
9F200B-V 3 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual BSPP Standard 1/8" Standard Brass 5
9F200S 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 1/8" Standard Steel 5
9F200S4 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Fine Metering 1/8" Standard Steel 5
9F200S4F 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Fine Metering 1/8" Finger Screw Steel 5
9F200SF 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 1/8" Finger Screw Steel 5
9F200ST 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 1/8" Tamperproof Steel 5
9F200S-V 3 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual BSPP Standard 1/8" Standard Steel 5
9F2400S 100 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual BSPP Standard 1-1/2" Standard Steel 5
9F2400SF 100 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual BSPP Standard 1-1/2" Finger Screw Steel 5
9F2400S-V 100 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual BSPP Standard 1-1/2" Standard Steel 5
9F400B 5 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual BSPP Standard 1/4" Standard Brass 5
9F400B4 5 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual BSPP Fine Metering 1/4" Standard Brass 5
9F400BF 5 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual BSPP Standard 1/4" Finger Screw Brass 5
9F400BF-V 5 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual BSPP Standard 1/4" Finger Screw Brass 5
9F400B-V 5 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual BSPP Standard 1/4" Standard Brass 5
9F400S 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 1/4" Standard Steel 5
9F400S4 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Fine Metering 1/4" Standard Steel 5
9F400S4F 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Fine Metering 1/4" Finger Screw Steel 5
9F400S4F-V 5 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual BSPP Fine Metering 1/4" Finger Screw Steel 5
9F400S4T 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Fine Metering 1/4" Tamperproof Steel 5
9F400S4-V 5 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual BSPP Fine Metering 1/4" Standard Steel 5
9F400SF 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 1/4" Finger Screw Steel 5
9F400SF-V 5 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual BSPP Standard 1/4" Finger Screw Steel 5
9F400SS 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 1/4" Standard Stainless Steel 5
9F400SS4 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Fine Metering 1/4" Standard Stainless Steel 5
9F400SS4F 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Fine Metering 1/4" Finger Screw Stainless Steel 5
9F400SS4T 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Fine Metering 1/4" Tamperproof Stainless Steel 5
9F400SSF 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 1/4" Finger Screw Stainless Steel 5
9F400ST 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 1/4" Tamperproof Steel 5
9F400S-V 5 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual BSPP Standard 1/4" Standard Steel 5
9F600B 8 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual BSPP Standard 3/8" Standard Brass 5
9F600B4 8 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual BSPP Fine Metering 3/8" Standard Brass 5
F600ST 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 3/8" Tamperproof Steel 5
F600ST-V 8 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Standard 3/8" Tamperproof Steel 5
F600S-V 8 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Standard 3/8" Standard Steel 5
F620S 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Standard 6 Standard Steel 5
F620S4 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Fine Metering 6 Standard Steel 5
F620S4F 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Fine Metering 6 Finger Screw Steel 5
F620S4T 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Fine Metering 6 Tamperproof Steel 5
F620S4-V 5 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual SAE Fine Metering 6 Standard Steel 5
F620SF 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Standard 6 Finger Screw Steel 5
F620ST 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Standard 6 Tamperproof Steel 5
F620ST-V 5 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual SAE Standard 6 Tamperproof Steel 5
F620S-V 5 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual SAE Standard 6 Standard Steel 5
F800B 15 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Standard 1/2 Standard Brass 5
F800BF 15 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Standard 1/2 Finger Screw Brass 5
F800BF-V 15 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Standard 1/2 Finger Screw Brass 5
F800BT 15 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Standard 1/2 Tamperproof Brass 5
F800BT-V 15 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Standard 1/2 Tamperproof Brass 5
F800B-V 15 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Standard 1/2 Standard Brass 5
F800S 15 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 1/2 Standard Steel 5
F800SF 15 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 1/2 Finger Screw Steel 5
F800SF-V 15 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Standard 1/2 Finger Screw Steel 5
F800SS 15 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 1/2 Standard Stainless Steel 5
F800SSF 15 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 1/2 Finger Screw Stainless Steel 5
F800SSF-V 15 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Standard 1/2 Finger Screw Stainless Steel 5
F800SST 15 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 1/2 Tamperproof Stainless Steel 5
F800ST 15 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 1/2 Tamperproof Steel 5
F800ST-V 15 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Standard 1/2 Tamperproof Steel 5
F800S-V 15 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Standard 1/2 Standard Steel 5
F820B 8 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual SAE Standard 8 Standard Brass 5
F820B4 8 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual SAE Fine Metering 8 Standard Brass 5
F820B-T 8 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual SAE Standard 8 Tamperproof Brass 5
F820S 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Standard 8 Standard Steel 5
F820S4 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Fine Metering 8 Standard Steel 5
F820S4F 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Fine Metering 8 Finger Screw Steel 5
F820S4T 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Fine Metering 8 Tamperproof Steel 5
F820SF 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Standard 8 Finger Screw Steel 5
F820SF-V 8 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual SAE Standard 8 Finger Screw Steel 5
F820SS 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Standard 8 Standard Stainless Steel 5
F820SS4 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Fine Metering 8 Standard Stainless Steel 5
F820SS4T 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Fine Metering 8 Tamperproof Stainless Steel 5
F820SSF 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Standard 8 Finger Screw Stainless Steel 5
F820ST 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Standard 8 Tamperproof Steel 5
F820ST-V 8 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual SAE Standard 8 Tamperproof Steel 5
F820S-V 8 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual SAE Standard 8 Standard Steel 5
F2020SF 70 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual SAE Standard 20 Finger Screw Steel 5
F2020S-V 70 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual SAE Standard 20 Standard Steel 5
F2400S 100 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual NPT Standard 1-1/2" Standard Steel 5
F2400S-V 100 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual NPT Standard 1-1/2" Standard Steel 5
F2420S 100 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual SAE Standard 24 Standard Steel 5
F2420SF-V 100 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual SAE Standard 24 Finger Screw Steel 5
F2420S-V 100 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual SAE Standard 24 Standard Steel 5
F3200S 150 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual NPT Standard 2" Standard Steel 5
F3200SF-V 150 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual NPT Standard 2" Finger Screw Steel 5
F3200S-V 150 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual SAE Standard 2" Standard Steel 5
F3220S 150 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual SAE Standard 32 Standard Steel 5
F3220S-V 150 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual SAE Standard 32 Standard Steel 5
F400B 5 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Standard 1/4" Standard Brass 5
F400B4 5 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Fine Metering 1/4" Standard Brass 5
F400B4F 5 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Fine Metering 1/4" Finger Screw Brass 5
F400B4F-V 5 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Fine Metering 1/4" Finger Screw Brass 5
F400B4T 5 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Fine Metering 1/4" Tamperproof Brass 5
F400B4T-V 5 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Fine Metering 1/4" Tamperproof Brass 5
F400B4-V 5 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Fine Metering 1/4" Standard Brass 5
F400B-F 5 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Standard 1/4" Finger Screw Brass 5
F400BF-V 5 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Standard 1/4" Finger Screw Brass 5
F400BT 5 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Standard 1/4" Tamperproof Brass 5
F400BT-V 5 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Standard 1/4" Tamperproof Brass 5
F400B-V 5 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Standard 1/4" Standard Brass 5
F400S 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 1/4" Standard Steel 5
F400S4 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Fine Metering 1/4" Standard Steel 5
F400S4F 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Fine Metering 1/4" Finger Screw Steel 5
F400S4F-V 5 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Fine Metering 1/4" Finger Screw Steel 5
F400S4T 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Fine Metering 1/4" Tamperproof Steel 5
F400S4T-V 5 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Fine Metering 1/4" Tamperproof Steel 5
F400S4-V 5 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Fine Metering 1/4" Standard Steel 5
F400SF 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 1/4" Finger SCrew Steel 5
F400SF-V 5 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Standard 1/4" Finger Screw Steel 5
F400SS 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 1/4" Standard Stainless Steel 5
F400SS4 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Fine Metering 1/4" Standard Stainless Steel 5
F400SS4T 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Fine Metering 1/4" Tamperproof Stainless Steel 5
F400SSF 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 1/4" Finger Screw Stainless Steel 5
F400SST 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 1/4" Tamperproof Stainless Steel 5
F400ST 5 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 1/4" Tamperproof Steel 5
F400ST-V 5 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Standard 1/4" Tamperproof Steel 5
F400S-V 5 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Standard 1/4" Standard Steel 5
F420B 3 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual SAE Standard 4 Standard Brass 5
F420S 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Standard 4 Standard Steel 5
F420S4 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Fine Metering 4 Standard Steel 5
F420S4F 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Fine Metering 4 Finger Screw Steel 5
F420S4T 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Fine Metering 4 Tamperproof Steel 5
F420S4-V 3 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual SAE Fine Metering 4 Standard Steel 5
F420ST 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Standard 4 Tamperproof Steel 5
F420S-V 3 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual SAE Standard 4 Standard Steel 5
F600B 8 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Standard 3/8" Standard Brass 5
F600B4 8 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Fine Metering 3/8" Standard Brass 5
F600B4F-V 8 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Fine Metering 3/8" Finger Screw Brass 5
F600B4T 8 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Fine Metering 3/8" Tamperproof Brass 5
F600B4T-V 8 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Fine Metering 3/8" Tamperproof Brass 5
F600B4-V 8 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Fine Metering 3/8" Standard Brass 5
F600B-F 8 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Standard 3/8" Finger Screw Brass 5
F600BT 8 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Standard 3/8" Tamperproof Brass 5
F600BT-V 8 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Standard 3/8" Tamperproof Brass 5
F600B-V 8 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Standard 3/8" Standard Brass 5
F600S 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 3/8" Standard Steel 5
F600S4 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Fine Metering 3/8" Standard Steel 5
F600S4F 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Fine Metering 3/8" Finger Screw Steel 5
F600S4F-V 8 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Fine Metering 3/8" Finger Screw Steel 5
F600S4T 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Fine Metering 3/8" Tamperproof Steel 5
F600S4T-V 8 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Fine Metering 3/8" Tamperproof Steel 5
F600S4-V 8 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Fine Metering 3/8" Standard Steel 5
F600SF 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 3/8" Finger Screw Steel 5
F600SF-V 8 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Standard 3/8" Finger Screw Steel 5
F600SS 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 3/8" Standard Stainless Steel 5
F600SS4 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Fine Metering 3/8" Standard Stainless Steel 5
F600SS4T 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Fine Metering 3/8" Tamperproof Stainless Steel 5
F600SSF 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 3/8" Finger Screw Stainless Steel 5
F600SST 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 3/8" Tamperproof Stainless Steel 5
9F600BF-V 8 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual BSPP Standard 3/8" Finger Screw Brass 5
9F600BV 8 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual BSPP Standard 3/8" Standard Brass 5
9F600S 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 3/8" Standard Steel 5
9F600S4 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Fine Metering 3/8" Standard Steel 5
9F600S4F 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Fine Metering 3/8" Finger Screw Steel 5
9F600S4F-V 8 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual BSPP Fine Metering 3/8" Finger Screw Steel 5
9F600S4T 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Fine Metering 3/8" Tamperproof Steel 5
9F600SF 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 3/8" Finger Screw Steel 5
9F600SF-V 8 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual BSPP Standard 3/8" Finger Screw Steel 5
9F600SS 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 3/8" Standard Stainless Steel 5
9F600SSF 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 3/8" Finger Screw Stainless Steel 5
9F600ST 8 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 3/8" Tamperproof Steel 5
9F600S-V 8 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual BSPP Standard 3/8" Standard Steel 5
9F800B 15 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual BSPP Standard 1/2 Standard Brass 5
9F800BF 15 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual BSPP Standard 1/2 Finger Screw Brass 5
9F800BF-V 15 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual BSPP Standard 1/2 Finger Screw Brass 5
9F800B-V 15 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual BSPP Standard 1/2 Standard Brass 5
9F800S 15 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 1/2 Standard Steel 5
9F800SF 15 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 1/2 Finger Screw Steel 5
9F800SF-V 15 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual BSPP Standard 1/2 Finger Screw Steel 5
9F800SS 15 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual BSPP Standard 1/2 Standard Stainless Steel 5
9F800S-V 15 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual BSPP Standard 1/2 Standard Steel 5
F1020S 15 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Standard 10 Standard Steel 5
F1020SF 15 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Standard 10 Finger Screw Steel 5
F1020SF-V 15 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual SAE Standard 10 Finger Screw Steel 5
F1020ST 15 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual SAE Standard 10 Tamperproof Steel 5
F1020ST-V 15 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual SAE Standard 10 Tamperproof Steel 5
F1020S-V 15 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual SAE Standard 10 Standard Steel 5
F1200B 25 -40 +250 InLine Metal Nitrile 2000 Flow Control Manual NPT Standard 3/4" Standard Brass 5
F1200BF 25 -40 +250 InLine Metal Nitrile 2000 Flow Control Manual NPT Standard 3/4" Finger Screw Brass 5
F1200BF-V 25 -15 +400 InLine Metal Fluorocarbon 2000 Flow Control Manual NPT Standard 3/4" Finger Screw Brass 5
F1200BT 25 -40 +250 InLine Metal Nitrile 2000 Flow Control Manual NPT Standard 3/4" Tamperproof Brass 5
F1200B-V 25 -15 +400 InLine Metal Fluorocarbon 2000 Flow Control Manual NPT Standard 3/4" Standard Brass 5
F1200S 25 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual NPT Standard 3/4" Standard Steel 5
F1200SF 25 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual NPT Standard 3/4" Finger Screw Steel 5
F1200SF-V 25 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual NPT Standard 3/4" Finger Screw Steel 5
F1200ST 25 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual NPT Standard 3/4" Tamperproof Steel 5
F1200ST-V 25 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual NPT Standard 3/4" Tamperproof Steel 5
F1200S-V 25 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual NPT Standard 3/4" Standard Steel 5
F1220S 25 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual SAE Standard 12 Standard Steel 5
F1220SF 25 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual SAE Standard 12 Finger Screw Steel 5
F1220ST 25 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual SAE Standard 12 Tamperproof Steel 5
F1220ST-V 25 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual SAE Standard 12 Tamperproof Steel 5
F1220S-V 25 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual SAE Standard 12 Standard Steel 5
F1600B 40 -40 +250 InLine Metal Nitrile 500 Flow Control Manual NPT Standard 1" Standard Brass 5
F1600B-V 40 -15 +400 InLine Metal Fluorocarbon 500 Flow Control Manual NPT Standard 1" Standard Brass 5
F1600S 40 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual NPT Standard 1" Standard Steel 5
F1600SF 40 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual NPT Standard 1" Finger Screw Steel 5
F1600S-V 40 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual NPT Standard 1" Standard Steel 5
F1620S 40 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual SAE Standard 16 Standard Steel 5
F1620SF-V 40 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual SAE Standard 16 Finger Screw Steel 5
F1620S-V 40 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual SAE Standard 16 Standard Steel 5
F2000S 70 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual NPT Standard 1-1/4" Standard Steel 5
F2000SF 70 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual NPT Standard 1-1/4" Finger Screw Steel 5
F2000SF-V 70 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual NPT Standard 1-1/4" Finger Screw Steel 5
F2000S-V 70 -15 +400 InLine Metal Fluorocarbon 3000 Flow Control Manual NPT Standard 1-1/4" Standard Steel 5
F200B 3 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Standard 3/4" Standard Brass 5
F200B4 3 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Fine Metering 1/8" Standard Brass 5
F200B4T 3 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Fine Metering 1/8" Tamperproof Brass 5
F200B-F 3 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Standard 1/8" Finger Screw Brass 5
F200BT 3 -40 +250 InLine Soft Seat Nitrile 2000 Flow Control Manual NPT Standard 1/8" Tamperproof Brass 5
F200BT-V 3 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Standard 1/8" Tamperproof Brass 5
F200B-V 3 -15 +400 InLine Soft Seat Fluorocarbon 2000 Flow Control Manual NPT Standard 1/8" Standard Brass 5
F200S 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 1/8" Standard Steel 5
F200S4 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Fine Metering 1/8" Standard Steel 5
F200S4F 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Fine Metering 1/8" Finger Screw Steel 5
F200S4F-V 3 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Fine Metering 1/8" Finger Screw Steel 5
F200S4T-V 3 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Fine Metering 1/8" Tamperproof Steel 5
F200S4-V 3 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Fine Metering 1/8" Standard Steel 5
F200SF 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 1/8" Finger Screw Steel 5
F200ST 3 -40 +250 InLine Metal Nitrile 5000 Flow Control Manual NPT Standard 1/8" Tamperproof Steel 5
F200S-V 3 -15 +400 InLine Metal Fluorocarbon 5000 Flow Control Manual NPT Standard 1/8" Standard Steel 5
F2020S 70 -40 +250 InLine Metal Nitrile 3000 Flow Control Manual SAE Standard 20 Standard Steel 5

687852
687505