Colorflow In-Line General Purpose Needle Valve – N Series | Product Series

Filter by

    No filters selected

Needle option

Maximum Flow Rate

Maximum Operating Pressure

Maximum Operating Temperature

Minimum Operating Temperature

Seal Material

Knob Option

Connection Type

Connection Size

Body Material

Actuation Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Colorflow In-Line General Purpose Needle Valve – N Series

Colorflow In-Line General Purpose Needle Valve – N Series

Parker's Colorflow N series hydraulic flow control, in-line needle valves meters flow in both directions or provides a reliable shut off. This needle valve flow control is used in air and oil applications and has standard and fine metering options.

Technical Specifications

  • Actuation Type: Manual
  • Seal Material: Nitrile, Fluorocarbon
  • Body Material: Brass, Steel, Stainless Steel
  • Product Style: Needle Valve
  • Connection Type: Female - Female
  • Maximum Flow Rate: 30, 57, 95, 151, 264, 11, 19 L/min, 8, 15, 25, 40, 70, 3, 5 gal/min
  • Maximum Operating Pressure: 5000, 2000, 500, 3000 psi
  • Maximum Operating Temperature: +250, +400 °F, +121, +205 °C
  • Minimum Operating Temperature: -40°, -15° °F, -40°, -26° °C
  • Mounting Type: Inline
  • Brand: Colorflow
  • Media: Hydraulic Oil and Air

Full Product Description

Parker’s N series valve is a two-step needle that allows fine adjustment at low flow by using the first three turns of the adjusting knob. The next three turns open the valve to full flow and provides standard throttling adjustments.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Tamperproof option available
• Set screw locks the valve on a desired setting
• Port sizes available in 8 sizes from 1/8” to 1 1/4”
• Material offerings are brass, steel and stainless steel
• Port options include ISO 6149, NPT, BSPP, BSPT and SAE
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Needle option Maximum Flow Rate Maximum Operating Pressure Maximum Operating Temperature Minimum Operating Temperature Seal Material Knob Option Connection Type Connection Size Body Material Actuation Type
N400ST-V Standard 5 5000 +400° F -15 Fluorocarbon Tamperproof NPT 1/4 Steel Manual
N400S-V Standard 5 5000 +400° F -15 Fluorocarbon Standard Knob NPT 1/4 Steel Manual
N420B Standard 3 2000 +205°F -40.0 Nitrile Standard Knob SAE 4 Brass Manual
N420S Standard 3 5000 +205°F -40.0 Nitrile Standard Knob SAE 4 Steel Manual
N420S4 Fine Metering 3 5000 +205°F -40.0 Nitrile Standard Knob SAE 4 Steel Manual
N420S4T Fine Metering 3 5000 +205°F -40.0 Nitrile Tamperproof SAE 4 Steel Manual
N420SF Standard 3 5000 +205°F -40.0 Nitrile Finger Screw SAE 4 Steel Manual
N420ST Standard 3 5000 +205°F -40.0 Nitrile Tamperproof SAE 4 Steel Manual
N420S-V Standard 3 5000 +400° F -15 Fluorocarbon Standard Knob SAE 4 Steel Manual
N600B Standard 8 2000 +205°F -40.0 Nitrile Standard Knob NPT 3/8 Brass Manual
N600B4F-V Fine Metering 8 2000 +400° F -15 Fluorocarbon Finger Screw NPT 3/8 Brass Manual
N600B4-T Fine Metering 8 2000 +205°F -40.0 Nitrile Tamperproof NPT 3/8 Brass Manual
N600B4-V Fine Metering 8 2000 +400° F -15 Fluorocarbon Standard Knob NPT 3/8 Brass Manual
N600BF Standard 8 2000 +205°F -40.0 Nitrile Finger Screw NPT 3/8 Brass Manual
N600BT Standard 8 2000 +205°F -40.0 Nitrile Tamperproof NPT 3/8 Brass Manual
N600BT-V Standard 8 2000 +400° F -15 Fluorocarbon Tamperproof NPT 3/8 Brass Manual
N600B-V Standard 8 2000 +400° F -15 Fluorocarbon Standard Knob NPT 3/8 Brass Manual
N600S Standard 8 5000 +205°F -40.0 Nitrile Standard Knob NPT 3/8 Steel Manual
N600S4 Fine Metering 8 5000 +205°F -40.0 Nitrile Standard Knob NPT 3/8 Steel Manual
N600S4F Fine Metering 8 5000 +205°F -40.0 Nitrile Finger Screw NPT 3/8 Steel Manual
N600S4F-V Fine Metering 8 5000 +400° F -15 Fluorocarbon Finger Screw NPT 3/8 Steel Manual
N600SF Standard 8 5000 +205°F -40.0 Nitrile Finger Screw NPT 3/8 Steel Manual
N600SS Standard 8 5000 +205°F -40.0 Nitrile Standard Knob NPT 3/8 303 Stainless Steel Manual
N600SS4 Fine Metering 8 5000 +205°F -40.0 Nitrile Standard Knob NPT 3/8 303 Stainless Steel Manual
N600SS4T Fine Metering 8 5000 +205°F -40.0 Nitrile Tamperproof NPT 3/8 303 Stainless Steel Manual
N600SST Standard 8 5000 +205°F -40.0 Nitrile Tamperproof NPT 3/8 303 Stainless Steel Manual
N600ST Standard 8 5000 +205°F -40.0 Nitrile Tamperproof NPT 3/8 Steel Manual
N600ST-V Standard 8 5000 +400° F -15 Fluorocarbon Tamperproof NPT 3/8 Steel Manual
N600S-V Standard 8 5000 +400° F -15 Fluorocarbon Standard Knob NPT 3/8 Steel Manual
N620B Standard 5 2000 +205°F -40.0 Nitrile Standard Knob SAE 6 Brass Manual
N620BFV Standard 5 2000 +400° F -15 Fluorocarbon Finger Screw SAE 6 Brass Manual
N620S Standard 5 5000 +205°F -40.0 Nitrile Standard Knob SAE 6 Steel Manual
N620S4 Fine Metering 5 5000 +205°F -40.0 Nitrile Standard Knob SAE 6 Steel Manual
N620S4F Fine Metering 5 5000 +205°F -40.0 Nitrile Finger Screw SAE 6 Steel Manual
N620S4T Fine Metering 5 5000 +205°F -40.0 Nitrile Tamperproof SAE 6 Steel Manual
N620S4T-V Fine Metering 5 5000 +400° F -15 Fluorocarbon Tamperproof SAE 6 Steel Manual
N620S4-V Fine Metering 5 5000 +400° F -15 Fluorocarbon Standard Knob SAE 6 Steel Manual
N620SF Standard 5 5000 +205°F -40.0 Nitrile Finger Screw SAE 6 Steel Manual
N620ST Standard 5 5000 +205°F -40.0 Nitrile Tamperproof SAE 6 Steel Manual
N620ST-V Standard 5 5000 +400° F -15 Fluorocarbon Tamperproof SAE 6 Steel Manual
N620S-V Standard 5 5000 +400° F -15 Fluorocarbon Standard Knob SAE 6 Steel Manual
N800B Standard 15 2000 +205°F -40.0 Nitrile Standard Knob NPT 1/2 Brass Manual
N800BF Standard 15 2000 +205°F -40.0 Nitrile Finger Screw NPT 1/2 Brass Manual
N800BT Standard 15 2000 +205°F -40.0 Nitrile Tamperproof NPT 1/2 Brass Manual
N800BT-V Standard 15 2000 +400° F -15 Fluorocarbon Tamperproof NPT 1/2 Brass Manual
N800B-V Standard 15 2000 +400° F -15 Fluorocarbon Standard Knob NPT 1/2 Brass Manual
N800S Standard 15 5000 +205°F -40.0 Nitrile Standard Knob NPT 1/2 Steel Manual
N800SF Standard 15 5000 +205°F -40.0 Nitrile Finger Screw NPT 1/2 Steel Manual
N800SF-V Standard 15 5000 +400° F -15 Fluorocarbon Finger Screw NPT 1/2 Steel Manual
N800SS Standard 15 5000 +205°F -40.0 Nitrile Standard Knob NPT 1/2 303 Stainless Steel Manual
N800SST Standard 15 5000 +205°F -40.0 Nitrile Tamperproof NPT 1/2 303 Stainless Steel Manual
N800ST Standard 15 5000 +205°F -40.0 Nitrile Tamperproof NPT 1/2 Steel Manual
N800ST-V Standard 15 5000 +400° F -15 Fluorocarbon Tamperproof NPT 1/2 Steel Manual
N800S-V Standard 15 5000 +400° F -15 Fluorocarbon Standard Knob NPT 1/2 Steel Manual
N820B Standard 8 2000 +205°F -40.0 Nitrile Standard Knob SAE 8 Brass Manual
N820BF-V Standard 8 2000 +400° F -15 Fluorocarbon Finger Screw SAE 8 Brass Manual
N820BT Standard 8 2000 +205°F -40.0 Nitrile Tamperproof SAE 8 Brass Manual
N820S Standard 8 5000 +205°F -40.0 Nitrile Standard Knob SAE 8 Steel Manual
N820S4 Fine Metering 8 5000 +205°F -40.0 Nitrile Standard Knob SAE 8 Steel Manual
N820S4F Fine Metering 8 5000 +205°F -40.0 Nitrile Finger Screw SAE 8 Steel Manual
N820S4-V Fine Metering 8 5000 +400° F -15 Fluorocarbon Standard Knob SAE 8 Steel Manual
8N600S Standard 8 5000 +205°F -40.0 Nitrile Standard Knob BSPT 3/8 Steel Manual
8N800B Standard 15 2000 +205°F -40.0 Nitrile Standard Knob BSPT 1/2 Brass Manual
8N800S Standard 15 5000 +205°F -40.0 Nitrile Standard Knob BSPT 1/2 Steel Manual
9N1200B Standard 25 2000 +205°F -40.0 Nitrile Standard Knob BSPP 12 Brass Manual
9N1200BF Standard 25 2000 +205°F -40.0 Nitrile Finger Screw BSPP 12 Brass Manual
9N1200BF-V Standard 25 2000 +400° F -15 Fluorocarbon Finger Screw BSPP 12 Brass Manual
9N1200B-V Standard 25 2000 +400° F -15 Fluorocarbon Standard Knob BSPP 12 Brass Manual
9N1200S Standard 25 5000 +205°F -40.0 Nitrile Standard Knob BSPP 12 Steel Manual
9N1200SF Standard 25 5000 +205°F -40.0 Nitrile Finger Screw BSPP 12 Steel Manual
9N1200SF-V Standard 25 5000 +400° F -15 Fluorocarbon Finger Screw BSPP 12 Steel Manual
9N1200ST Standard 25 5000 +205°F -40.0 Nitrile Tamperproof BSPP 12 Steel Manual
9N1200S-V Standard 25 5000 +400° F -15 Fluorocarbon Standard Knob BSPP 12 Steel Manual
9N1600B Standard 40 500 +205°F -40.0 Nitrile Standard Knob BSPP 1 Brass Manual
9N1600BF Standard 40 500 +205°F -40.0 Nitrile Finger Screw BSPP 1 Brass Manual
9N1600B-V Standard 40 500 +400° F -15 Fluorocarbon Standard Knob BSPP 1 Brass Manual
9N1600S Standard 40 3000 +205°F -40.0 Nitrile Standard Knob BSPP 1 Steel Manual
9N1600SF Standard 40 3000 +205°F -40.0 Nitrile Finger Screw BSPP 1 Steel Manual
9N1600SF-V Standard 40 3000 +400° F -15 Fluorocarbon Finger Screw BSPP 1 Steel Manual
9N1600S-V Standard 40 3000 +400° F -15 Fluorocarbon Standard Knob BSPP 1 Steel Manual
9N2000S Standard 70 3000 +205°F -40.0 Nitrile Standard Knob BSPP 1-1/4 Steel Manual
9N2000S-V Standard 70 3000 +400° F -15 Fluorocarbon Standard Knob BSPP 1-1/4 Steel Manual
9N200B Standard 3 2000 +205°F -40.0 Nitrile Standard Knob BSPP 1/8 Brass Manual
9N200B4 Fine Metering 3 2000 +205°F -40.0 Nitrile Standard Knob BSPP 1/8 Brass Manual
9N200BF Standard 3 2000 +205°F -40.0 Nitrile Finger Screw BSPP 1/8 Brass Manual
9N200BF-V Standard 3 2000 +400° F -15 Fluorocarbon Finger Screw BSPP 1/8 Brass Manual
9N200B-V Standard 3 2000 +400° F -15 Fluorocarbon Standard Knob BSPP 1/8 Brass Manual
9N200S Standard 3 5000 +205°F -40.0 Nitrile Standard Knob BSPP 1/8 Steel Manual
9N200S4 Fine Metering 3 5000 +205°F -40.0 Nitrile Standard Knob BSPP 1/8 Steel Manual
9N200S4F Fine Metering 3 5000 +205°F -40.0 Nitrile Finger Screw BSPP 1/8 Steel Manual
9N200S4F-V Fine Metering 3 5000 +400° F -15 Fluorocarbon Finger Screw BSPP 1/8 Steel Manual
9N200S4T Fine Metering 3 5000 +205°F -40.0 Nitrile Tamperproof BSPP 1/8 Steel Manual
9N200SF Standard 3 5000 +205°F -40.0 Nitrile Finger Screw BSPP 1/8 Steel Manual
9N200SF-V Standard 3 5000 +400° F -15 Fluorocarbon Finger Screw BSPP 1/8 Steel Manual
9N200S-V Standard 3 5000 +400° F -15 Fluorocarbon Standard Knob BSPP 1/8 Steel Manual
9N400B Standard 5 2000 +205°F -40.0 Nitrile Standard Knob BSPP 1/4 Brass Manual
9N400B4 Fine Metering 5 2000 +205°F -40.0 Nitrile Standard Knob BSPP 1/4 Brass Manual
9N400B4F Fine Metering 5 2000 +205°F -40.0 Nitrile Finger Screw BSPP 1/4 Brass Manual
9N400BF Standard 5 2000 +205°F -40.0 Nitrile Finger Screw BSPP 1/4 Brass Manual
9N400BF-V Standard 5 2000 +400° F -15 Fluorocarbon Finger Screw BSPP 1/4 Brass Manual
9N400BT Standard 5 2000 +205°F -40.0 Nitrile Tamperproof BSPP 1/4 Brass Manual
9N400B-V Standard 5 2000 +400° F -15 Fluorocarbon Standard Knob BSPP 1/4 Brass Manual
9N400S Standard 5 5000 +205°F -40.0 Nitrile Standard Knob BSPP 1/4 Steel Manual
9N400S4 Fine Metering 5 5000 +205°F -40.0 Nitrile Standard Knob BSPP 1/4 Steel Manual
9N400S4F Fine Metering 5 5000 +205°F -40.0 Nitrile Finger Screw BSPP 1/4 Steel Manual
9N400S4F-V Fine Metering 5 5000 +400° F -15 Fluorocarbon Finger Screw BSPP 1/4 Steel Manual
9N400SF Standard 5 5000 +205°F -40.0 Nitrile Finger Screw BSPP 1/4 Steel Manual
9N400SF-V Standard 5 5000 +400° F -15 Fluorocarbon Finger Screw BSPP 1/4 Steel Manual
9N400SS Standard 5 5000 +205°F -40.0 Nitrile Standard Knob BSPP 1/4 303 Stainless Steel Manual
9N400ST Standard 5 5000 +205°F -40.0 Nitrile Tamperproof BSPP 1/4 Steel Manual
9N400S-V Standard 5 5000 +400° F -15 Fluorocarbon Standard Knob BSPP 1/4 Steel Manual
9N600B Standard 8 2000 +205°F -40.0 Nitrile Standard Knob BSPP 3/8 Brass Manual
9N600BF Standard 8 2000 +205°F -40.0 Nitrile Finger Screw BSPP 3/8 Brass Manual
9N600BF-V Standard 8 2000 +400° F -15 Fluorocarbon Finger Screw BSPP 3/8 Brass Manual
9N600BT Standard 8 2000 +205°F -40.0 Nitrile Tamperproof BSPP 3/8 Brass Manual
9N600B-V Standard 8 2000 +400° F -15 Fluorocarbon Standard Knob BSPP 3/8 Brass Manual
9N600S Standard 8 5000 +205°F -40.0 Nitrile Standard Knob BSPP 3/8 Steel Manual
9N600S4 Fine Metering 8 5000 +205°F -40.0 Nitrile Standard Knob BSPP 3/8 Steel Manual
9N600S4F Fine Metering 8 5000 +205°F -40.0 Nitrile Finger Screw BSPP 3/8 Steel Manual
9N600S4-V Fine Metering 8 5000 +400° F -15 Fluorocarbon Standard Knob BSPP 3/8 Steel Manual
9N600SF Standard 8 5000 +205°F -40.0 Nitrile Finger Screw BSPP 3/8 Steel Manual
9N600SF-V Standard 8 5000 +400° F -15 Fluorocarbon Finger Screw BSPP 3/8 Steel Manual
9N600SS Standard 8 5000 +205°F -40.0 Nitrile Standard Knob BSPP 3/8 303 Stainless Steel Manual
9N600ST Standard 8 5000 +205°F -40.0 Nitrile Tamperproof BSPP 3/8 Steel Manual
9N600S-V Standard 8 5000 +400° F -15 Fluorocarbon Standard Knob BSPP 3/8 Steel Manual
9N800B Standard 15 2000 +205°F -40.0 Nitrile Standard Knob BSPP 1/2 Brass Manual
9N800BF Standard 15 2000 +205°F -40.0 Nitrile Finger Screw BSPP 1/2 Brass Manual
N820SF Standard 8 5000 +205°F -40.0 Nitrile Finger Screw SAE 8 Steel Manual
N820SF-V Standard 8 5000 +400° F -15 Fluorocarbon Finger Screw SAE 8 Steel Manual
N820ST Standard 8 5000 +205°F -40.0 Nitrile Tamperproof SAE 8 Steel Manual
N820ST-V Standard 8 5000 +400° F -15 Fluorocarbon Tamperproof SAE 8 Steel Manual
N820S-V Standard 8 5000 +400° F -15 Fluorocarbon Standard Knob SAE 8 Steel Manual
N1600B Standard 40 500 +205°F -40.0 Nitrile Standard Knob NPT 1 Brass Manual
N1600BF Standard 40 500 +205°F -40.0 Nitrile Finger Screw NPT 1 Brass Manual
N1600B-V Standard 40 500 +400° F -15 Fluorocarbon Standard Knob NPT 1 Brass Manual
N1600S Standard 40 3000 +205°F -40.0 Nitrile Standard Knob NPT 1 Steel Manual
N1600SF Standard 40 3000 +205°F -40.0 Nitrile Finger Screw NPT 1 Steel Manual
N1600SF-V Standard 40 3000 +400° F -15 Fluorocarbon Finger Screw NPT 1 Steel Manual
N1600S-V Standard 40 3000 +400° F -15 Fluorocarbon Standard Knob NPT 1 Steel Manual
N1620S Standard 40 3000 +205°F -40.0 Nitrile Standard Knob SAE 16 Steel Manual
N1620SF-V Standard 40 3000 +400° F -15 Fluorocarbon Finger Screw SAE 16 Steel Manual
N1620S-V Standard 40 3000 +400° F -15 Fluorocarbon Standard Knob SAE 16 Steel Manual
N2000S Standard 70 3000 +205°F -40.0 Nitrile Standard Knob NPT 1-1/4 Steel Manual
N2000S-F Standard 70 3000 +205°F -40.0 Nitrile Finger Screw NPT 1-1/4 Steel Manual
N2000S-V Standard 70 3000 +400° F -15 Fluorocarbon Standard Knob NPT 1-1/4 Steel Manual
N2020S Standard 70 3000 +205°F -40.0 Nitrile Standard Knob SAE 20 Steel Manual
N2020S-F Standard 70 3000 +205°F -40.0 Nitrile Finger Screw SAE 20 Steel Manual
N2020S-V Standard 70 3000 +400° F -15 Fluorocarbon Standard Knob SAE 20 Steel Manual
9N800BF-V Standard 15 2000 +400° F -15 Fluorocarbon Finger Screw BSPP 1/2 Brass Manual
9N800B-V Standard 15 2000 +400° F -15 Fluorocarbon Standard Knob BSPP 1/2 Brass Manual
9N800S Standard 15 5000 +205°F -40.0 Nitrile Standard Knob BSPP 1/2 Steel Manual
9N800SF Standard 15 5000 +205°F -40.0 Nitrile Finger Screw BSPP 1/2 Steel Manual
9N800SF-V Standard 15 5000 +400° F -15 Fluorocarbon Finger Screw BSPP 1/2 Steel Manual
9N800SS Standard 15 5000 +205°F -40.0 Nitrile Standard Knob BSPP 1/2 303 Stainless Steel Manual
9N800ST Standard 15 5000 +205°F -40.0 Nitrile Tamperproof BSPP 1/2 Steel Manual
9N800S-V Standard 15 5000 +400° F -15 Fluorocarbon Standard Knob BSPP 1/2 Steel Manual
N1020S Standard 15 5000 +205°F -40.0 Nitrile Standard Knob SAE 10 Steel Manual
N1020S-F Standard 15 5000 +205°F -40.0 Nitrile Finger Screw SAE 10 Steel Manual
N1020S-V Standard 15 5000 +400° F -15 Fluorocarbon Standard Knob SAE 10 Steel Manual
N1200B Standard 25 2000 +205°F -40.0 Nitrile Standard Knob NPT 12 Brass Manual
N1200BF Standard 25 2000 +205°F -40.0 Nitrile Finger Screw NPT 12 Brass Manual
N1200BF-V Standard 25 2000 +400° F -15 Fluorocarbon Finger Screw NPT 12 Brass Manual
N1200BT Standard 25 2000 +205°F -40.0 Nitrile Tamperproof NPT 12 Brass Manual
N1200BT-V Standard 25 2000 +400° F -15 Fluorocarbon Tamperproof NPT 12 Brass Manual
N1200B-V Standard 25 2000 +400° F -15 Fluorocarbon Standard Knob NPT 12 Brass Manual
N1200S Standard 25 5000 +205°F -40.0 Nitrile Standard Knob NPT 12 Steel Manual
N1200SF Standard 25 5000 +205°F -40.0 Nitrile Finger Screw NPT 12 Steel Manual
N1200SF-V Standard 25 5000 +400° F -15 Fluorocarbon Finger Screw NPT 12 Steel Manual
N1200ST Standard 25 5000 +205°F -40.0 Nitrile Tamperproof NPT 12 Steel Manual
N1200ST-V Standard 25 5000 +400° F -15 Fluorocarbon Tamperproof NPT 12 Steel Manual
N1200S-V Standard 25 5000 +400° F -15 Fluorocarbon Standard Knob NPT 12 Steel Manual
N1220S Standard 25 5000 +205°F -40.0 Nitrile Standard Knob SAE 12 Steel Manual
N1220SF Standard 25 5000 +205°F -40.0 Nitrile Finger Screw SAE 12 Steel Manual
N1220SF-V Standard 25 5000 +400° F -15 Fluorocarbon Finger Screw SAE 12 Steel Manual
N1220ST Standard 25 5000 +205°F -40.0 Nitrile Tamperproof SAE 12 Steel Manual
N1220ST-V Standard 25 5000 +400° F -15 Fluorocarbon Tamperproof SAE 12 Steel Manual
N1220S-V Standard 25 5000 +400° F -15 Fluorocarbon Standard Knob SAE 12 Steel Manual
N200B Standard 3 2000 +205°F -40.0 Nitrile Standard Knob NPT 1/8 Brass Manual
N200B4 Fine Metering 3 2000 +205°F -40.0 Nitrile Standard Knob NPT 1/8 Brass Manual
N200B4F Fine Metering 3 2000 +205°F -40.0 Nitrile Finger Screw NPT 1/8 Brass Manual
N200B4F-V Fine Metering 3 2000 +400° F -15 Fluorocarbon Finger Screw NPT 1/8 Brass Manual
N200B4T Fine Metering 3 2000 +205°F -40.0 Nitrile Tamperproof NPT 1/8 Brass Manual
N200BF Standard 3 2000 +205°F -40.0 Nitrile Finger Screw NPT 1/8 Brass Manual
N200BT Standard 3 2000 +205°F -40.0 Nitrile Tamperproof NPT 1/8 Brass Manual
N200B-V Standard 3 2000 +400° F -15 Fluorocarbon Standard Knob NPT 1/8 Brass Manual
N200S Standard 3 5000 +205°F -40.0 Nitrile Standard Knob NPT 1/8 Steel Manual
N200S4 Fine Metering 3 5000 +205°F -40.0 Nitrile Standard Knob NPT 1/8 Steel Manual
N200S4F Fine Metering 3 5000 +205°F -40.0 Nitrile Finger Screw NPT 1/8 Steel Manual
N200S4-V Fine Metering 3 5000 +400° F -15 Fluorocarbon Standard Knob NPT 1/8 Steel Manual
N200SF Standard 3 5000 +205°F -40.0 Nitrile Finger Screw NPT 1/8 Steel Manual
N200ST Standard 3 5000 +205°F -40.0 Nitrile Tamperproof NPT 1/8 Steel Manual
N200S-V Standard 3 5000 +400° F -15 Fluorocarbon Standard Knob NPT 1/8 Steel Manual
N400B Standard 5 2000 +205°F -40.0 Nitrile Standard Knob NPT 1/4 Brass Manual
N400B4 Fine Metering 5 2000 +205°F -40.0 Nitrile Standard Knob NPT 1/4 Brass Manual
N400B4F Fine Metering 5 2000 +205°F -40.0 Nitrile Finger Screw NPT 1/4 Brass Manual
N400B4T Fine Metering 5 2000 +205°F -40.0 Nitrile Tamperproof NPT 1/4 Brass Manual
N400B4T-V Fine Metering 5 2000 +400° F -15 Fluorocarbon Tamperproof NPT 1/4 Brass Manual
N400B4-V Fine Metering 5 2000 +400° F -15 Fluorocarbon Standard Knob NPT 1/4 Brass Manual
N400BF Standard 5 2000 +205°F -40.0 Nitrile Finger Screw NPT 1/4 Brass Manual
N400BT Standard 5 2000 +205°F -40.0 Nitrile Tamperproof NPT 1/4 Brass Manual
N400B-V Standard 5 2000 +400° F -15 Fluorocarbon Standard Knob NPT 1/4 Brass Manual
N400S Standard 5 5000 +205°F -40.0 Nitrile Standard Knob NPT 1/4 Steel Manual
N400S4 Fine Metering 5 5000 +205°F -40.0 Nitrile Standard Knob NPT 1/4 Steel Manual
N400S4F Fine Metering 5 5000 +205°F -40.0 Nitrile Finger Screw NPT 1/4 Steel Manual
N400S4T Fine Metering 5 5000 +205°F -40.0 Nitrile Tamperproof NPT 1/4 Steel Manual
N400S4T-V Fine Metering 5 5000 +400° F -15 Fluorocarbon Tamperproof NPT 1/4 Steel Manual
N400S4-V Fine Metering 5 5000 +400° F -15 Fluorocarbon Standard Knob NPT 1/4 Steel Manual
N400SF Standard 5 5000 +205°F -40.0 Nitrile Finger Screw NPT 1/4 Steel Manual
N400SF-V Standard 5 5000 +400° F -15 Fluorocarbon Finger Screw NPT 1/4 Steel Manual
N400SS Standard 5 5000 +205°F -40.0 Nitrile Standard Knob NPT 1/4 303 Stainless Steel Manual
N400SS4 Fine Metering 5 5000 +205°F -40.0 Nitrile Standard Knob NPT 1/4 303 Stainless Steel Manual
N400SS4F Fine Metering 5 5000 +205°F -40.0 Nitrile Finger Screw NPT 1/4 303 Stainless Steel Manual
N400SS4T Fine Metering 5 5000 +205°F -40.0 Nitrile Tamperproof NPT 1/4 303 Stainless Steel Manual
N400SSF Standard 5 5000 +205°F -40.0 Nitrile Finger Screw NPT 1/4 303 Stainless Steel Manual
N400SST Standard 5 5000 +205°F -40.0 Nitrile Tamperproof NPT 1/4 303 Stainless Steel Manual
N400ST Standard 5 5000 +205°F -40.0 Nitrile Tamperproof NPT 1/4 Steel Manual

687852
687505