Industrial & European Interchange, Quick Connect Air Couplers - Tool-Mate Standard Series | Product Series

Filter by

    No filters selected

Interface Option

Body Size

Thread Style

Connection Thread Size

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Industrial & European Interchange, Quick Connect Air Couplers - Tool-Mate Standard Series

Industrial & European Interchange, Quick Connect Air Couplers - Tool-Mate Standard Series

Parker's non-marking, lightweight, pneumatic, air quick connect couplers are ideal for use across a spectrum of applications where low pressure air lines require fast and easy connection and disconnection.

Technical Specifications

  • Body Size: 1/4 inch, 3/8 inch
  • Maximum Operating Pressure: 300 psi, 20 bar
  • Maximum Operating Temperature: 71 °C, 160 °F
  • Application: Pneumatics, High Flow, Air
  • Brand: Parker
  • Valve Type: High Flow Air
  • Fitting Connection Type: Female Thread, Male Thread
  • Vacuum Pressure Rating: No
  • Interchange Type: ISO B Profile, Rectus Profile
  • Media: Compressed Air
  • Coupling Half: Coupler
  • Minimum Operating Temperature: 0 °F
  • Seal Material: Nitrile
  • Plating Type: Galvanized Steel Port Ends
  • Specifications Met: Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B), Connects with RF style nipples
  • Sleeve Type: Push-to-Connect
  • Lock Type: Polyacetate Locking Fingers

Full Product Description

Tool-Mate Series Standard Air Couplers, up to 300 psi, are available in two connection styles to accept either Industrial Interchange Nipples or Rectus 25 Series (European High Flow profile) Nipples. The connection style is visually indicated by a colored band on the sleeve. Yellow designates Industrial Interchange and green designates European High Flow style. Parker's Tool-Mate Series are non-marking, push-to-connect, single shut off quick connect couplers. Coupler bodies are lightweight Polyamide material. Tool-Mate PBH and PER part numbers are NOT pressure venting.


Technical Characteristics:

• Sizes: 1/4”, 3/8”

• Materials: Polyamide material with galvanized steel port ends

• Port Ends: Female NPTF, Male NPTF

• Seal Options: Nitrile


Markets:

• Industrial

• Construction

• Automotive service and repair

• Factory automation


Features/Benefits:

• Easy push to connect operation

• Lightweight non-marring body helps to prevent damage to surface finishes and painted coatings during assembly operations

• Yellow band visually indicates Industrial Interchange connection style. Connects with Parker's Industrial Interchange Nipples and others manufactured to A-A-59439 (MIL-C-4109F, ISO 6150-B).

• Green band visually indicates European High Flow connection style. Connects with Parker's Rectus 25 Series Nipples and other high flow profile nipples.


Applications: 

• Air compressors

• Pneumatic air tools and hoses

• Drop-down air lines

• Blow guns

Related Documents

×
Products Interface Option Body Size Thread Style Connection Thread Size Connection Type
PBH-251-4FP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 1/4" Female 1/4"-18 Female, NPTF
PBH-251-6FP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 1/4" Female 3/8"-18 Female, NPTF
PBH-371-4FP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 3/8" Female 1/4"-18 Female, NPTF
PBH-371-6FP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 3/8" Female 3/8"-18 Female, NPTF
PBH-371-8FP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 3/8" Female 1/2"-14 Female, NPTF
PBH-251-4MP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 1/4" Male 1/4"-18 Male, NPTF
PBH-251-6MP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 1/4" Male 3/8"-18 Male, NPTF
PBH-371-6MP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 3/8" Male 3/8"-18 Male, NPTF
PER-251-4FP Connects with RF style nipples 1/4" Female 1/4"-18 Female, NPTF
PER-251-6FP Connects with RF style nipples 1/4" Female 3/8"-18 Female, NPTF
PER-251-4MP Connects with RF style nipples 1/4" Male 1/4"-18 Male, NPTF

687852
687539