Industrial Interchange Nipples, ISO 6150-B, Air Plug | Product Series

Filter by

    No filters selected

Body Size (inch)

Body Material

Connection Type

Thread Style

Connection Thread Size (inch)

Connection Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Industrial Interchange Nipples, ISO 6150-B, Air Plug

Industrial Interchange Nipples, ISO 6150-B, Air Plug

Parker's general purpose, Industrial Interchange quick connect air nipples (plugs) are ideal for use across a spectrum of applications where low pressure air or fluid lines require fast and easy connection and disconnection.

Technical Specifications

  • Body Size: 1/4, 3/8, 1/2, 3/4 inch
  • Maximum Operating Pressure: 300 psi, 20 bar
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Valve Type: No Valve, Unvalved
  • Brand: Parker
  • Vacuum Pressure Rating: No
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Interchange Type: ISO 6150 B
  • Media: Low pressure fluids and compressed air
  • Coupling Half: Nipple
  • Application: Air
  • Plating Type: Zinc with clear trivalent chromate
  • Specifications Met: A-A-59439 (MIL-C-4109F, ISO 6150-B)

Full Product Description

Pneumatic Industrial Interchange Nipples connect with Parker's 20 Series, 30 Series, Rectus 21,23,30 Series, Universal or E-z-mate quick connect couplers. These air hose fittings are unvalved and conform to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards to be globally interchangeable with other products manufactured to the same requirements. Parker's steel pneumatic nipples have hardened wear points and load bearing areas for increased endurance. Nipples are available in a range of sizes, materials, and fitting ends.

Technical Characteristics:
• Sizes: 1/4” – 3/4"
• Materials:  Brass, Steel, 303 Stainless Steel
• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb,
  Push-Lok Hose Barb

Markets :
• Industrial
• Construction
• Automotive service and repair
• Factory automation

Features/Benefits :
• Steel nipples have hardened wear points and load-bearing areas for increased durability
• Non-valved nipples connect with valved couplers for a single shut-off connection
• Conforms to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards for global interchangeability

Applications:  
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Related Documents

×
Products Body Size (inch) Body Material Connection Type Thread Style Connection Thread Size (inch) Connection Hose I.D. (inch)
BH3C 1/4 Brass NPTF Female 1/4 - 18 na
BH3E 3/8 Brass NPTF Female 3/8 - 18 na
BH3F 1/2 Brass NPTF Female 1/2 - 14 na
H1C 1/4 Steel NPTF Female 1/8 - 27 na
H3C 1/4 Steel NPTF Female 1/4 - 18 na
H3C-E 1/4 Steel NPTF Female 3/8 - 18 na
H1E 3/8 Steel NPTF Female 1/4 - 18 na
H3E 3/8 Steel NPTF Female 3/8 - 18 na
H3E-F 3/8 Steel NPTF Female 1/2 - 14 na
H1F 1/2 Steel NPTF Female 3/8 - 18 na
H3F 1/2 Steel NPTF Female 1/2 - 14 na
H3F-G 1/2 Steel NPTF Female 3/4 - 14 na
H3G-F 3/4 Steel NPTF Female 1/2 - 14 na
H3G 3/4 Steel NPTF Female 3/4 - 14 na
H3G-J 3/4 Steel NPTF Female 1 - 11 1/2 na
SH3C 1/4 Stainless steel (303) NPTF Female 1/4 - 18 na
SH3C-E 1/4 Stainless steel (303) NPTF Female 3/8 - 18 na
BH2C 1/4 Brass NPTF Male 1/4 - 18 na
BH2E 3/8 Brass NPTF Male 3/8 - 18 na
BH2F 1/2 Brass NPTF Male 1/2 - 14 na
BH2G 3/4 Brass NPTF Male 3/4 - 14 na
H0C 1/4 Steel NPTF Male 1/8 - 27 na
H2C 1/4 Steel NPTF Male 1/4 - 18 na
H2C-E 1/4 Steel NPTF Male 3/8 - 18 na
H00E 3/8 Steel NPTF Male 1/8 - 27 na
H0E 3/8 Steel NPTF Male 1/4 - 18 na
H2E 3/8 Steel NPTF Male 3/8 - 18 na
H2E-F 3/8 Steel NPTF Male 1/2 - 14 na
H0F 1/2 Steel NPTF Male 3/8 - 18 na
H2F 1/2 Steel NPTF Male 1/2 - 14 na
H2F-G 1/2 Steel NPTF Male 3/4 - 14 na
H2G-F 3/4 Steel NPTF Male 1/2 - 14 na
H2G 3/4 Steel NPTF Male 3/4 - 14 na
H2G-J 3/4 Steel NPTF Male 1 - 11 1/2 na
SH2C 1/4 Stainless steel (303) NPTF Male 1/4 - 18 na
SH2C-E 1/4 Stainless steel (303) NPTF Male 3/8 - 18 na
BH5G 3/4 Brass Hose barb na na 3/4
H8C 1/4 Steel Hose barb na na 1/4
H8C-D 1/4 Steel Hose barb na na 5/16
H9C 1/4 Steel Hose barb na na 3/8
H5E 3/8 Steel Hose barb na na 3/8
H6E 3/8 Steel Hose barb na na 1/2
H4F 1/2 Steel Hose barb na na 3/8
H5F 1/2 Steel Hose barb na na 1/2
H5F-G 1/2 Steel Hose barb na na 3/4
H5G-F 3/4 Steel Hose barb na na 1/2
H5G 3/4 Steel Hose barb na na 3/4
H5G-J 3/4 Steel Hose barb na na 1
SH8C 1/4 Stainless steel (303) Hose barb na na 1/4
SH9C 1/4 Stainless steel (303) Hose barb na na 3/8
BH8CP 1/4 Brass Push-Lok hose barb na na 1/4
H8CP 1/4 Steel Push-Lok hose barb na na 1/4
H9CP 1/4 Steel Push-Lok hose barb na na 3/8
H4EP 3/8 Steel Push-Lok hose barb na na 1/4
H5EP 3/8 Steel Push-Lok hose barb na na 3/8
H6EP 3/8 Steel Push-Lok hose barb na na 1/2
H4FP 1/2 Steel Push-Lok hose barb na na 3/8
H5FP 1/2 Steel Push-Lok hose barb na na 1/2
H6FP 1/2 Steel Push-Lok hose barb na na 5/8

687852
687539