ISO 4414 Industrial & European Interchange, Safety Quick Connect Air Couplers - Tool-Mate Exhaust Series | Product Series

Filter by

    No filters selected

Interface Option

Body Size

Thread Style

Connection Thread Size

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ISO 4414 Industrial & European Interchange, Safety Quick Connect Air Couplers - Tool-Mate Exhaust Series

ISO 4414 Industrial & European Interchange, Safety Quick Connect Air Couplers - Tool-Mate Exhaust Series

Parker's pressure venting pneumatic, air quick connect couplers are ideal for use in applications where low pressure air lines require fast and easy connection and disconnection with a controlled pressure release system.

Technical Specifications

  • Body Size: 1/4 inch, 3/8 inch, 1/2 inch
  • Maximum Operating Pressure: 300 psi, 20 bar
  • Maximum Operating Temperature: 71 °C, 160 °F
  • Application: Air, Venting, Pneumatic
  • Brand: Parker
  • Valve Type: High Flow Air, Tubular
  • Vacuum Pressure Rating: No
  • Fitting Connection Type: Female Thread, Male Thread
  • Interchange Type: ISO B Profile, Rectus Profile
  • Media: Compressed Air
  • Coupling Half: Coupler
  • Minimum Operating Temperature: 0 °F
  • Seal Material: Nitrile
  • Plating Type: Galvanized Steel Port Ends
  • Specifications Met: ISO 4414 controlled pressure release
  • Special Option: Exhaust - Venting
  • Sleeve Type: Push-to-Connect
  • Lock Type: Polyacetate Locking Fingers

Full Product Description

Tool-Mate Series pressure venting air couplers, up to 300 psi, are available in two connection styles to accept either Industrial Interchange Nipples or Rectus 25 Series (European High Flow profile) Nipples. The connection style is visually indicated by a colored band on the sleeve. Yellow designates Industrial Interchange and green designates European High Flow.


Parker's Tool-Mate Quick Connect Couplers are pressure venting, non-marring, push-to-connect, and single shut off. Exhaust style couplers allow safe disconnection at zero pressure to avoid dangerous hose whip. Tool-Mate PBS and PES part numbers meet ISO 4414 requirements for a controlled pressure release system.


Technical Characteristics:

• Sizes: 1/4”, 3/8", 1/2”

• Materials: Polyamide material with galvanized steel port ends

• Port Ends: Female NPTF, Male NPTF

• Seal Options: Nitrile


Markets:

• Industrial

• Construction

• Automotive service and repair

• Factory automation


Features/Benefits:

• Vents trapped air pressure prior to disconnection, eliminating the risk of hose whip

• Meets ISO 4414 requirements for a controlled pressure release system

• Easy push to connect operation

• Lightweight non-marring body helps to prevent damage to surface finishes and painted coatings during assembly operations

• Two step disconnection prevents accidental uncoupling

• Yellow band visually indicates Industrial Interchange connection style. Connects with Parker's Industrial Interchange Nipples and others manufactured to A-A-59439 (MIL-C-4109F, ISO 6150-B).

• Green band visually indicates European High Flow connection style. Connects with Parker's Rectus 25 Series Nipples and other high flow profile nipples.


Applications: 

• Air compressors

• Pneumatic air tools and hoses

• Drop-down air lines

• Blow guns

Related Documents

×
Products Interface Option Body Size Thread Style Connection Thread Size Connection Type
PBS-251-4FP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 1/4" Female 1/4"-18 Female, NPTF
PBS-251-6FP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 1/4" Female 3/8"-18 Female, NPTF
PBS-371-6FP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 3/8" Female 3/8"-18 Female, NPTF
PBS-371-8FP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 3/8" Female 1/2"-14 Female, NPTF
PBS-501-6FP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 1/2" Female 3/8"-18 Female, NPTF
PBS-501-8FP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 1/2" Female 1/2"-14 Female, NPTF
PBS-501-12FP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 1/2" Female 3/4"-14 Female, NPTF
PBS-251-4MP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 1/4" Male 1/4"-18 Male, NPTF
PBS-251-6MP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 1/4" Male 3/8"-18 Male, NPTF
PBS-371-6MP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 3/8" Male 3/8"-18 Male, NPTF
PBS-371-8MP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 3/8" Male 1/2"-14 Male, NPTF
PBS-501-8MP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 1/2" Male 1/2"-14 Male, NPTF
PES-251-6FP Connects with RF style nipples 1/4" Female 3/8"-18 Female, NPTF
PES-251-4MP Connects with RF style nipples 1/4" Male 1/4"-18 Male, NPTF
PES-251-4FP Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B) 1/4" Female 1/4"-18 Female, NPTF

687852
687539