Industrial Interchange, Manual Connect, Quick Connect Air Couplers - 20 Series | Product Series

Filter by

    No filters selected

Body Size (inch)

Body Material

Connection Type

Thread Style

Connection Thread Size (inch)

Connection Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Industrial Interchange, Manual Connect,  Quick Connect Air Couplers  - 20 Series

Industrial Interchange, Manual Connect, Quick Connect Air Couplers - 20 Series

Parker's general purpose, Industrial Interchange pneumatic, air quick connect couplers are ideal for use across a spectrum of applications where low pressure air or fluid lines require fast and easy connection and disconnection.

Technical Specifications

  • Body Size: 1/4, 3/8, 1/2 inch
  • Plating Type: Zinc with clear trivalent chromate
  • Application: Air
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 300 psi, 20 bar
  • Valve Type: High Flow Air
  • Brand: Parker
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Interchange Type: ISO 6150 B
  • Vacuum Pressure Rating: No
  • Media: Low pressure fluids and compressed air
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Seal Material: Nitrile
  • Specifications Met: Connects with A-A-59439 (MIL-C-4109F, ISO 6150-B
  • Sleeve Type: Manual
  • Lock Type: Locking balls

Full Product Description

20 Series Quick Connect Air Couplers, up to 300 psi, connect with Industrial Interchange Nipples. Couplers are manual sleeve, single shut off couplers that mate with nipples conforming to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards.  20 Series couplers have steel, tubular style valves that deliver high flow with minimal pressure drop. An integral sleeve guard helps to resist accidental disconnection when in use. Couplers are available in a range of sizes, materials, and fitting ends to be versatile for use in a wide variety of applications with air or fluid pressures up to 300 psi.

Technical Characteristics:
• Sizes: 1/4”, 3/8", 1/2”
• Materials: Brass, Steel, 303 Stainless Steel
• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb,
  Push-Lok Hose Barb
• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation

Features/Benefits:
• High flow valves with minimal pressure drop for efficient performance
• Global connectivity with nipples conforming to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards
• Sleeve guard helps to prevent accidental disconnection when in use
• Optional sleeve-lock adds additional protection against accidental disconnection
• Grip-ring sleeve version has a larger knurled diameter to provide easy operation when gloves are worn   
• Stainless steel springs, locking balls and brass valves are also offered for applications where corrosion resistance is desired.

Applications:  
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Related Documents

×
Products Body Size (inch) Body Material Connection Type Thread Style Connection Thread Size (inch) Connection Hose I.D. (inch)
B23A 1/4 Brass NPTF Female 1/8 - 27 na
B23 1/4 Brass NPTF Female 1/4 - 18 na
B23E 1/4 Brass NPTF Female 3/8 - 18 na
B25 3/8 Brass NPTF Female 3/8 - 18 na
B17 1/2 Brass NPTF Female 1/2 - 14 na
25C 3/8 Steel NPTF Female 1/4 - 18 na
25 3/8 Steel NPTF Female 3/8 - 18 na
25F 3/8 Steel NPTF Female 1/2 - 14 na
17E 1/2 Steel NPTF Female 3/8 - 18 na
17 1/2 Steel NPTF Female 1/2 - 14 na
17G 1/2 Steel NPTF Female 3/4 - 14 na
S23 1/4 Stainless steel (303) NPTF Female 1/4 - 18 na
B22A 1/4 Brass NPTF Male 1/8 - 27 na
B22 1/4 Brass NPTF Male 1/4 - 18 na
B22E 1/4 Brass NPTF Male 3/8 - 18 na
B24 3/8 Brass NPTF Male 3/8 - 18 na
B16 1/2 Brass NPTF Male 1/2 - 14 na
24C 3/8 Steel NPTF Male 1/4 - 18 na
24 3/8 Steel NPTF Male 3/8 - 18 na
24F 3/8 Steel NPTF Male 1/2 - 14 na
16E 1/2 Steel NPTF Male 3/8 - 18 na
16 1/2 Steel NPTF Male 1/2 - 14 na
16G 1/2 Steel NPTF Male 3/4 - 14 na
S22 1/4 Stainless steel (303) NPTF Male 1/4 - 18 na
B20-3B 1/4 Brass Hose barb na na 1/4
B20-4B 1/4 Brass Hose barb na na 5/16
B20-5B 1/4 Brass Hose barb na na 3/8
24-5B 3/8 Steel Hose barb na na 3/8
24-6B 3/8 Steel Hose barb na na 1/2
16-5B 1/2 Steel Hose barb na na 3/8
16-6B 1/2 Steel Hose barb na na 1/2
16-7B 1/2 Steel Hose barb na na 3/4
B20-3BP 1/4 Brass Push-Lok hose barb na na 1/4
B20-5BP 1/4 Brass Push-Lok hose barb na na 3/8
24-5BP 3/8 Steel Push-Lok hose barb na na 3/8
16-5BP 1/2 Steel Push-Lok hose barb na na 3/8
16-6BP 1/2 Steel Push-Lok hose barb na na 1/2
B20-3BPN 1/4 Brass Push-Lok hose barb na na 1/4
B20-5BY 1/4 Brass Hose barb na na 1/4
B22N 1/4 Brass NPTF Male 1/4 - 18 na
B22Y 1/4 Brass NPTF Male 1/4 - 18 na
B23-SL 1/4 Brass NPTF Female 1/4 - 18 na
B23N 1/4 Brass NPTF Female 1/4 - 18 na
B23N-SL 1/4 Brass NPTF Female 1/4 - 18 na
B23R 1/4 Brass NPTF Female 1/4 - 18 na
B23Y 1/4 Brass NPTF Female 1/4 - 18 na
B24F 3/8 Brass NPTF Male 1/2 - 14 na
B25N 3/8 Brass NPTF Female 3/8 - 18 na

687852
687539