Industrial Interchange, Push to Connect, Quick Connect Air Couplers - 30 Series | Product Series

Filter by

    No filters selected

Micron Rating

Body Size (inch)

Body Material

Connection Type

Thread Style

Connection Thread Size (inch)

Connection Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Industrial Interchange, Push to Connect, Quick Connect Air Couplers  - 30 Series

Industrial Interchange, Push to Connect, Quick Connect Air Couplers - 30 Series

Parker's general purpose quick connect air couplers are ideal for use across a spectrum of applications where low pressure air or fluid lines require fast and easy connection and disconnection.

Technical Specifications

  • Body Size: 1/4, 3/8, 1/2, 3/4 inch
  • Maximum Operating Pressure: 300 psi, 20 bar
  • Valve Type: High Flow Air, Tubular
  • Brand: Parker
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Interchange Type: ISO 6150 B
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Vacuum Pressure Rating: No
  • Media: Low pressure fluids and compressed air
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Seal Material: Nitrile
  • Application: Air
  • Specifications Met: Connects with A-A-59439 (MIL-C-4109F, ISO 6150-B
  • Sleeve Type: Push to connect
  • Lock Type: Pawls

Full Product Description

30 Series Quick Connect Air Couplers, up to 300 psi connect with Industrial Interchange Nipples. They are push-to-connect style, single shut off couplers that mate with nipples conforming to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards. 30 Series couplers have steel, tubular style valves that deliver high flow with minimal pressure drop. Couplers are available in a range of sizes and fitting ends to be versatile for use in a wide variety of applications with air or fluid pressures up to 300 psi.

Technical Characteristics:
• Sizes: 1/4” – 3/4”
• Material: Brass
• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb, Push-Lok Hose Barb
• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation

Features/Benefits:
• Push-to-connect sleeve makes connection easy with one hand
• Large knurled diameter provides easy operation when gloves are worn
• High flow valves with minimal pressure drop for efficient performance
• Global connectivity with nipples conforming to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards
• Optional sleeve-lock adds protection against accidental disconnection
• Optional stainless steel springs and brass valves are also offered for corrosion resistance

Applications:  
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Related Documents

×
Products Micron Rating Body Size (inch) Body Material Connection Type Thread Style Connection Thread Size (inch) Connection Hose I.D. (inch)
B33A 1/4 Brass NPTF Female 1/8 - 27 na
B33 23 Nominal; 45 Absolute 1/4 Brass NPTF Female 1/4 - 18 na
B33E 1/4 Brass NPTF Female 3/8 - 18 na
B35C 3/8 Brass NPTF Female 1/4 - 18 na
B35 3/8 Brass NPTF Female 3/8 - 18 na
B35F 3/8 Brass NPTF Female 1/2 - 14 na
B37E 1/2 Brass NPTF Female 3/8 - 18 na
B37 23 Nominal; 45 Absolute 1/2 Brass NPTF Female 1/2 - 14 na
B37G 1/2 Brass NPTF Female 3/4 - 14 na
B39F 3/4 Brass NPTF Female 1/2 - 14 na
B39 18 Nominal; 40 Absolute 3/4 Brass NPTF Female 3/4 - 14 na
B39J 3/4 Brass NPTF Female 1 - 11 1/2 na
B32A 1/4 Brass NPTF Male 1/8 - 27 na
B32 1/4 Brass NPTF Male 1/4 - 18 na
B32E 1/4 Brass NPTF Male 3/8 - 18 na
B34C 3/8 Brass NPTF Male 1/4 - 18 na
B34 12 Nominal; 30 Absolute 3/8 Brass NPTF Male 3/8 - 18 na
B34F 3/8 Brass NPTF Male 1/2 - 14 na
B36E 1/2 Brass NPTF Male 3/8 - 18 na
B36 1/2 Brass NPTF Male 1/2 - 14 na
B36G 1/2 Brass NPTF Male 3/4 - 14 na
B38 3/4 Brass NPTF Male 3/4 - 14 na
B38J 3/4 Brass NPTF Male 1 - 11 1/2 na
B30-3B 1/4 Brass Hose barb na na 1/4
B30-4B 1/4 Brass Hose barb na na 5/16
B30-5B 1/4 Brass Hose barb na na 3/8
B34-5B 3/8 Brass Hose barb na na 3/8
B34-6B 3/8 Brass Hose barb na na 1/2
B36-6B 1/2 Brass Hose barb na na 1/2
B36-7B 1/2 Brass Hose barb na na 3/4
B38-7B 3/4 Brass Hose barb na na 3/4
B38-8B 3/4 Brass Hose barb na na 1
B30-3BP 1/4 Brass Push-Lok hose barb na na 1/4
B30-5BP 1/4 Brass Push-Lok hose barb na na 3/8
B34-5BP 3/8 Brass Push-Lok hose barb na na 3/8
B36-6BP 1/2 Brass Push-Lok hose barb na na 1/2
B32N 1/4 Brass NPTF Male 1/4 - 18 na
B33-SL 23 Nominal; 45 Absolute 1/4 Brass NPTF Female 1/4 - 18 na
B33N 23 Nominal; 45 Absolute 1/4 Brass NPTF Female 1/4 - 18 na
B34-5BPN 3/8 Brass Push-Lok hose barb na na 3/8
B34FN 3/8 Brass NPTF Male 1/2 - 14 na
B35N 3/8 Brass NPTF Female 3/8 - 18 na
B36N 1/2 Brass NPTF Male 1/2 - 14 na
B37-SL 23 Nominal; 45 Absolute 1/2 Brass NPTF Female 1/2 - 14 na

687852
687539