Integrated Pressure Bypass Kit for Air Oil Coolers - (Americas) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tamaño

Presión de fisuración (psi)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Integrated Pressure Bypass Kit for Air Oil Coolers - (Americas)

Integrated Pressure Bypass Kit for Air Oil Coolers - (Americas)

External Bypass Kits allow oil to bypass ULAC, ULOC, ULDC, and ULHC Series air oil cooler cores if the pressure drop is too high. The bypass reduces the risk of the cooler bursting in connection with cold starts and temporary peaks in pressure or flow.

Especificaciones técnicas

  • Presión de fisuración: 1.4 bar, 4.5 bar

Descripción completa del producto

Parker bypass kits protect the cooler core from pressure spikes during operation. The external bypass has a check valve that will open at a set pressure, diverting the oil past the cooler core until the pressure normalizes. There are multiple set pressures available and the kits include all necessary hose and fittings to fit the desired cooler. 3D models are also available under each selected kit which can be incorporated into the system layout.

Markets:
• Construction
• Forestry
• Material Handling
• Agriculture
• Automotive
• Marine & Offshore
• Oil & Gas
• Renewable & Wind Energy
• Power Generation

Features/Benefits:
• Available with a 20psi or 65psi check valve
• Protects cooler core from excessive pressure spikes
• Optional on ULAC, ULOC, ULDC, and ULHC coolers

Applications:
• Aerial Lift Equipment
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational Equipment and Special Use Work Vehicles
Productos Tamaño Presión de fisuración (psi)
BP-007-SA Size 007 Cooler 20 psi
BP-007-SB Size 007 Cooler 65 psi
BP-011-SA Size 011 Cooler 20 psi
BP-011-SB Size 011 Cooler 65 psi
BP-016-SA Size 016 Cooler 20 psi
BP-016-SB Size 016 Cooler 65 psi
BP-020-SA Size 020 Cooler 20 psi
BP-020-SB Size 020 Cooler 65 psi
BP-023-SA Size 023 Cooler 20 psi
BP-023-SB Size 023 Cooler 65 psi
BP-033-SA Size 033 Cooler 20 psi
BP-033-SB Size 033 Cooler 65 psi
BP-044-SA Size 044 Cooler 20 psi
BP-044-SB Size 044 Cooler 65 psi
BP-058-SA Size 058 Cooler 20 psi
BP-058-SB Size 058 Cooler 65 psi
BP-078-SA Size 078 Cooler 20 psi
BP-078-SB Size 078 Cooler 65 psi
BP-112-SA Size 112 Cooler 20 psi
BP-112-SB Size 112 Cooler 65 psi

687852
687492