Thermoswitch for Air Oil Coolers - (Americas) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Temperatura de cierre (F)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Thermoswitch for Air Oil Coolers - (Americas)

Thermoswitch for Air Oil Coolers - (Americas)

To ensure precise temperature control and working conditions of a hydraulic system, Parker temperature switches should be installed to control the motor (AC or DC) on air oil coolers. The switches can also be used to alarm excessive fluid temperature.

Especificaciones técnicas

  • Temperatura de cierre del conmutador: 37.8 to 80.0 °C
  • Temperatura de apertura del conmutador: 80 to 156 °F, 26.7 to 68.9 °C
  • Corriente continua de salida nominal: 10 A at 12 VDC, 5 A at 24 VDC, 10 A at 240 VAC
  • Grado de protección de admisión: IP65
  • Contacto eléctrico: Normally Open (NO)
  • Tipo de conexión: PG09 Plug Connector

Descripción completa del producto

Temperature switches measure the oil temperature in ULAC, ULDC, and ULHC Series air oil coolers. When a fixed setpoint is reached, an onboard contact closes which may be used to cycle cooling fans or indicate status. Temperature switches improve working conditions of a hydraulic system by regulating the fluid temperature and maintaining ideal working conditions, thus saving energy and extending component life.

Markets:
• Construction
• Forestry
• Material Handling
• Agriculture
• Automotive
• Marine & Offshore
• Oil & Gas
• Renewable & Wind Energy
• Power Generation

Features/Benefits:
• Available with a wide range of setpoints: 100°F, 120°F, 140°F, 160°F, and 175°F
• Allows for precise fluid temperature control
• Improved hydraulic system performance
• Optional on ULAC, ULDC, and ULHC coolers

Applications:
• Aerial Lift Equipment
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational Equipment and Special Use Work Vehicles
Productos Temperatura de cierre (F)
ATS-GF-C100 100° F
ATS-GF-C120 117° F
ATS-GF-C140 140° F
ATS-GF-C160 158° F
ATS-GF-C175 176° F

687852
687492