Ultra High Pressure Hydraulic Quick Coupling - C Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Estilo de la conexión

Estilo de la rosca de la conexión 1

Estilo de la rosca de la conexión 2

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Ultra High Pressure Hydraulic Quick Coupling - C Series

Ultra High Pressure Hydraulic Quick Coupling - C Series

Parker's C Series Quick Couplings are available with NPT, BSP and "High Pressure" thread styles with working pressures ranging from 14,500 psi to 29,000 psi.

Especificaciones técnicas

  • Tamaño de la rosca de la conexión 1: Varies
  • Medio: Hydraulic Fluids, Chemical Fluids, Lubricants
  • Tipo de válvula: Check Valve
  • Aplicación: Oilfield
  • Mitad de acoplamiento: Female, Male
  • Marca: Parker
  • Diámetro: 10 nom
  • Tipo de conexión de racor: BSPP, NPT / NPTF, Pipe Thread, Face Seal, Female Thread, Male Thread
  • Material de la junta: Buna-N
  • Tamaño de la rosca de la conexión 2: Varies
  • Longitud total: 0.08 to 1.76 inch, 2.03 to 45.72 mm
  • Tamaño hexagonal: 0.08 to 0.94 inch, 2.03 to 23.88 mm
  • Presión de trabajo máxima: 36300 psi Dependent on style, 250 MPa Dependent on style, 2500 bar
  • Material del cuerpo: Steel, Zinc Plated

Descripción completa del producto

Parker’s C Series Quick Couplings provide non-drip valving for clean, safe, trouble-free performance and minimal air inclusion. Protective dust caps are included to prevent damage and fluid contamination. These quick couplings are available in a variety of thread styles (NPT, BSP and "High Pressure") with working pressures ranging from 14,500 psi to 29,000 psi. Applications include hydraulic tools and rescue equipment, hydrostatic testing and Blow-out Preventers.

Markets:
• High pressure hydraulics
• Oil & Gas

Features / Benefits:
• Quick couplings offer ease of connection to high pressure hoses and fixed ports
• Built-in safety locking device to prevent accidental disconnect
• Protective dust caps are included to prevent damage and fluid contamination in disconnected position
• Rugged design and construction for long life in demanding applications

Applications:
• Hydraulic tools and rescue equipment
• Hydrostatic testing
• Blow-out Preventers

Documentos relacionados

×
Productos Estilo de la conexión Estilo de la rosca de la conexión 1 Estilo de la rosca de la conexión 2
C09-125-1680 Quick Coupling Adapter 1/4" Male BSP w/ 120° external cone Quick Coupling Adapter
C19-950-0029 Quick Coupling Adapter 1/4" Male BSP w/ 120° external cone -6 Male Type M
C19-950-0062 Rubber Metal Seal 1/4" Parallel male thread n/a
C19-950-0064 Rubber Metal Seal 3/8" Parallel male thread n/a
C19-950-1600 Plug 1/4" Male BSP w/ 120° external cone n/a
C19-950-1601 Quick Coupling Adapter 1/4" Male BSP w/ 120° external cone 1/4" Male BSP w/ 120° external cone
C19-950-1602 Quick Coupling Adapter 1/4" Male BSP w/ 120° external cone 1/4" Male BSP w/ 60° internal cone
C19-950-1622 Quick Coupling Adapter 1/4" Male BSP w/ 60° internal cone 1/4" Male BSP w/ 60° internal cone
C19-950-1623 Quick Coupling Adapter 1/4" NPT Male 1/4" Male BSP w/ 60° internal cone
C19-950-1680 Porting Block 1/4" BSP w/ 120° internal cone n/a
HAHM4BMH Quick Coupling Adapter 1/4" Male BSP w/ 60° internal cone 1/4" High Pressure Male
C10-115-6202 115 Nipple 1/4 BSP Female n/a
C10-115-6204 115 Nipple 3/8 BSP Female n/a
C10-115-6401 115 Nipple 1/8 NPT Female n/a
C10-115-6402 115 Nipple 1/4 NPT Female n/a
C10-115-6404 115 Nipple 3/8 NPT Female n/a
C10-115-6452 115 Nipple 1/4 NPT Male n/a
C10-115-6454 115 Nipple 3/8 NPT Male n/a
C10-116-5202 116 Nipple 1/4 BSP Female (thru type) n/a
C10-116-6202 116 Nipple 1/4 BSP Female n/a
C10-116-6402 116 Nipple 1/4 NPT Female n/a
C10-125-5202 125 Nipple 1/4 BSP Female (thru type) n/a
C10-125-6203 125 Nipple 1/4 BSP Female n/a
C10-115-1202 115 Coupler 1/4" BSP Female (thru type) n/a
C10-115-1222 115 Coupler 1/4" BSP Female (with built-in locking device) n/a
C10-115-1401 115 Coupler 1/8" NPT Female n/a
C10-115-1402 115 Coupler 1/4" NPT Female n/a
C10-115-1404 115 Coupler 3/8" NPT Female n/a
C10-115-1422 115 Coupler 1/4" NPT Female (with built-in locking device) n/a
C10-115-1452 115 Coupler 1/4" NPT Male n/a
C10-115-1454 115 Coupler 3/8" NPT Male n/a
C10-125-1202 125 Coupler 1/4 BSP Female n/a
C10-116-1202 116 Coupler 1/4" BSP Female n/a
C10-116-1222 116 Coupler 1/4" BSP Female (with built-in locking device) n/a
C10-116-1402 116 Coupler 1/4" NPT Female (with built-in locking device) n/a
C10-116-1422 116 Coupler Obsolete 1/4" NPT Female (with built-in locking device) n/a
C10-125-1203 125 Coupler 1/4 BSP Female n/a

687852
687563