High Pressure Adapters | Product Series

Filtrar por

    Nenhum filtro selecionado

Estilo da conexão 1

Tamanho da rosca da conexão 1

Tamanho da rosca da conexão 2

Tipo de conexão 1

Tipo de conexão 2

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
High Pressure Adapters

High Pressure Adapters

Stainless steel adapters with a 58/60 degree coned and threaded tubing design and maximum working pressure ratings up to 60,000 psi.

Especificações técnicas

  • Tipo de conexão 1: Female, Male, High Pressure, Low Angle Face Seal, UNF Thread
  • Tipo de conexão 2: Male, Female, High Pressure, Male Thread, BSP Thread, UNF Thread
  • Tamanho da conexão 1: 9/16"-18 inch, 3/4"-16 inch, 1-1/8"-12 inch
  • Tamanho da conexão 2: 3/4"-16 inch, 1-1/8"-12 inch, 9/16"-18 inch, G 3/8"-19 inch
  • Comprimento total: Refer to Part for Detailed Specification.
  • Tamanho da sextavada: 0.62 to 1.375 inch, 19.05 to 34.925 mm
  • Pressão máxima de operação: 30000 to 60000 psi, 414 to 207 MPa

Descrição completa do produto

Parker's high pressure adapters have a small bore size which allows for higher working pressures, up to 60,000 psi. Typical applications include: waterblast applications and high pressure test stands.

Markets:
• Waterblast / Water Jetting
• High Pressure Hydraulics
• Oil & Gas

Features/Benefits:
• An industry standard for use at elevated pressures
• Suitable for repetitive assembly and disassembly

Applications:
• High pressure test stands
• High pressure hydraulic systems
• High pressure waterblast applications

Documentos relacionados

×
Produtos Estilo da conexão 1 Tamanho da rosca da conexão 1 Tamanho da rosca da conexão 2 Tipo de conexão 1 Tipo de conexão 2
6YY6-4-6C 9/16"-18 UNF 3/4"-16 UNF Female High Pressure Male High Pressure
6YY6-4-9C 9/16"-18 UNF 1-1/8"-12 UNF Female High Pressure Male High Pressure
6YY6-6-4C 3/4"-16 UNF 9/16"-18 UNF Female High Pressure Male High Pressure
6YY6-6-9C 3/4"-16 UNF 1-1/8"-12 UNF Female High Pressure Male High Pressure
6YY6-9-4C 1-1/8"-12 UNF 9/16"-18 UNF Female High Pressure Male High Pressure
6YY6-9-6C 1-1/8"-12 UNF 3/4"-16 UNF Female High Pressure Male High Pressure
6YY6-9-9C 1-1/8"-12 UNF 1-1/8"-12 UNF Female High Pressure Male High Pressure
Y6Y6-4-4C 9/16"-18 UNF 9/16"-18 UNF Male High Pressure Male High Pressure
Y6Y6-6-6C 3/4"-16 UNF 3/4"-16 UNF Male High Pressure Male High Pressure
Y6Y6-6-9C 3/4"-16 UNF 1-1/8"-12 UNF Male High Pressure Male High Pressure
Y6Y6-9-9C 1-1/8"-12 UNF 1-1/8"-12 UNF Male High Pressure Male High Pressure
X6Y6-6-9C Low Angle Face Seal 9/16"-18 UNF 1-1/8"-12 UNF Male High Pressure
6Y6Y-4-4C 9/16"-18 UNF 9/16"-18 UNF Female High Pressure Female High Pressure
6Y6Y-6-6C 3/4"-16 UNF 3/4"-16 UNF Female High Pressure Female High Pressure
6Y6Y-4-6C 9/16"-18 UNF 3/4"-16 UNF Female High Pressure Female High Pressure
6Y6Y-6-9C 3/4"-16 UNF 1-1/8"-12 UNF Female High Pressure Female High Pressure
Y6D9-6-6C 3/4"-16 UNF G 3/8"-19 Male High Pressure Male BSP

687852
687563