Pilot Operated Check Sandwich Valve – CPOM Series(AP) | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Pilot Operated Check Sandwich Valve – CPOM Series(AP)

Pilot Operated Check Sandwich Valve – CPOM Series(AP)

Parker's pilot operated check valves series CPOM in sandwich design ensure an easy configuration of stack systems and provide a very good price-performance ratio.

Especificações técnicas

  • Material do corpo: Nodular cast iron
  • Temperatura máxima de operação: 60 °C
  • Taxa de fluxo máximo: 60, 100 L/min
  • Temperatura mínima de operação: -20 °C
  • Tipo de atuação: Hydraulically
  • Material de vedação: NBR,FPM
  • Tipo de montagem: Sandwich plate
  • Tipo de operação: Hydraulic pilot operated
  • Séries do Produto: Check valve
  • Relação da pressão do piloto: 3:01
  • Pressão máxima de operação: 350 bar
  • Peso: 1.8 kg (NG06), 4.0 kg (NG10)

Descrição completa do produto

Pilot operated check valves series CPOM are part of Parker's complete range of sandwich plate valves and ensure an easy configuration of conventional stack systems. Additionally they provides a very good price-performance ratio.

Depending on the function required, one or two pilot operated check valves are arranged in the ports A and/or B. The free flow direction is always from the valve side to the manifold side.

Function
The check valves open when flowing to the consumer side, where the opposing check valve is hydraulically-mechanically pilot operated simultaneously by a control spool, and thus the return flow is enabled from other consumer sides.

Markets:
• Industrial
• Machine tools
• Rubber & Tire

Features/Benefits
• The valve bodies of the Parker Manapak valve series CPOM are made of steel
• The valve poppet is precisely guided into the steel sleeve and ensures a good seal on the seat
• When the valve poppet is open, the large cross-section allows high flow rates at low differential pressure
• Different control ratios can be chosen with the NG06 and NG10 valves
• Reliable operation in conventional stack systems
• Very good price-perfomance ratio
• Short delivery time

Applications:
• Tire presses
• Machine tool

Documentos relacionados

×
Produtos

687852
K38849