100R1AT TOUGHJACKET™ Hydraulic Hose - 560TJ | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
100R1AT TOUGHJACKET™ Hydraulic Hose - 560TJ

100R1AT TOUGHJACKET™ Hydraulic Hose - 560TJ

Thermoplastic 560TJ TOUGHJACKET™ Series Hydraulic Hose utilizes a specially formulated jacket material for maximum abrasion resistance which exceeds comparable hoses by 100%.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Cover Material: Polyurethane
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: SAE J517 and 100R1, Type AT (MSHA compliant Cover)
  • Compatible Fitting: 56 Series
  • Weight: 0.11 to 0.42 kg/m, 0.07 to 0.28 lb/ft
  • Inside Diameter: 3/16 to 3/4 inch, 5 to 19 mm
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 121 to 250 bar, 12.1 to 25.0 MPa, 1750 to 3626 psi
  • Application: Agriculture Equipment, Construction Equipment, Fluid Handling, Forestry, Hydraulics, Industrial, Manufacturing
  • Hose Reinforcement Material: Braid of High Tensile Steel Wire
  • Hose Inner Tube Material: Copolyester
  • Hose Cover Type: ToughJACKET™
  • Minimum Bend Radius: 3/4 to 4-1/4 inch, 19 to 107.9 mm
  • Size: -3 to -12
  • Outside Diameter: 0.390 inch, 0.470 inch, 0.530 inch, 0.610 inch, 0.750 inch, 0.930 inch, 1.04 inch, 11.9 mm, 13.4 mm, 15.5 mm, 19 mm, 23.6 mm, 26.4 mm, 9.9 mm
Safety Warning

Full Product Description

Parker's 560TJ TOUGHJACKET™ Hydraulic Hose is a 100R1AT compliant thermoplastic hose offering 100x the abrasion resistance of comparable hoses and it is designed to have a low length change under pressure (+/-2%). This feature makes the Parflex hose an ideal solution for over-the-sheave applications where long lengths are required.  Also, the compact size allows for easier routing which reduces installation and change out times.  This is particularly beneficial for skid steer applications where installations are limited in space.  TOUGHJACKET™ abrasion resistant hoses feature the TOUGHJACKET polyurethane cover for the best abrasion resistance.

Markets: 
• Industrial
• Mobile Equipment

Features/Benefits:
• Consistent long lengths
• Low length change under pressure
• Ozone and UV resistant
• 23% to 42% lighter weight than rubber 100R1AT hose
• Smaller O.D. than 100R1AT rubber hydraulic hose for easier routing
• TOUGHJACKET abrasion resistant cover is 100x more resistant than comparable hoses
• Excellent flexibility
• Superior bend radius
• Multi-line bonded assemblies available

Applications:
• Hydraulic and circuits and systems wherever 100R1AT hose is specified
• Over-the-sheave
• Industrial equipment

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch) Hose Style
560TJ-3 3/16 Single
560TJ-4 1/4 Single
560TJ-5 5/16 Single
560TJ-6 3/8 Single
560TJ-8 1/2 Single
560TJ-10 5/8 Single
560TJ-12 3/4 Single
560TJ-6-6 3/8 Twin-Line
560TJ-8-8 1/2 Twin-Line

687541
687563