Global Fittings - 56 Series - Inch | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Connection 2 Size

Length (inch)

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Global Fittings - 56 Series - Inch

Global Fittings - 56 Series - Inch

The Global 56 Series replaces the 55/58 Series. It is shorter, more compact, and is 20% lighter than comparable fittings.

Technical Specifications

  • Connection 1 Size: 1/8 to 1 inch, 3 to 25 mm
  • Connection 2 Size: See Part Connection 2 Size Technical Specs.
  • Hex Size: See Part Hex Size Technical Specs.
  • Connection Length: See Part Connection Length Technical Specs.
  • Maximum Operating Pressure: 5000 psi, 34.4 MPa, 344 bar
  • Shape: Straight, Elbow, Stub End
  • Brand: Parker
  • Technology: Fluid & Gas Handling
  • Product Type: Hose Fittings
  • Configuration: Hose to Port
  • Connection 1 Type: Hose
  • For Fluid Type: Water, Hydraulic Fluids, Oil, Air (Pneumatic Media)
  • Specifications Met: n/a
  • Body Material: Steel, Stainless Steel
  • Coating: Chromium 6 Free-plated on steel fitting only
  • Connection 2 Type: See Part Connection 2 Type Technical Specs.
  • Industry: Off-road Machinery, Industrial Manufacturing Equipment, Transportation
  • Application: Public Works, Construction Equipment, Agriculture Equipment, Material Handling, Machine Tools, Industrial Hydraulics, Utility Equipment
  • Division: Parflex Division
Safety Warning

Full Product Description

The new and improved Global 56 Series, which consolidates the 55 Series and the 58 Series into one. The 56 Series is shorter and more compact than the 55/58 Series Fittings, allowing for a system weight reduction of up to 20% and easier routing of assemblies during installation in tight, condensed spaces. In addition, the crimping process for the 56 Series is simpler, faster and safer since the sleeve is crimped at full length; therefore, no marking is necessary. Check crimpsource for the most up-to-date die and crimping recommendations. http://www.parker.com/crimpsource

Markets:
• Industrial
• Mobile Equipment
• Transportation

Features/Benefits:
• Consolidation of two series into one (55 and 58 = 56), thus reducing the customer inventory
• Shorter and more compact than 55/58 Series for easier routing of assemblies in tight installation areas; short length may allow use of hose routing to replace current elbow fittings
• Full length crimp of the sleeve (no marking of crimp length needed); therefore easier, safer and faster crimping in comparison to 55 Series
• Weight reduction up to 20%
• Global part numbering with metric & inch hex and end connections to allow for global availability
• Current 55 Series dies are qualified and can be used with the 56

Applications:
• Medium pressure hydraulic applications
• Agricultural equipment
• Construction
• Lubricating oils
• Material Handling equipment
• Machine tools
• Waste and refuse trucks
• Utility equipment

Technical Specifications:
• Some styles are available with metric hex; contact Parflex Customer Service for assistance

Related Documents

×
Products Hose I.D. (inch) Connection 2 Size Length (inch) Product Style
10156-12-10 0.625" 3/4"-14 2.88" Male NPTF Pipe - Rigid - Straight
10156-12-12 0.75" 3/4"-14 2.97" Male NPTF Pipe - Rigid - Straight
10156-16-16 1" 1"-11-1/2 3.76" Male NPTF Pipe - Rigid - Straight
10156-2-2 0.125" 1/8"-27 1.35" Male NPTF Pipe - Rigid - Straight
10156-2-3 0.188" 1/8"-27 1.6" Male NPTF Pipe - Rigid - Straight
10156-4-3 0.188" 1/4"-18 1.82" Male NPTF Pipe - Rigid - Straight
10156-4-4 0.25" 1/4"-18 2.09" Male NPTF Pipe - Rigid - Straight
10156-4-6 0.375" 1/4"-18 2.16" Male NPTF Pipe - Rigid - Straight
10156-6-6 0.375" 3/8"-18 2.16" Male NPTF Pipe - Rigid - Straight
10156-8-8 0.5" 1/2"-14 2.55" Male NPTF Pipe - Rigid - Straight
10256-4-4 0.25" 1/4"-18 1.99" Female NPTF Pipe - Rigid - Straight
10356-10-8 0.5" 7/8"-14 2.6" Male JIC 37° - Rigid - Straight
10356-12-10 0.625" 1-1/16"-12 2.97" Male JIC 37° - Rigid - Straight
10356-12-12 0.75" 1-1/16"-12 3.07" Male JIC 37° - Rigid - Straight
10356-16-16 1" 1-5/16"-12 3.66" Male JIC 37° - Rigid - Straight
10356-4-3 0.188" 7/16"-20 1.83" Male JIC 37° - Rigid - Straight
10356-4-4 0.25" 7/16"-20 2.1" Male JIC 37° - Rigid - Straight
10356-5-4 0.25" 1/2"-20 2.1" Male JIC 37° - Rigid - Straight
10356-5-6 0.375" 1/2"-20 2.14" Male JIC 37° - Rigid - Straight
10356-6-4 0.25" 9/16"-18 2.14" Male JIC 37° - Rigid - Straight
10356-6-5 0.313" 9/16"-18 2.22" Male JIC 37° - Rigid - Straight
10356-6-6 0.375" 9/16"-18 2.15" Male JIC 37° - Rigid - Straight
10356-8-6 0.375" 3/4"-16 2.25" Male JIC 37° - Rigid - Straight
10356-8-8 0.5" 3/4"-16 2.4" Male JIC 37° - Rigid - Straight
10456-4-3 0.188" 7/16"-20 1.71" Male SAE 45° - Rigid - Straight
10456-6-6 0.5" 5/8"-18 2.16" Male SAE 45° - Rigid - Straight
10556-10-8 0.5" 7/8"-14 2.28" Male SAE Straight Thread with O-ring - Rigid - Straight
10556-4-3 0.188" 7/16"-20 1.61" Male SAE Straight Thread with O-ring - Rigid - Straight
10556-4-4 0.25" 7/16"-20 1.84" Male SAE Straight Thread with O-ring - Rigid - Straight
10556-4-5 0.313" 7/16"-20 1.91" Male SAE Straight Thread with O-ring - Rigid - Straight
10556-5-4 0.25" 1/2"-20 1.84" Male SAE Straight Thread with O-ring - Rigid - Straight
10556-5-5 0.313" 1/2"-20 1.91" Male SAE Straight Thread with O-ring - Rigid - Straight
10556-6-4 0.25" 9/16"-18 1.91" Male SAE Straight Thread with O-ring - Rigid - Straight
10556-6-6 0.375" 9/16"-18 1.95" Male SAE Straight Thread with O-ring - Rigid - Straight
10556-8-6 0.375" 3/4"-16 1.98" Male SAE Straight Thread with O-ring - Rigid - Straight
10556-8-8 0.5" 3/4"-16 2.21" Male SAE Straight Thread with O-ring - Rigid - Straight
10656-10-10 0.625" 7/8"-14 2.99" Female JIC 37° - Swivel - Straight
10656-10-12 0.75" 7/8"-14 2.88" Female JIC 37° - Swivel - Straight
10656-10-8 0.5" 7/8"-14 2.64" Female JIC 37° - Swivel - Straight
10656-12-10 0.625" 1-1/16"-12 3.06" Female JIC 37° - Swivel - Straight
10656-12-12 0.75" 1-1/16"-12 3.06" Female JIC 37° - Swivel - Straight
10656-16-12 0.75" 1-5/16"-12 3.27" Female JIC 37° - Swivel - Straight
10656-16-16 1" 1-5/16"-12 3.81" Female JIC 37° - Swivel - Straight
10656-20-16 1" 1-5/8"-12 3.96" Female JIC 37° - Swivel - Straight
10656-2-2 0.125" 5/16"-24 1.63" Female JIC 37° - Swivel - Straight
10656-2-4 0.25" 3/8"-24 1.98" Female JIC 37° - Swivel - Straight
10656-3-2 0.125" 3/8"-24 1.6" Female JIC 37° - Swivel - Straight
10656-3-3 0.188" 3/8"-24 1.91" Female JIC 37° - Swivel - Straight
10656-4-2 0.125" 7/16"-20 1.68" Female JIC 37° - Swivel - Straight
10656-4-3 0.188" 7/16"-20 1.78" Female JIC 37° - Swivel - Straight
10656-4-4 0.25" 7/16"-20 2.05" Female JIC 37° - Swivel - Straight
10656-4-5 0.313" 7/16"-20 2.1" Female JIC 37° - Swivel - Straight
10656-4-6 0.375" 7/16"-20 2.09" Female JIC 37° - Swivel - Straight
10656-5-3 0.188" 1/2"-20 1.84" Female JIC 37° - Swivel - Straight
10656-5-4 0.25" 1/2"-20 2.12" Female JIC 37° - Swivel - Straight
10656-5-5 0.313" 1/2"-20 2.21" Female JIC 37° - Swivel - Straight
10656-5-6 0.375" 1/2"-20 2.23" Female JIC 37° - Swivel - Straight
10656-6-4 0.25" 9/16"-18 2.14" Female JIC 37° - Swivel - Straight
10656-6-5 0.313" 9/16"-18 2.23" Female JIC 37° - Swivel - Straight
10656-6-6 0.375" 9/16"-18 2.22" Female JIC 37° - Swivel - Straight
10656-6-8 0.5" 9/16"-18 2.42" Female JIC 37° - Swivel - Straight
10656-8-10 0.625" 3/4"-16 2.73" Female JIC 37° - Swivel - Straight
10656-8-6 0.375" 3/4"-16 2.37" Female JIC 37° - Swivel - Straight
10656-8-8 0.5" 3/4"-16 2.54" Female JIC 37° - Swivel - Straight
10756-12-12 0.75" 3/4"-14 2.98" Female Pipe Swivel
10756-16-16 1" 1"-11-1/2 3.74" Female Pipe Swivel
10756-4-4 0.25" 1/4"-18 2.03" Female Pipe Swivel
10756-6-6 0.375" 3/8"-18 2.13" Female Pipe Swivel
10756-8-8 0.5" 1/2"-14 2.4" Female Pipe Swivel
10856-6-4 0.25" 5/8"-18 2.19" Female SAE 45° - Swivel - Straight
10856-6-6 0.375" 5/8"-18 2.36" Female SAE 45° - Swivel - Straight
11356-12-12 0.75" 3/4"-14 3.71" Male NPTF Pipe - Swivel - Straight
11356-16-16 1" 1"-11-1/2 4.64" Male NPTF Pipe - Swivel - Straight
11356-2-2 0.125" 1/8"-27 2.85" Male NPTF Pipe - Swivel - Straight
11356-2-3 0.188" 1/8"-27 2.85" Male NPTF Pipe - Swivel - Straight
11356-4-3 0.188" 1/4"-18 2.59" Male NPTF Pipe - Swivel - Straight
11356-4-4 0.25" 1/4"-18 2.95" Male NPTF Pipe - Swivel - Straight
11356-6-6 0.375" 3/8"-18 3.06" Male NPTF Pipe - Swivel - Straight
11356-8-6 0.375" 1/2"-14 3.24" Male NPTF Pipe - Swivel - Straight
11356-8-8 0.5" 1/2"-14 3.37" Male NPTF Pipe - Swivel - Straight
13756-10-10 0.625" 7/8"-14 3.23" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13756-10-8 0.5" 7/8"-14 2.87" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13756-12-12 0.75" 1-1/16"-12 3.86" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13756-4-2 0.125" 7/16"-20 1.98" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13756-4-3 0.188" 7/16"-20 1.93" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13756-4-4 0.25" 7/16"-20 2.19" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13756-5-4 0.25" 1/2"-20 2.46" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13756-6-4 0.25" 9/16"-18 2.24" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13756-6-5 0.313" 9/16"-18 2.53" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13756-6-6 0.375" 9/16"-18 2.57" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13756-8-6 0.375" 3/4"-16 2.76" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13756-8-8 0.5" 3/4"-16 2.72" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13956-10-10 0.625" 7/8"-14 2.96" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13956-10-8 0.5" 7/8"-14 2.6" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13956-12-12 0.75" 1-1/16"-12 3.89" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13956-16-16 1" 1-5/16"-12 4.66" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13956-6-4 0.25" 9/16"-18 2.01" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13956-6-5 0.313" 9/16"-18 2.14" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13956-6-6 0.375" 9/16"-18 2.22" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13956-8-6 0.375" 3/4"-16 2.55" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13956-8-8 0.5" 3/4"-16 2.48" Female JIC 37° - Swivel - 90° Elbow - Short Drop
14156-10-8 0.5" 7/8"-14 2.48" Female JIC 37° - Swivel - 90° Elbow - Long Drop
14156-12-12 0.75" 1-1/16"-12 3.59" Female JIC 37° - Swivel - 90° Elbow - Long Drop
14156-4-3 0.188" 7/16"-20 1.73" Female JIC 37° - Swivel - 90° Elbow - Long Drop
14156-4-4 0.25" 7/16"-20 2.01" Female JIC 37° - Swivel - 90° Elbow - Long Drop
14156-5-4 0.25" 1/2"-20 2.01" Female JIC 37° - Swivel - 90° Elbow - Long Drop
14156-6-4 0.25" 9/16"-18 2.01" Female JIC 37° - Swivel - 90° Elbow - Long Drop
14156-6-5 0.313" 9/16"-18 2.14" Female JIC 37° - Swivel - 90° Elbow - Long Drop
14156-6-6 0.375" 9/16"-18 2.22" Female JIC 37° - Swivel - 90° Elbow - Long Drop
14156-8-6 0.375" 3/4"-16 2.22" Female JIC 37° - Swivel - 90° Elbow - Long Drop
14156-8-8 0.5" 3/4"-16 2.48" Female JIC 37° - Swivel - 90° Elbow - Long Drop
1J056-4-4 0.25" 9/16"-18 1.93" Male Seal-Lok® - Rigid Straight (with O-Ring)
1J056-6-4 0.25" 11/16"-16 2.01" Male Seal-Lok® - Rigid Straight (with O-Ring)
1J056-6-6 0.375" 11/16"-16 1.98" Male Seal-Lok® - Rigid Straight (with O-Ring)
1J056-8-6 0.375" 13/16"-16 2.16" Male Seal-Lok® - Rigid Straight (with O-Ring)
1J056-8-8 0.5" 13/16"-16 2.18" Male Seal-Lok® - Rigid Straight (with O-Ring)
1J156-16-16 1" 1-7/16"-12 4.36" Female Seal-Lok - Swivel - 90° Elbow - Long Drop
1J156-4-4 0.25" 9/16"-18 2.09" Female Seal-Lok - Swivel - 90° Elbow - Long Drop
1J156-6-4 0.25" 11/16"-16 2.09" Female Seal-Lok - Swivel - 90° Elbow - Long Drop
1J156-6-6 0.375" 11/16"-16 2.22" Female Seal-Lok - Swivel - 90° Elbow - Long Drop
1J156-8-6 0.375" 13/16"-16 2.22" Female Seal-Lok - Swivel - 90° Elbow - Long Drop
1J156-8-8 0.5" 13/16"-16 2.48" Female Seal-Lok - Swivel - 90° Elbow - Long Drop
1J256-8-8 0.5" 13/16"-16 2.84" Female Seal-Lok - Swivel - 30° Elbow
1J556-6-6 0.375" 11/16"-16 2.22" Female Seal-Lok - Swivel - 90° Elbow - Medium Drop
1J756-10-10 0.625" 1"-14 3.27" Female Seal-Lok - Swivel - 45° Elbow
1J756-12-12 0.75" 1-3/16"-12 4.03" Female Seal-Lok - Swivel - 45° Elbow
1J756-16-16 1" 1-7/16"-12 4.73" Female Seal-Lok - Swivel - 45° Elbow
1J756-4-4 0.25" 9/16"-18 2.25" Female Seal-Lok - Swivel - 45° Elbow
1J756-4-6 0.375" 9/16"-18 2.25" Female Seal-Lok - Swivel - 45° Elbow
1J756-6-4 0.25" 11/16"-16 2.27" Female Seal-Lok - Swivel - 45° Elbow
1J756-6-5 0.313" 11/16"-16 2.32" Female Seal-Lok - Swivel - 45° Elbow
1J756-6-6 0.375" 11/16"-16 2.35" Female Seal-Lok - Swivel - 45° Elbow
1J756-8-6 0.375" 13/16"-16 2.54" Female Seal-Lok - Swivel - 45° Elbow
1J756-8-8 0.5" 13/16"-16 2.72" Female Seal-Lok - Swivel - 45° Elbow
1J956-10-10 0.625" 1"-14 3.14" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J956-12-12 0.75" 1-3/16"-12 3.89" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J956-16-16 1" 1-7/16"-12 4.66" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J956-4-2 0.125" 9/16"-18 2.04" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J956-4-3 0.188" 9/16"-18 1.89" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J956-4-4 0.25" 9/16"-18 2.09" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J956-6-4 0.25" 11/16"-16 2.14" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J956-6-5 0.313" 11/16"-16 2.28" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J956-6-6 0.375" 11/16"-16 2.22" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J956-8-6 0.375" 13/16"-16 2.22" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J956-8-8 0.5" 13/16"-16 2.48" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1JC56-10-10 0.625" 1"-14 2.48" Female Seal-Lok - Swivel - Straight - Short
1JC56-10-8 0.5" 1"-14 2.3" Female Seal-Lok - Swivel - Straight - Short
1JC56-12-12 0.75" 1-3/16"-12 2.54" Female Seal-Lok - Swivel - Straight - Short
1JC56-16-16 1" 1-7/16"-12 3.21" Female Seal-Lok - Swivel - Straight - Short
1JC56-4-2 0.125" 9/16"-18 1.34" Female Seal-Lok - Swivel - Straight - Short
1JC56-4-3 0.188" 9/16"-18 1.58" Female Seal-Lok - Swivel - Straight - Short
1JC56-4-4 0.25" 9/16"-18 1.86" Female Seal-Lok - Swivel - Straight - Short
1JC56-4-5 0.313" 9/16"-18 1.81" Female Seal-Lok - Swivel - Straight - Short
1JC56-4-6 0.375" 9/16"-18 1.91" Female Seal-Lok - Swivel - Straight - Short
1JC56-6-4 0.25" 11/16"-16 1.90" Female Seal-Lok - Swivel - Straight - Short
1JC56-6-5 0.313" 11/16"-16 1.95" Female Seal-Lok - Swivel - Straight - Short
1JC56-6-6 0.375" 11/16"-16 1.89" Female Seal-Lok - Swivel - Straight - Short
1JC56-8-6 0.375" 13/16"-16 2" Female Seal-Lok - Swivel - Straight - Short
1JC56-8-8 0.5" 13/16"-16 2.13" Female Seal-Lok - Swivel - Straight - Short
1JS56-10-8 0.5" 1"-14 2.68" Female Seal-Lok - Swivel - Straight - Long
1JS56-12-12 0.75" 1-3/16"-12 3.17" Female Seal-Lok - Swivel - Straight - Long
1JS56-16-16 1" 1-7/16"-12 3.76" Female Seal-Lok - Swivel - Straight - Long
1JS56-4-3 0.188" 9/16"-18 1.89" Female Seal-Lok - Swivel - Straight - Long
1JS56-4-4 0.25" 9/16"-18 2.17" Female Seal-Lok - Swivel - Straight - Long
1JS56-6-4 0.25" 11/16"-16 2.24" Female Seal-Lok - Swivel - Straight - Long
1JS56-6-5 0.313" 11/16"-16 2.29" Female Seal-Lok - Swivel - Straight - Long
1JS56-6-6 0.375" 11/16"-16 2.28" Female Seal-Lok - Swivel - Straight - Long
1JS56-8-6 0.375" 13/16"-16 2.4" Female Seal-Lok - Swivel - Straight - Long
1JS56-8-8 0.5" 13/16"-16 2.52" Female Seal-Lok - Swivel - Straight - Long
1L956-10-8 0.5" 7/8"-14 2.48" Female JIC 37° - Swivel - 90° Elbow - Medium Drop
1L956-12-12 0.75" 1-1/16"-12 3.89" Female JIC 37° - Swivel - 90° Elbow - Medium Drop
1L956-4-3 0.188" 7/16"-20 1.75" Female JIC 37° - Swivel - 90° Elbow - Medium Drop
1L956-4-4 0.25" 7/16"-20 2.01" Female JIC 37° - Swivel - 90° Elbow - Medium Drop
1L956-5-4 0.25" 1/2"-20 2.01" Female JIC 37° - Swivel - 90° Elbow - Medium Drop
1L956-6-5 0.313" 9/16"-18 2.14" Female JIC 37° - Swivel - 90° Elbow - Medium Drop
1L956-6-6 0.375" 9/16"-18 2.22" Female JIC 37° - Swivel - 90° Elbow - Medium Drop
1L956-8-6 0.375" 3/4"-16 2.22" Female JIC 37° - Swivel - 90° Elbow - Medium Drop
1L956-8-8 0.5" 3/4"-16 2.48" Female JIC 37° - Swivel - 90° Elbow - Medium Drop
1TU56-4-4 0.25" 2.35" Universal Tube Stub
1TU56-6-6 0.375" 2.46" Universal Tube Stub
13E56-4-4 0.25" 7/16"-20 2.8" Male (JIC) 37° Long
13E56-6-5 0.313" 9/16"-18 2.97" Male (JIC) 37° Long
13E56-6-6 0.375" 9/16"-18 2.97" Male (JIC) 37° Long
13E56-8-8 0.5" 3/4"-16 3.24" Male (JIC) 37° Long
10156-12-12C 0.75" 3/4"-14 2.97" Male NPTF Pipe - Rigid - Straight
10156-4-2 0.125" 1/4"-18 1.56" Male NPTF Pipe - Rigid - Straight
10156-4-4C 0.25" 1/4"-18 2.09" Male NPTF Pipe - Rigid - Straight
10156-4-6C 0.375" 1/4"-18 2.16" Male NPTF Pipe - Rigid - Straight
10156-6-6C 0.375" 3/8"-18 2.16" Male NPTF Pipe - Rigid - Straight
10156-8-8C 0.5" 1/2"-14 2.55" Male NPTF Pipe - Rigid - Straight
10256-4-4C 0.25" 1/4"-18 1.99" Female NPTF Pipe - Rigid - Straight
10356-4-4C 0.25" 7/16"-20 2.10" Male JIC 37° - Rigid - Straight
10356-6-6C 0.375" 9/16"-18 2.15" Male JIC 37° - Rigid - Straight
10356-8-8C 0.5" 3/4"-16 2.4" Male JIC 37° - Rigid - Straight
10656-10-8C 0.5" 7/8"-14 2.64" Female JIC 37° - Swivel - Straight
10656-12-12C 0.75" 1-1/16"-12 3.06" Female JIC 37° - Swivel - Straight
10656-16-16C 1" 1-5/16"-12 3.81" Female JIC 37° - Swivel - Straight
10656-4-2C 0.125" 7/16"-20 1.68" Female JIC 37° - Swivel - Straight
10656-4-3C 0.188" 7/16"-20 1.78" Female JIC 37° - Swivel - Straight
10656-4-4C 0.25" 7/16"-20 2.05" Female JIC 37° - Swivel - Straight
10656-5-4C 0.25" 1/2"-20 2.12" Female JIC 37° - Swivel - Straight
10656-6-4C 0.25" 9/16"-18 2.14" Female JIC 37° - Swivel - Straight
10656-6-6C 0.375" 9/16"-18 2.22" Female JIC 37° - Swivel - Straight
10656-8-6C 0.375" 3/4"-16 2.37" Female JIC 37° - Swivel - Straight
10656-8-8C 0.5" 3/4"-16 2.54" Female JIC 37° - Swivel - Straight
11356-4-4C 0.25" 1/4"-18 2.95" Male NPTF Pipe - Swivel - Straight
11356-8-8C 0.5" 1/2"-14 3.37" Male NPTF Pipe - Swivel - Straight
13956-4-2 0.125" 7/16"-20 1.83" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13956-4-3 0.188" 7/16"-20 0.175" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13956-4-4 0.25" 7/16"-20 2.19" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13956-4-4C 0.25" 7/16"-20 2.19" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13956-5-4 0.25" 1/2"-20 2.01" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13956-6-6C 0.375" 9/16"-18 2.22" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13956-8-8C 0.5" 3/4"-16 2.48" Female JIC 37° - Swivel - 90° Elbow - Short Drop
1AL56-4-4C 0.25" 7/16"-20 1.91" Female A-Lok® Compression
1AL56-6-6C 0.375" 9/16"-20 2.09" Female A-Lok® Compression
1J956-6-6C 0.375" 11/16"-16 2.22" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J956-8-8C 0.5" 13/16"-16 2.48" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1JC56-4-4C 0.25" 9/16"-18 1.86" Female Seal-Lok - Swivel - Straight - Short
1JC56-6-6C 0.375" 11/16"-16 1.89" Female Seal-Lok - Swivel - Straight - Short
1JC56-8-6C 0.375" 13/16"-16 2" Female Seal-Lok - Swivel - Straight - Short
1JC56-8-8C 0.5" 13/16"-16 2.13" Female Seal-Lok - Swivel - Straight - Short
1TU56-12-12C 0.75" 2.88" Universal Tube Stub
1TU56-4-4C 0.25" 2.35" Universal Tube Stub
1TU56-6-6C 0.375" 2.46" Universal Tube Stub
1TU56-8-8C 0.5" 2.68" Universal Tube Stub
10456-12-12 0.75" 1-1/16"-14 3.11" Male SAE 45° - Rigid - Straight
10456-5-4 0.25" 1/2"-20 2.11" Male SAE 45° - Rigid - Straight
10456-6-5 0.3125" 5/8"-18 2.18" Male SAE 45° - Rigid - Straight
10456-6-8 0.5" 5/8"-18 2.37" Male SAE 45° - Rigid - Straight
10456-8-8 0.5" 3/4"-16 2.51" Male SAE 45° - Rigid - Straight
1AL56-8-8C 0.5" 3/4"-20 2.21" Female A-Lok® Compression
1J556-16-16 1" 1-7/16"-12 4.36" Female Seal-Lok - Swivel - 90° Elbow - Medium Drop
1J556-4-4 0.25" 9/16"-18 2.14" Female Seal-Lok - Swivel - 90° Elbow - Medium Drop
1J556-8-8 0.5" 13/16"-16 2.48" Female Seal-Lok - Swivel - 90° Elbow - Medium Drop
1JC56-6-4C 0.25" 11/16"-16 1.90" Female Seal-Lok - Swivel - Straight - Short

687541
687563