100R7 Hydraulic Hose - 510D | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
100R7 Hydraulic Hose - 510D

100R7 Hydraulic Hose - 510D

Parker's 510D hydraulic hose reduces noise in hydraulic systems. Quick connect fittings to speed up installation and it has a low for to flex for tighter routing.

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: DNV GL, ISO 3949, Type R7-1, MSHA, SAE 100R7
  • Compatible Fitting: 56 Series, 51R Series
  • Inside Diameter: 3/16 to 1 inch, 5 to 25 mm
  • Maximum Operating Pressure: 70 to 224 bar, 7.0 to 22.4 MPa, 1000 to 3250 psi
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Application: Agriculture Equipment, Construction Equipment, Forestry, Hydraulics, Industrial, Manufacturing
  • Weight: 0.05 to 0.27 lb/ft, 0.07 to 0.40 kg/m
  • Hose Inner Tube Material: Polyamide (PA), Copolyester
  • Minimum Bend Radius: 3/4 to 8 inch, 19 to 203 mm
  • Outside Diameter: 0.470 inch, 0.570 inch, 0.640 inch, 0.810 inch, 0.980 inch, 1.050 inch, 1.320 inch, 11.9 to 33.5 mm
  • Size: -2 to -16
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
Safety Warning

Full Product Description

Parker’s 510D thermoplastic 100R7 hose stands apart from most of our other SAE 100R7 hydraulic hoses because some sizes use field attachable fittings, in addition to crimp fittings. This improved design allows for quicker installations and maintenance change outs. The 510D hoses features an improved force to flex and a matte cover for low coefficient of friction

Features/Benefits:
• Features low force to flex in sizes -3 through -8•Reduces noise in hydraulic systems
• Twin-line or multi-line bonded hose constructions available
•Formed hose assemblies available
• High density braid for maximum impulse life without loss of flexibility
• Designed to use with quick-connect field attachable fittings or crimp fittings in sizes -3, -4, -6 or -8
• Nylon core material allows for greater chemical compatibility

Applications:
• Medium pressure hydraulic service
• Turf equipment and grounds maintenance
• Utility trucks
• Aerial Lift


Technical Specifications:
• +/- 2% Change in length at maximum working pressure
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch)
510D-3 3/16
510D-4 1/4
510D-5 5/16
510D-6 3/8
510D-8 1/2
510D-10 5/8
510D-12 3/4
510D-16 1

687541
687563