Rapid Assembly Fittings for Parflex Hose | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Length (inch)

Product Style

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rapid Assembly Fittings for Parflex Hose

Rapid Assembly Fittings for Parflex Hose

Parflex 56 Series Rapid Assembly Fittings speed up installations by up to 50%.

Technical Specifications

  • Hose Inside Diameter: 0.250 to 0.375 inch, -4 to -6 (Size), 6.35 to 10 mm
  • Shape: Straight, Elbow
  • Port Size: 1/4 to 3/8 inch
  • Application: See Part Technical Specs.
  • Connection Type: Rapid Assembly
Safety Warning

Full Product Description

Parker's Rapid Assembly Fittings are designed to be used with certain Parflex hydraulic and pneumatic hoses and their quick connect design offers plug and play convenience in a very compact, economical system. The connector design is durable and easy to install, eliminating the need for wrenches and other tools which allows hoses the advantage of easy installation and improved assembly time. With one adapter, customers speed up assembly installations by 50%. Simply screw in the adapter and push the tube stub fitting into the adapter.

Use with Parflex hoses qualified for 56 Series fittings.

Markets:
• Construction
• Agriculture
• Turf Care

Features/Benefits:
• Compact for improved assembly time
• Light weight for reduced system weight
• Quick connecting fittings eliminate the need for additional tools

Applications:
• Hydraulic and pneumatic systems where plug and play convenience is needed
• Pilot Lines
• Joystick
• Skid Steer Chassis

Related Documents

×
Products Hose I.D. (inch) Length (inch) Product Style Connection Thread Size
1WU56-4-4 1/4" 2.18" Male Rapid Assemby Straight
1WU56-6-6 3/8" 2.30" Male Rapid Assemby Straight
1WW56-4-4 1/4" 2.31" Male 45° Elbow
1WW56-6-6 3/8" 2.35" Male 45° Elbow
1WY56-4-4 1/4" 1.60" Male 90º Elbow
1WY56-6-6 3/8" 1.66" Male 90º Elbow
685RA-4-4 1/4" 1.05" RA Adapter 7/16"-20
685RA-4-6 3/8" 1.12" RA Adapter 9/16"-18
685RA-6-4 1/4" 1.15" RA Adapter 7/16"-20
685RA-6-6 3/8" 1.15" RA Adapter 9/16"-18

687541
687563