Field Attachable Fittings - 51R Series | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Field Attachable Fittings - 51R Series

Field Attachable Fittings - 51R Series

Parker’s 51R Series field-attachable fittings attach without a crimper and are used with 100R7 hoses 510D/518D from the Parflex division.

Technical Specifications

  • Hose Inside Diameter: 5 to 13 inch
  • Port Size: 0.250 to 0.500 inch, 6 to 13 mm
  • Connection Size: View Part Details.
  • Connection Type: NPT, UNF
  • Length: Refer to Part for Detailed Specification.
  • Shape: Straight
Safety Warning

Full Product Description

Parker’s 51R Series field-attachable fittings are used with 510D and 518D 100R7 hoses from Parflex division. Unlike crimp fittings, Parker’s Field Attachable Fittings allow customers the convenience of making assemblies in the field with the use of a vice rather than a crimper. Please note the couplings on these fittings are only intended for use on hoses that have not previously been in service.

Markets:
• Construction
• Aerial Lift
• Machine Tool

Features/Benefits:
• No crimper needed for installation
• Optional deep-well socket assembly allowing for quick, power assist assembly
• Full pressure and temperature rating for 100R7 (510D/518D) hoses

Applications:
• Medium pressure hydraulic service

Related Documents

×
Products Hose I.D. (inch) Product Style
20151R-4-3 0.1875" Male Taper Pipe Rigid
20151R-4-4 0.25" Male Taper Pipe Rigid
20151R-6-6 0.375" Male Taper Pipe Rigid
20151R-8-8 0.5" Male Taper Pipe Rigid
20351R-4-3 0.1875" Male JIC 37° Rigid
20351R-4-4 0.25" Male JIC 37° Rigid
20351R-6-6 0.375" Male JIC 37° Rigid
20351R-8-8 0.5" Male JIC 37° Rigid
2JS51-6-6 0.375" Seal-lok Female Swivel Straight - Long
2JS51-8-8 0.5" Seal-lok Female Swivel Straight - Long
20651R-4-3 0.1875" SAE JIC 37° Swivel
20651R-4-4 0.25" SAE JIC 37° Swivel
20651R-6-6 0.375" SAE JIC 37° Swivel
20651R-8-8 0.5" SAE JIC 37° Swivel
2JS51R-6-6 0.375" Seal-lok Female Swivel Straight - Long
2JS51R-8-8 0.5" Seal-lok Female Swivel Straight - Long

687541
687563