DuraMax™ Low Temperature 100R7 Hydraulic Hose - 55LT | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DuraMax™ Low Temperature 100R7 Hydraulic Hose - 55LT

DuraMax™ Low Temperature 100R7 Hydraulic Hose - 55LT

Parker's 55LT DuraMax™ Low Temperature Hydraulic Hose maintains superior flexibility in cold temperatures, meets SAE 100R7, and is designed for construction and agriculture equipment in cold climates.

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4
  • Media: Air, Lubricants (Oils), Petroleum Hydraulic Fluids
  • Specifications Met: SAE J517 and 100R7
  • Compatible Fitting: 56 Series
  • Inside Diameter: 3/16 to 1/2 inch, 5 to 13 mm
  • Maximum Operating Pressure: 138 to 224 bar, 13.8 to 22.4 MPa, 2000 to 3250 psi
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Application: Cold Applications, Construction Equipment, Hydraulics, Industrial Machinery, Mobile Hydraulic Equipment, Over-the-Sheave, Pneumatics
  • Product Style: Single Line, Twin-Line
  • Weight: 0.05 to 0.21 kg/m, 0.03 to 0.14 lb/ft
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Copolyester
  • Hose Reinforcement Material: Fiber
  • Minimum Bend Radius: 3/4 to 3 inch, 19 to 76 mm
  • Outside Diameter: 0.430 inch, 0.510 inch, 0.570 inch, 0.650 inch, 0.810 inch, 10.9 to 20.6 mm
  • Size: -3 to -8
Safety Warning

Full Product Description

Parker's 55LT DuraMax™ Low Temperature Hydraulic Hose is recognized for its superior flexibility and high performance in low ambient temperatures. With twin-line and multi-line constructions available, the 55LT thermoplastic hose can be modified to fulfill specific requirements necessary for cold storage or refrigerated areas, construction and agriculture equipment in cool climates, hydraulic systems exposed to very low temperatures and other industrial applications that require efficient operation under cold winter weather conditions. Please review the literature listed under the Product Support tab for operating parameters and detailed technical specifications.

Markets:
• Material Handling
• Mobile Equipment

Features/Benefits:
• Twin and multi-line constructions available
• Superior flexibility in cold temperature applications

Applications:
• Hydraulic systems exposed to very low temperatures
• Excellent over-the-sheave in lift truck applications
• Cold storage or refrigerated areas
• Construction and agriculture equipment in cold climates
• Utility equipment
• Forestry

Certifications/Compliance:
• Meets/Exceeds SAE 100R7

Technical Specifications:• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch) Hose Style
55LT-2 1/8 Obsolete, Single
55LT-3 3/16 Single
55LT-4 1/4 Single
55LT-5 5/16 Single
55LT-6 3/8 Single
55LT-8 1/2 Single
55LT-4-4 1/4 Twin-line
55LT-5-5 5/16 Twin-line
55LT-6-6 3/8 Twin-line
55LT-8-8 1/2 Twin-line

687541
687563